Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| HH234049D | Series N/A HH234000 | d - Cone Bore N/A 6 in152.400 mm | B - Double Cone Width N/A 6.7500 in171.450 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 259000 lbf1150000 N | C0 - Static Radial Rating N/A 354000 lbf1580000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HH249949D | Series N/A HH249900 | d - Cone Bore N/A 9.7500 in247.650 mm | B - Double Cone Width N/A 8.6250 in219.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 442000 lbf1960000 N | C0 - Static Radial Rating N/A 846000 lbf3770000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HH255149D | Series N/A HH255100 | d - Cone Bore N/A 11 in279.4 mm | B - Double Cone Width N/A 9.6250 in244.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 588000 lbf2620000 N | C0 - Static Radial Rating N/A 1080000 lbf4820000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HH258249D | Series N/A HH258200 | d - Cone Bore N/A 11 15/16 in303.213 mm | B - Double Cone Width N/A 10.3750 in263.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 645000 lbf2870000 N | C0 - Static Radial Rating N/A 1270000 lbf5650000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM237542D | Series N/A HM237500 | d - Cone Bore N/A 6 7/8 in174.625 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf824000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM237546D | Series N/A HM237500 | d - Cone Bore N/A 7 in177.800 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf824000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM237546DD | Series N/A HM237500 | d - Cone Bore N/A 7 in177.800 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf824000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM252340D | Series N/A HM252300 | d - Cone Bore N/A 9.8750 in250.825 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM252340DW | Series N/A HM252300 | d - Cone Bore N/A 9.8750 in250.825 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM252343D | Series N/A HM252300 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM252347D | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM252348D | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM252348DW | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM252349D | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 lbf1550000 N | C0 - Static Radial Rating N/A 475000 lbf2110000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM256847DWH | Series N/A HM256800 | d - Cone Bore N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 lbf1430000 N | C0 - Static Radial Rating N/A 587000 lbf2610000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM256848DWH | Series N/A HM256800 | d - Cone Bore N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 lbf1430000 N | C0 - Static Radial Rating N/A 587000 lbf2610000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM256849D | Series N/A HM256800 | d - Cone Bore N/A 11.8125 in300.038 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 292000 lbf1300000 N | C0 - Static Radial Rating N/A 622000 lbf2770000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM256849DA | Series N/A HM256800 | d - Cone Bore N/A 11.8125 in300.038 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 292000 lbf1300000 N | C0 - Static Radial Rating N/A 622000 lbf2770000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM256849DW | Series N/A HM256800 | d - Cone Bore N/A 11.8125 in300.038 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 292000 lbf1300000 N | C0 - Static Radial Rating N/A 622000 lbf2770000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM259047DW | Series N/A HM259000 | d - Cone Bore N/A 12 1/2 in317.500 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 lbf1540000 N | C0 - Static Radial Rating N/A 628000 lbf2790000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM259049D | Series N/A HM259000 | d - Cone Bore N/A 12 1/2 in317.500 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 377000 lbf1680000 N | C0 - Static Radial Rating N/A 706000 lbf3140000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM259049DH | Series N/A HM259000 | d - Cone Bore N/A 12 1/2 in317.500 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 377000 lbf1680000 N | C0 - Static Radial Rating N/A 706000 lbf3140000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM259049DV | Series N/A HM259000 | d - Cone Bore N/A 12 1/2 in317.500 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 377000 lbf1680000 N | C0 - Static Radial Rating N/A 706000 lbf3140000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM259049DW | Series N/A HM259000 | d - Cone Bore N/A 12 1/2 in317.500 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 377000 lbf1680000 N | C0 - Static Radial Rating N/A 706000 lbf3140000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM261049DW | Series N/A HM261000 | d - Cone Bore N/A 13.1250 in333.375 mm | B - Double Cone Width N/A 6.5625 in166.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 360000 lbf1600000 N | C0 - Static Radial Rating N/A 777000 lbf3460000 N |
CAD
N/A |
Add To Cart
Request Quote |