Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| HM261049DWH | Series N/A HM261000 | d - Cone Bore N/A 13.1250 in333.375 mm | B - Double Cone Width N/A 6.5625 in166.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 380000 lbf1690000 N | C0 - Static Radial Rating N/A 691000 lbf3070000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM262749D | Series N/A HM262700 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 388000 lbf1730000 N | C0 - Static Radial Rating N/A 845000 lbf3760000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM262749DG | Series N/A HM262700 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 388000 lbf1730000 N | C0 - Static Radial Rating N/A 845000 lbf3760000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM265049DGW | Series N/A HM265000 | d - Cone Bore N/A 14.5000 in368.3 mm | B - Double Cone Width N/A 7.3125 in185.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 511000 lbf2270000 N | C0 - Static Radial Rating N/A 977000 lbf4340000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM265049DW | Series N/A HM265000 | d - Cone Bore N/A 14.5000 in368.3 mm | B - Double Cone Width N/A 7.3125 in185.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 511000 lbf2270000 N | C0 - Static Radial Rating N/A 977000 lbf4340000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM266449DGW | Series N/A HM266400 | d - Cone Bore N/A 15.1250 in384.175 mm | B - Double Cone Width N/A 7.6250 in193.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 553000 lbf2460000 N | C0 - Static Radial Rating N/A 1060000 lbf4730000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM266449DW | Series N/A HM266400 | d - Cone Bore N/A 15.1250 in384.175 mm | B - Double Cone Width N/A 7.6250 in193.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 553000 lbf2460000 N | C0 - Static Radial Rating N/A 1060000 lbf4730000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM959737DW | Series N/A HM959700 | d - Cone Bore N/A 12.0093 in305.036 mm | B - Double Cone Width N/A 7.8740 in200.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM959738DW | Series N/A HM959700 | d - Cone Bore N/A 12.0092 in305.034 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM959739DW | Series N/A HM959700 | d - Cone Bore N/A 12.0092 in305.034 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM959740DW | Series N/A HM959700 | d - Cone Bore N/A 12.0092 in305.034 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM959741DW | Series N/A HM959700 | d - Cone Bore N/A 12.0092 in305.034 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| HM959744DW | Series N/A HM959700 | d - Cone Bore N/A 12.0140 in305.156 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 lbf1430000 N | C0 - Static Radial Rating N/A 612000 lbf2720000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| L217845D | Series N/A L217800 | d - Cone Bore N/A 3.3750 in85.725 mm | B - Double Cone Width N/A 1.75 in44.45 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20800 lbf92600 N | C0 - Static Radial Rating N/A 35200 lbf156000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| L281149D | Series N/A L281100 | d - Cone Bore N/A 26.0000 in660.400 mm | B - Double Cone Width N/A 6.9375 in176.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 615000 lbf2730000 N | C0 - Static Radial Rating N/A 1490000 lbf6620000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| L540049D | Series N/A L540000 | d - Cone Bore N/A 7.7500 in196.850 mm | B - Double Cone Width N/A 2.0626 in52.390 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 47400 lbf211000 N | C0 - Static Radial Rating N/A 91800 lbf408000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LM119348D | Series N/A LM119300 | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Double Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31400 lbf140000 N | C0 - Static Radial Rating N/A 51100 lbf227000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LM121948D | Series N/A LM121900 | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Double Cone Width N/A 2.5625 in65.088 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37800 lbf168000 N | C0 - Static Radial Rating N/A 70200 lbf312000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LM124449DW | Series N/A LM124400 | d - Cone Bore N/A 4.7500 in120.650 mm | B - Double Cone Width N/A 2.8440 in72.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 47000 lbf209000 N | C0 - Static Radial Rating N/A 85300 lbf379000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LM245149DGW | Series N/A LM245100 | d - Cone Bore N/A 9 in228.600 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 121000 lbf539000 N | C0 - Static Radial Rating N/A 233000 lbf1040000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LM245149DW | Series N/A LM245100 | d - Cone Bore N/A 9 in228.600 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 121000 lbf539000 N | C0 - Static Radial Rating N/A 233000 lbf1040000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LM247748D | Series N/A LM247700 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 lbf567000 N | C0 - Static Radial Rating N/A 257000 lbf1140000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LM247748DGW | Series N/A LM247700 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 lbf567000 N | C0 - Static Radial Rating N/A 257000 lbf1140000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LM247748DW | Series N/A LM247700 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 lbf567000 N | C0 - Static Radial Rating N/A 257000 lbf1140000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LM258648DGW | Series N/A LM258600 | d - Cone Bore N/A 12 1/2 in317.500 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 lbf986000 N | C0 - Static Radial Rating N/A 502000 lbf2230000 N |
CAD
N/A |
Add To Cart
Request Quote |