Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| LM258648DW | Series N/A LM258600 | d - Cone Bore N/A 12 1/2 in317.500 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 lbf986000 N | C0 - Static Radial Rating N/A 502000 lbf2230000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM258649D | Series N/A LM258600 | d - Cone Bore N/A 12 1/2 in317.500 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 lbf986000 N | C0 - Static Radial Rating N/A 502000 lbf2230000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM263149D | Series N/A LM263100 | d - Cone Bore N/A 14 in355.6 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 212000 lbf941000 N | C0 - Static Radial Rating N/A 510000 lbf2270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM263149DW | Series N/A LM263100 | d - Cone Bore N/A 14 in355.6 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 212000 lbf941000 N | C0 - Static Radial Rating N/A 510000 lbf2270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM272249DW | Series N/A LM272200 | d - Cone Bore N/A 19.0000 in482.600 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 380000 lbf1690000 N | C0 - Static Radial Rating N/A 921000 lbf4100000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM278848D | Series N/A LM278800 | d - Cone Bore N/A 23.0625 in585.788 mm | B - Double Cone Width N/A 9.0625 in230.188 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 740000 lbf3290000 N | C0 - Static Radial Rating N/A 1860000 lbf8280000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM282549D | Series N/A LM282500 | d - Cone Bore N/A 27.8750 in708.025 mm | B - Double Cone Width N/A 10.7500 in273.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1040000 lbf4630000 N | C0 - Static Radial Rating N/A 2710000 lbf12000000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM287649D | Series N/A LM287600 | d - Cone Bore N/A 36.9375 in938.213 mm | B - Double Cone Width N/A 15.7500 in400.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2050000 lbf9120000 N | C0 - Static Radial Rating N/A 5300000 lbf23600000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349D | Series N/A LM451300 | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 158000 lbf701000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349DGW | Series N/A LM451300 | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 158000 lbf701000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349DW | Series N/A LM451300 | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 158000 lbf701000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349DWX | Series N/A LM451300 | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 194000 lbf864000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM654640D | Series N/A LM654600 | d - Cone Bore N/A 10.7500 in273.050 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 lbf722000 N | C0 - Static Radial Rating N/A 387000 lbf1720000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM654644D | Series N/A LM654600 | d - Cone Bore N/A 11.0070 in279.578 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 lbf722000 N | C0 - Static Radial Rating N/A 387000 lbf1720000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM654648DW | Series N/A LM654600 | d - Cone Bore N/A 11.2500 in285.750 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 lbf722000 N | C0 - Static Radial Rating N/A 387000 lbf1720000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM665949DGW | Series N/A LM665900 | d - Cone Bore N/A 15.1875 in385.763 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 304000 lbf1350000 N | C0 - Static Radial Rating N/A 710000 lbf3160000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM665949DW | Series N/A LM665900 | d - Cone Bore N/A 15.1875 in385.763 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 304000 lbf1350000 N | C0 - Static Radial Rating N/A 710000 lbf3160000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM742749DW | Series N/A LM742700 | d - Cone Bore N/A 8 1/2 in215.900 mm | B - Double Cone Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96600 lbf430000 N | C0 - Static Radial Rating N/A 200000 lbf892000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM761648DW | Series N/A LM761600 | d - Cone Bore N/A 13 7/16 in341.313 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf915000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM761649DGW | Series N/A LM761600 | d - Cone Bore N/A 13.5060 in343.052 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM761649DW | Series N/A LM761600 | d - Cone Bore N/A 13.5060 in343.052 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf915000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM761649DWH | Series N/A LM761600 | d - Cone Bore N/A 13.5060 in343.052 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM767745D | Series N/A LM767700 | d - Cone Bore N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 295000 lbf1310000 N | C0 - Static Radial Rating N/A 631000 lbf2810000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM767748DA | Series N/A LM767700 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 317000 lbf1410000 N | C0 - Static Radial Rating N/A 699000 lbf3110000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM767748DW | Series N/A LM767700 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 295000 lbf1310000 N | C0 - Static Radial Rating N/A 631000 lbf2810000 N |
CAD
N/A
|
Add To Cart
Request Quote |