Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
67985D | Series N/A 67900 | d - Cone Bore N/A 8.1250 in206.375 mm | B - Double Cone Width N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 95300 lbf424000 N | C0 - Static Radial Rating N/A 197000 lbf876000 N | CAD N/A |
8976D | Series N/A 8900 | d - Cone Bore N/A 8.0060 in203.352 mm | B - Double Cone Width N/A 3.2188 in81.758 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 lbf428000 N | C0 - Static Radial Rating N/A 172000 lbf764000 N | CAD N/A |
LM742749DW | Series N/A LM742700 | d - Cone Bore N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96600 lbf430000 N | C0 - Static Radial Rating N/A 200000 lbf892000 N | CAD N/A |
868D | Series N/A 855 | d - Cone Bore N/A 4 in101.600 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 lbf458000 N | C0 - Static Radial Rating N/A 142000 lbf630000 N | CAD N/A |
89108D | Series N/A 89000 | d - Cone Bore N/A 10.875 in276.225 mm | B - Double Cone Width N/A 3.5000 in88.900 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 lbf463000 N | C0 - Static Radial Rating N/A 212000 lbf941000 N | CAD N/A |
89111D | Series N/A 89000 | d - Cone Bore N/A 11.0070 in279.578 mm | B - Double Cone Width N/A 3.5000 in88.900 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 lbf463000 N | C0 - Static Radial Rating N/A 212000 lbf941000 N | CAD N/A |
EE91700D | Series N/A 91000 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 110000 lbf490000 N | C0 - Static Radial Rating N/A 163000 lbf723000 N | CAD N/A |
8576D | Series N/A 8500 | d - Cone Bore N/A 9.25 in234.95 mm | B - Double Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 119000 lbf527000 N | C0 - Static Radial Rating N/A 240000 lbf1070000 N | CAD N/A |
8576DW | Series N/A 8500 | d - Cone Bore N/A 9.25 in234.95 mm | B - Double Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 119000 lbf527000 N | C0 - Static Radial Rating N/A 240000 lbf1070000 N | CAD N/A |
EE132081D | Series N/A 132000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 119000 lbf528000 N | C0 - Static Radial Rating N/A 202000 lbf900000 N | CAD N/A |
82680D | Series N/A 82600 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 120000 lbf534000 N | C0 - Static Radial Rating N/A 220000 lbf979000 N | CAD N/A |
82680DG | Series N/A 82600 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 120000 lbf534000 N | C0 - Static Radial Rating N/A 220000 lbf979000 N | CAD N/A |
82681D | Series N/A 82600 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 120000 lbf534000 N | C0 - Static Radial Rating N/A 220000 lbf979000 N | CAD N/A |
LM245149DGW | Series N/A LM245100 | d - Cone Bore N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 121000 lbf539000 N | C0 - Static Radial Rating N/A 233000 lbf1040000 N | CAD N/A |
LM245149DW | Series N/A LM245100 | d - Cone Bore N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 121000 lbf539000 N | C0 - Static Radial Rating N/A 233000 lbf1040000 N | CAD N/A |
M238849DW | Series N/A M238800 | d - Cone Bore N/A 7.3750 in187.325 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 123000 lbf548000 N | C0 - Static Radial Rating N/A 225000 lbf999000 N | CAD N/A |
EE161362D | Series N/A 160000 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 123000 lbf548000 N | C0 - Static Radial Rating N/A 250000 lbf1110000 N | CAD N/A |
EE161403D | Series N/A 160000 | d - Cone Bore N/A 14.0310 in356.387 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 123000 lbf548000 N | C0 - Static Radial Rating N/A 250000 lbf1110000 N | CAD N/A |
EE171000D | Series N/A 170000 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 3.6560 in92.862 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 126000 lbf560000 N | C0 - Static Radial Rating N/A 231000 lbf1030000 N | CAD N/A |
82681DGW | Series N/A 82600 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 lbf565000 N | C0 - Static Radial Rating N/A 220000 lbf979000 N | CAD N/A |
LM247748D | Series N/A LM247700 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 lbf567000 N | C0 - Static Radial Rating N/A 257000 lbf1140000 N | CAD N/A |
LM247748DGW | Series N/A LM247700 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 lbf567000 N | C0 - Static Radial Rating N/A 257000 lbf1140000 N | CAD N/A |
LM247748DW | Series N/A LM247700 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 lbf567000 N | C0 - Static Radial Rating N/A 257000 lbf1140000 N | CAD N/A |
946D | Series N/A 935 | d - Cone Bore N/A 4.25 in107.95 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 lbf572000 N | C0 - Static Radial Rating N/A 177000 lbf786000 N | CAD N/A |
EE280625D | Series N/A 280000 | d - Cone Bore N/A 6.25 in158.750 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 136000 lbf603000 N | C0 - Static Radial Rating N/A 195000 lbf867000 N | CAD N/A |