Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
93788D | Series N/A 93000 | d - Cone Bore N/A 7.8730 in199.974 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
93800D | Series N/A 93000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
93800DGW | Series N/A 93000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
93801D | Series N/A 93000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
EE138131D | Series N/A 138000 | d - Cone Bore N/A 13.0040 in330.302 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 165000 lbf734000 N | C0 - Static Radial Rating N/A 358000 lbf1590000 N | CAD N/A |
96851D | Series N/A 96000 | d - Cone Bore N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 171000 lbf759000 N | C0 - Static Radial Rating N/A 319000 lbf1420000 N | CAD N/A |
96851DW | Series N/A 96000 | d - Cone Bore N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 171000 lbf759000 N | C0 - Static Radial Rating N/A 319000 lbf1420000 N | CAD N/A |
EE130850D | Series N/A 130000 | d - Cone Bore N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N | CAD N/A |
EE130887D | Series N/A 130000 | d - Cone Bore N/A 8.875 in225.425 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N | CAD N/A |
EE130888D | Series N/A 130000 | d - Cone Bore N/A 8.875 in225.425 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N | CAD N/A |
EE130900D | Series N/A 130000 | d - Cone Bore N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N | CAD N/A |
EE130901D | Series N/A 130000 | d - Cone Bore N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N | CAD N/A |
EE130903D | Series N/A 130000 | d - Cone Bore N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N | CAD N/A |
EE130904D | Series N/A 130000 | d - Cone Bore N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N | CAD N/A |
M244249DXX | Series N/A M244200 | d - Cone Bore N/A 8.6875 in220.663 mm | B - Double Cone Width N/A 4.5625 in115.888 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf797000 N | C0 - Static Radial Rating N/A 308000 lbf1370000 N | CAD N/A |
HM237542D | Series N/A HM237500 | d - Cone Bore N/A 6.8750 in174.625 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf824000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N | CAD N/A |
HM237546D | Series N/A HM237500 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf824000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N | CAD N/A |
HM237546DD | Series N/A HM237500 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf824000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N | CAD N/A |
EE221025D | Series N/A 220000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 186000 lbf828000 N | C0 - Static Radial Rating N/A 326000 lbf1450000 N | CAD N/A |
EE221027D | Series N/A 220000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 186000 lbf828000 N | C0 - Static Radial Rating N/A 326000 lbf1450000 N | CAD N/A |
LM451349DWX | Series N/A LM451300 | d - Cone Bore N/A 10.5 in266.7 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 194000 lbf864000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N | CAD N/A |
EE135111DGW | Series N/A 135000 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 lbf873000 N | C0 - Static Radial Rating N/A 375000 lbf1670000 N | CAD N/A |
EE135111DW | Series N/A 135000 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 lbf873000 N | C0 - Static Radial Rating N/A 375000 lbf1670000 N | CAD N/A |
EE220975DW | Series N/A 220000 | d - Cone Bore N/A 9.7500 in247.650 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 197000 lbf876000 N | C0 - Static Radial Rating N/A 326000 lbf1450000 N | CAD N/A |
EE275106D | Series N/A 275000 | d - Cone Bore N/A 10.5 in266.7 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 198000 lbf883000 N | C0 - Static Radial Rating N/A 359000 lbf1600000 N | CAD N/A |