Batch CAD Cart (0)
  • Cart is empty
126 - 150 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Sort by
N/A 275000 N/A 10.875 in276.225 mm N/A 5.1250 in130.175 mm N/A 198000 lbf883000 N N/A 359000 lbf1600000 N N/A CAD
N/A 275000 N/A 10.875 in276.225 mm N/A 5.1250 in130.175 mm N/A 198000 lbf883000 N N/A 359000 lbf1600000 N N/A CAD
N/A 275000 N/A 10.875 in276.225 mm N/A 5.1250 in130.175 mm N/A 198000 lbf883000 N N/A 359000 lbf1600000 N N/A CAD
N/A 290000 N/A 11.7500 in298.450 mm N/A 4.2500 in107.950 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD
N/A 290000 N/A 12 in304.8 mm N/A 4.2500 in107.950 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD
N/A 290000 N/A 12 in304.8 mm N/A 4.6250 in117.475 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD
N/A 129000 N/A 11.8100 in299.974 mm N/A 5.3125 in134.938 mm N/A 201000 lbf896000 N N/A 401000 lbf1780000 N N/A CAD
N/A 129000 N/A 11.8100 in299.974 mm N/A 5.3125 in134.938 mm N/A 201000 lbf896000 N N/A 401000 lbf1780000 N N/A CAD
N/A 129000 N/A 11.9940 in304.648 mm N/A 5.3125 in134.938 mm N/A 201000 lbf896000 N N/A 401000 lbf1780000 N N/A CAD
N/A 129000 N/A 12.0079 in305.001 mm N/A 5.3125 in134.938 mm N/A 201000 lbf896000 N N/A 401000 lbf1780000 N N/A CAD
N/A 126000 N/A 9.6250 in244.475 mm N/A 5.7500 in146.050 mm N/A 204000 lbf907000 N N/A 381000 lbf1690000 N N/A CAD
N/A 126000 N/A 9.6250 in244.475 mm N/A 5.7500 in146.050 mm N/A 204000 lbf907000 N N/A 381000 lbf1690000 N N/A CAD
N/A M249700 N/A 10 in254 mm N/A 5.1250 in130.175 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A CAD
N/A M249700 N/A 10 in254 mm N/A 5.1250 in130.175 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A CAD
N/A M249700 N/A 10 in254 mm N/A 5.1250 in130.175 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A CAD
N/A M249700 N/A 10 in254 mm N/A 5.1250 in130.175 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A CAD
N/A LM761600 N/A 13.5060 in343.052 mm N/A 4.8125 in122.238 mm N/A 206000 lbf915000 N N/A 432000 lbf1920000 N N/A CAD
N/A LM761600 N/A 13.4375 in341.313 mm N/A 4.8125 in122.238 mm N/A 206000 lbf915000 N N/A 432000 lbf1920000 N N/A CAD
N/A 128000 N/A 11.0236 in279.999 mm N/A 8.1250 in206.375 mm N/A 208000 lbf924000 N N/A 409000 lbf1820000 N N/A CAD
N/A LM263100 N/A 14 in355.6 mm N/A 4.7500 in120.650 mm N/A 212000 lbf941000 N N/A 510000 lbf2270000 N N/A CAD
N/A LM263100 N/A 14 in355.6 mm N/A 4.7500 in120.650 mm N/A 212000 lbf941000 N N/A 510000 lbf2270000 N N/A CAD
N/A LM258600 N/A 12.5000 in317.500 mm N/A 5.0625 in128.588 mm N/A 222000 lbf986000 N N/A 502000 lbf2230000 N N/A CAD
N/A LM258600 N/A 12.5000 in317.500 mm N/A 5.0625 in128.588 mm N/A 222000 lbf986000 N N/A 502000 lbf2230000 N N/A CAD
N/A LM258600 N/A 12.5000 in317.500 mm N/A 5.0625 in128.588 mm N/A 222000 lbf986000 N N/A 502000 lbf2230000 N N/A CAD
N/A 450000 N/A 6.0000 in152.400 mm N/A 6.7500 in171.450 mm N/A 224000 lbf994000 N N/A 333000 lbf1480000 N N/A CAD
126 - 150 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »