Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
H239649D | Series N/A H239600 | d - Cone Bore N/A 7.3750 in187.325 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 356000 lbf1580000 N | CAD N/A |
EE231401D | Series N/A 230000 | d - Cone Bore N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 420000 lbf1870000 N | CAD N/A |
EE231401DG | Series N/A 230000 | d - Cone Bore N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 420000 lbf1870000 N | CAD N/A |
EE231475D | Series N/A 230000 | d - Cone Bore N/A 14.7500 in374.650 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 420000 lbf1870000 N | CAD N/A |
LM761649DGW | Series N/A LM761600 | d - Cone Bore N/A 13.5060 in343.052 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N | CAD N/A |
LM761649DWH | Series N/A LM761600 | d - Cone Bore N/A 13.5060 in343.052 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N | CAD N/A |
EE329118D | Series N/A 329000 | d - Cone Bore N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 243000 lbf1080000 N | C0 - Static Radial Rating N/A 462000 lbf2060000 N | CAD N/A |
EE329119D | Series N/A 329000 | d - Cone Bore N/A 11.9940 in304.648 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 243000 lbf1080000 N | C0 - Static Radial Rating N/A 462000 lbf2060000 N | CAD N/A |
EE234157D | Series N/A 234000 | d - Cone Bore N/A 15.5 in393.7 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 244000 lbf1090000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N | CAD N/A |
EE234161D | Series N/A 234000 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 244000 lbf1090000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N | CAD N/A |
M757447D | Series N/A M757400 | d - Cone Bore N/A 11.9940 in304.648 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 247000 lbf1100000 N | C0 - Static Radial Rating N/A 462000 lbf2050000 N | CAD N/A |
EE420750D | Series N/A 420000 | d - Cone Bore N/A 7.5 in190.5 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 lbf1100000 N | C0 - Static Radial Rating N/A 409000 lbf1820000 N | CAD N/A |
EE420800D | Series N/A 420000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 lbf1100000 N | C0 - Static Radial Rating N/A 409000 lbf1820000 N | CAD N/A |
EE329117D | Series N/A 329000 | d - Cone Bore N/A 11.9940 in304.648 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 lbf1100000 N | C0 - Static Radial Rating N/A 477000 lbf2120000 N | CAD N/A |
EE529090DW | Series N/A 529000 | d - Cone Bore N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 250000 lbf1110000 N | C0 - Static Radial Rating N/A 412000 lbf1830000 N | CAD N/A |
M257248DGW | Series N/A M257200 | d - Cone Bore N/A 12.0040 in304.902 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 lbf1120000 N | C0 - Static Radial Rating N/A 481000 lbf2140000 N | CAD N/A |
M257248DW | Series N/A M257200 | d - Cone Bore N/A 12.0040 in304.902 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 lbf1120000 N | C0 - Static Radial Rating N/A 481000 lbf2140000 N | CAD N/A |
EE435103D | Series N/A 435000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.1250 in155.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 253000 lbf1120000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N | CAD N/A |
EE430901D | Series N/A 430000 | d - Cone Bore N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 253000 lbf1120000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N | CAD N/A |
HH231637D | Series N/A HH231600 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 257000 lbf1140000 N | C0 - Static Radial Rating N/A 302000 lbf1340000 N | CAD N/A |
M252338DW | Series N/A M252300 | d - Cone Bore N/A 9.8750 in250.825 mm | B - Double Cone Width N/A 5.3750 in136.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 258000 lbf1150000 N | C0 - Static Radial Rating N/A 455000 lbf2030000 N | CAD N/A |
M252349D | Series N/A M252300 | d - Cone Bore N/A 10.6250 in269.875 mm | B - Double Cone Width N/A 5.3750 in136.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 258000 lbf1150000 N | C0 - Static Radial Rating N/A 455000 lbf2030000 N | CAD N/A |
M252349DW | Series N/A M252300 | d - Cone Bore N/A 10.6250 in269.875 mm | B - Double Cone Width N/A 5.3750 in136.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 258000 lbf1150000 N | C0 - Static Radial Rating N/A 455000 lbf2030000 N | CAD N/A |
HH234049D | Series N/A HH234000 | d - Cone Bore N/A 6.0000 in152.400 mm | B - Double Cone Width N/A 6.7500 in171.450 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 259000 lbf1150000 N | C0 - Static Radial Rating N/A 354000 lbf1580000 N | CAD N/A |
EE822101D | Series N/A 822000 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 264000 lbf1180000 N | C0 - Static Radial Rating N/A 392000 lbf1740000 N | CAD N/A |