Batch CAD Cart (0)
  • Cart is empty
151 - 175 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A HH234000 N/A 6.0000 in152.400 mm N/A 6.7500 in171.450 mm N/A 259000 lbf1150000 N N/A 354000 lbf1580000 N N/A CAD
N/A HH249900 N/A 9.7500 in247.650 mm N/A 8.6250 in219.075 mm N/A 442000 lbf1960000 N N/A 846000 lbf3770000 N N/A CAD
N/A HH255100 N/A 11.0000 in279.4 mm N/A 9.6250 in244.475 mm N/A 588000 lbf2620000 N N/A 1080000 lbf4820000 N N/A CAD
N/A HH258200 N/A 11.9375 in303.213 mm N/A 10.3750 in263.525 mm N/A 645000 lbf2870000 N N/A 1270000 lbf5650000 N N/A CAD
N/A HM237500 N/A 6.8750 in174.625 mm N/A 4.8750 in123.825 mm N/A 185000 lbf824000 N N/A 278000 lbf1240000 N N/A CAD
N/A HM237500 N/A 7.0000 in177.800 mm N/A 4.8750 in123.825 mm N/A 185000 lbf824000 N N/A 278000 lbf1240000 N N/A CAD
N/A HM237500 N/A 7.0000 in177.800 mm N/A 6.2500 in158.750 mm N/A 185000 lbf824000 N N/A 278000 lbf1240000 N N/A CAD
N/A HM252300 N/A 9.8750 in250.825 mm N/A 5.5000 in139.700 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD
N/A HM252300 N/A 9.8750 in250.825 mm N/A 5.5000 in139.700 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD
N/A HM252300 N/A 10 in254 mm N/A 5.5000 in139.700 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD
N/A HM252300 N/A 10.2500 in260.350 mm N/A 5.5000 in139.700 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD
N/A HM252300 N/A 10.2500 in260.350 mm N/A 6.0000 in152.400 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD
N/A HM252300 N/A 10.2500 in260.350 mm N/A 6.0000 in152.400 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD
N/A HM252300 N/A 10.2500 in260.350 mm N/A 6.0000 in152.400 mm N/A 348000 lbf1550000 N N/A 475000 lbf2110000 N N/A CAD
N/A HM256800 N/A 11.3750 in288.925 mm N/A 5.9375 in150.813 mm N/A 321000 lbf1430000 N N/A 587000 lbf2610000 N N/A CAD
N/A HM256800 N/A 11.7500 in298.450 mm N/A 5.9375 in150.813 mm N/A 321000 lbf1430000 N N/A 587000 lbf2610000 N N/A CAD
N/A HM256800 N/A 11.8125 in300.038 mm N/A 5.9375 in150.813 mm N/A 292000 lbf1300000 N N/A 622000 lbf2770000 N N/A CAD
N/A HM256800 N/A 11.8125 in300.038 mm N/A 5.9375 in150.813 mm N/A 292000 lbf1300000 N N/A 622000 lbf2770000 N N/A CAD
N/A HM256800 N/A 11.8125 in300.038 mm N/A 5.9375 in150.813 mm N/A 292000 lbf1300000 N N/A 622000 lbf2770000 N N/A CAD
N/A HM259000 N/A 12.5000 in317.500 mm N/A 6.2500 in158.750 mm N/A 347000 lbf1540000 N N/A 628000 lbf2790000 N N/A CAD
N/A HM259000 N/A 12.5000 in317.500 mm N/A 6.2500 in158.750 mm N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A CAD
N/A HM259000 N/A 12.5000 in317.500 mm N/A 6.2500 in158.750 mm N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A CAD
N/A HM259000 N/A 12.5000 in317.500 mm N/A 6.2500 in158.750 mm N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A CAD
N/A HM259000 N/A 12.5000 in317.500 mm N/A 6.2500 in158.750 mm N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A CAD
N/A HM261000 N/A 13.1250 in333.375 mm N/A 6.5625 in166.688 mm N/A 360000 lbf1600000 N N/A 777000 lbf3460000 N N/A CAD
151 - 175 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »