Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X32060X | Series N/A 32060X | d - Cone Bore N/A 300 mm11.811 in | B - Cone Width N/A 100 mm3.937 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1730000 N389000 lbf | C0 - Static Radial Rating N/A 3170000 N712000 lbf | CAD N/A |
X32064XM | Series N/A 32064XM | d - Cone Bore N/A 320.000 mm12.5984 in | B - Cone Width N/A 100 mm3.937 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1800000 N406000 lbf | C0 - Static Radial Rating N/A 3420000 N768000 lbf | CAD N/A |
X32244M | Series N/A 32244 | d - Cone Bore N/A 220 mm8.6614 in | B - Cone Width N/A 108 mm4.252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2120000 N476000 lbf | C0 - Static Radial Rating N/A 3010000 N677000 lbf | CAD N/A |
X32248 | Series N/A 32248 | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 120 mm4.7244 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2180000 N491000 lbf | C0 - Static Radial Rating N/A 3680000 N828000 lbf | CAD N/A |
JL286948H | Series N/A L286900 | d - Cone Bore N/A 928.000 mm36.5354 in | B - Cone Width N/A 90.000 mm3.5433 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2660000 N599000 lbf | C0 - Static Radial Rating N/A 8460000 N1900000 lbf | CAD N/A |
JL286949H | Series N/A L286900 | d - Cone Bore N/A 930.000 mm36.6142 in | B - Cone Width N/A 90.000 mm3.5433 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2660000 N599000 lbf | C0 - Static Radial Rating N/A 8460000 N1900000 lbf | CAD N/A |
JL286948 | Series N/A L286900 | d - Cone Bore N/A 928.000 mm36.5354 in | B - Cone Width N/A 90.000 mm3.5433 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2850000 N641000 lbf | C0 - Static Radial Rating N/A 9330000 N2100000 lbf | CAD N/A |
JL286949 | Series N/A L286900 | d - Cone Bore N/A 930.000 mm36.6142 in | B - Cone Width N/A 90.000 mm3.5433 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2850000 N641000 lbf | C0 - Static Radial Rating N/A 9330000 N2100000 lbf | CAD N/A |
X32252 | Series N/A 32252 | d - Cone Bore N/A 260 mm10.2362 in | B - Cone Width N/A 130 mm5.1181 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2860000 N642000 lbf | C0 - Static Radial Rating N/A 4140000 N930000 lbf | CAD N/A |
JL580946 | Series N/A L580900 | d - Cone Bore N/A 630.000 mm24.8031 in | B - Cone Width N/A 100 mm3.937 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2890000 N649000 lbf | C0 - Static Radial Rating N/A 5910000 N1330000 lbf | CAD N/A |
X32260M | Series N/A 32260 | d - Cone Bore N/A 300 mm11.811 in | B - Cone Width N/A 140 mm5.5118 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3090000 N695000 lbf | C0 - Static Radial Rating N/A 5310000 N1190000 lbf | CAD N/A |
M249749AH | Series N/A | d - Cone Bore N/A 254 mm10 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
M249749AH | Series N/A | d - Cone Bore N/A 254 mm10 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
LM377449H | Series N/A | d - Cone Bore N/A 558.8 mm22 in | B - Cone Width N/A 93 mm3.6614 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
LM377449H | Series N/A | d - Cone Bore N/A 558.8 mm22 in | B - Cone Width N/A 93 mm3.6614 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
JM241538 | Series N/A | d - Cone Bore N/A 189.949 mm7.4783 in | B - Cone Width N/A 60.000 mm2.3622 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
JM241538 | Series N/A | d - Cone Bore N/A 189.949 mm7.4783 in | B - Cone Width N/A 60.000 mm2.3622 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
X31322M | Series N/A | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
X31322M | Series N/A | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
X30210UM | Series N/A | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
X30210UM | Series N/A | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
X32205-B | Series N/A | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
X32205-B | Series N/A | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |