Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X32314CM | Series N/A 32314C | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 366000 N82300 lbf | C0 - Static Radial Rating N/A 448000 N101000 lbf | CAD N/A |
X32220 | Series N/A 32220 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 368000 N82700 lbf | C0 - Static Radial Rating N/A 478000 N107000 lbf | CAD N/A |
X32218M | Series N/A 32218M | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 370000 N83200 lbf | C0 - Static Radial Rating N/A 406000 N91200 lbf | CAD N/A |
JHM522649 | Series N/A HM522600 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 371000 N83500 lbf | C0 - Static Radial Rating N/A 554000 N125000 lbf | CAD N/A |
JHM522649A | Series N/A HM522600 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 371000 N83500 lbf | C0 - Static Radial Rating N/A 554000 N125000 lbf | CAD N/A |
X30222M | Series N/A 30222M | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 374000 N84000 lbf | C0 - Static Radial Rating N/A 475000 N107000 lbf | CAD N/A |
X32219M | Series N/A 32219M | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 375000 N84300 lbf | C0 - Static Radial Rating N/A 401000 N90100 lbf | CAD N/A |
XAA32219M | Series N/A 32219M | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 375000 N84300 lbf | C0 - Static Radial Rating N/A 401000 N90100 lbf | CAD N/A |
J90354 | Series N/A 90000 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 46.038 mm1.8125 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 383000 N86100 lbf | C0 - Static Radial Rating N/A 392000 N88100 lbf | CAD N/A |
JM734449A | Series N/A M734400 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 44.500 mm1.7520 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 383000 N86100 lbf | C0 - Static Radial Rating N/A 710000 N160000 lbf | CAD N/A |
X32026XM | Series N/A 32026XM | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 386000 N86900 lbf | C0 - Static Radial Rating N/A 617000 N139000 lbf | CAD N/A |
JHM318448 | Series N/A HM318400 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 44.000 mm1.7323 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 392000 N88100 lbf | C0 - Static Radial Rating N/A 447000 N101000 lbf | CAD N/A |
JHM318448A | Series N/A HM318400 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 44.000 mm1.7323 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 392000 N88100 lbf | C0 - Static Radial Rating N/A 447000 N101000 lbf | CAD N/A |
JH217249 | Series N/A H217200 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 446000 N100000 lbf | CAD N/A |
X32028XM | Series N/A 32028XM | d - Cone Bore N/A 140 mm5.5118 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 644000 N145000 lbf | CAD N/A |
X32220CM | Series N/A 32220C | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 521000 N117000 lbf | CAD N/A |
XAA32028XM | Series N/A 32028XM | d - Cone Bore N/A 140 mm5.5118 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 644000 N145000 lbf | CAD N/A |
XAA32220CM | Series N/A 32220C | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 521000 N117000 lbf | CAD N/A |
X30224M | Series N/A 30224M | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 396000 N89100 lbf | C0 - Static Radial Rating N/A 508000 N114000 lbf | CAD N/A |
X32221 | Series N/A 32221 | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 50 mm1.9685 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 398000 N89600 lbf | C0 - Static Radial Rating N/A 516000 N116000 lbf | CAD N/A |
X32938M | Series N/A 32938 | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 398000 N89500 lbf | C0 - Static Radial Rating N/A 833000 N187000 lbf | CAD N/A |
XAA32221 | Series N/A 32221 | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 50 mm1.9685 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 398000 N89600 lbf | C0 - Static Radial Rating N/A 516000 N116000 lbf | CAD N/A |
JM734445 | Series N/A M734400 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 44.500 mm1.7520 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 401000 N90200 lbf | C0 - Static Radial Rating N/A 759000 N171000 lbf | CAD N/A |
JM734449 | Series N/A M734400 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 44.500 mm1.7520 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 401000 N90200 lbf | C0 - Static Radial Rating N/A 759000 N171000 lbf | CAD N/A |
X32936M | Series N/A 32936M | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 403000 N90600 lbf | C0 - Static Radial Rating N/A 795000 N179000 lbf | CAD N/A |