Timken®Tapered Roller Bearings - Single Cones - Metric
Timken®Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Bore Size (mm)
Bore Size (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|
| KJF9549 | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 420000 N94400 lbf | Static Radial Load Rating (C0) N/A 506000 N114000 lbf |
CAD
N/A
|
| X30219 | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 265000 N59700 lbf | Static Radial Load Rating (C0) N/A 327000 N73400 lbf |
CAD
N/A
|
| X30219CM | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 264000 N59400 lbf | Static Radial Load Rating (C0) N/A 325000 N73000 lbf |
CAD
N/A
|
| X30319M | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 45 mm1.7717 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 404000 N90800 lbf | Static Radial Load Rating (C0) N/A 492000 N111000 lbf |
CAD
N/A
|
| X32019X | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 220000 N49500 lbf | Static Radial Load Rating (C0) N/A 274000 N61500 lbf |
CAD
N/A
|
| X32019XM | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 N45300 lbf | Static Radial Load Rating (C0) N/A 274000 N61500 lbf |
CAD
N/A
|
| X32219 | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 316000 N71100 lbf | Static Radial Load Rating (C0) N/A 401000 N90100 lbf |
CAD
N/A
|
| X32219M | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 375000 N84300 lbf | Static Radial Load Rating (C0) N/A 401000 N90100 lbf |
CAD
N/A
|
| X32319M | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 67 mm2.6378 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 N141000 lbf | Static Radial Load Rating (C0) N/A 714000 N161000 lbf |
CAD
N/A
|
| X33019 | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 39 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 N55300 lbf | Static Radial Load Rating (C0) N/A 378000 N85100 lbf |
CAD
N/A
|
| XAA32019X | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 220000 N49500 lbf | Static Radial Load Rating (C0) N/A 274000 N61500 lbf |
CAD
N/A
|
| XAA32019XM | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 N45300 lbf | Static Radial Load Rating (C0) N/A 274000 N61500 lbf |
CAD
N/A
|
| XAA32219M | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 375000 N84300 lbf | Static Radial Load Rating (C0) N/A 401000 N90100 lbf |
CAD
N/A
|
| XAA33019 | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 39 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 N55300 lbf | Static Radial Load Rating (C0) N/A 378000 N85100 lbf |
CAD
N/A
|
| X30219G | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 265000 N59700 lbf | Static Radial Load Rating (C0) N/A 327000 N73400 lbf |
CAD
N/A
|
| JHH224333 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 66.675 mm2.6250 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 680000 N153000 lbf | Static Radial Load Rating (C0) N/A 906000 N204000 lbf |
CAD
N/A
|
| JHM720249 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 40.000 mm1.5748 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 331000 N74400 lbf | Static Radial Load Rating (C0) N/A 416000 N93500 lbf |
CAD
N/A
|
| JLM820048 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 30.000 mm1.1811 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 162000 N36500 lbf | Static Radial Load Rating (C0) N/A 242000 N54400 lbf |
CAD
N/A
|
| JM720249 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 231000 N52000 lbf | Static Radial Load Rating (C0) N/A 355000 N79900 lbf |
CAD
N/A
|
| JP10049 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 22.500 mm0.8858 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 125000 N28200 lbf | Static Radial Load Rating (C0) N/A 172000 N38700 lbf |
CAD
N/A
|
| JP10049A | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 22.500 mm0.8858 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 149000 N33400 lbf | Static Radial Load Rating (C0) N/A 172000 N38700 lbf |
CAD
N/A
|
| KJHM720249 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 40.000 mm1.5748 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 331000 N74400 lbf | Static Radial Load Rating (C0) N/A 416000 N93500 lbf |
CAD
N/A
|
| X30220M | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 34.000 mm1.3386 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 301000 N67600 lbf | Static Radial Load Rating (C0) N/A 375000 N84300 lbf |
CAD
N/A
|
| X30320M | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 47 mm1.8504 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 486000 N109000 lbf | Static Radial Load Rating (C0) N/A 579000 N130000 lbf |
CAD
N/A
|
| X31320XM | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 51 mm2.0079 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 N99100 lbf | Static Radial Load Rating (C0) N/A 526000 N118000 lbf |
CAD
N/A
|