This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
451 - 475 of 485 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 200 mm7.874 in N/A 58.000 mm2.2835 in N/A 891000 N200000 lbf N/A 1330000 N299000 lbf N/A
N/A 200 mm7.874 in N/A 70 mm2.7559 in N/A 847000 N191000 lbf N/A 1520000 N342000 lbf N/A
N/A 200 mm7.874 in N/A 98 mm3.8583 in N/A 1390000 N312000 lbf N/A 2250000 N506000 lbf N/A
N/A 200 mm7.874 in N/A 51 mm2.0079 in N/A 561000 N126000 lbf N/A 1050000 N235000 lbf N/A
N/A 220 mm8.6614 in N/A 65 mm2.5591 in N/A 1260000 N283000 lbf N/A 1560000 N350000 lbf N/A
N/A 220 mm8.6614 in N/A 76 mm2.9921 in N/A 994000 N223000 lbf N/A 1800000 N405000 lbf N/A
N/A 220 mm8.6614 in N/A 108 mm4.252 in N/A 2120000 N476000 lbf N/A 3010000 N677000 lbf N/A
N/A 220 mm8.6614 in N/A 51 mm2.0079 in N/A 561000 N126000 lbf N/A 1090000 N245000 lbf N/A
N/A 240 mm9.4488 in N/A 39 mm1.5354 in N/A 440000 N99000 lbf N/A 808000 N182000 lbf N/A
N/A 240 mm9.4488 in N/A 76 mm2.9921 in N/A 1180000 N266000 lbf N/A 1940000 N435000 lbf N/A
N/A 240 mm9.4488 in N/A 76 mm2.9921 in N/A 835000 N188000 lbf N/A 1630000 N366000 lbf N/A
N/A 240 mm9.4488 in N/A 76 mm2.9921 in N/A 835000 N188000 lbf N/A 1630000 N366000 lbf N/A
N/A 240 mm9.4488 in N/A 120 mm4.7244 in N/A 2180000 N491000 lbf N/A 3680000 N828000 lbf N/A
N/A 240 mm9.4488 in N/A 51 mm2.0079 in N/A 571000 N128000 lbf N/A 1150000 N258000 lbf N/A
N/A 241.000 mm9.4882 in N/A 76 mm2.9921 in N/A 835000 N188000 lbf N/A 1630000 N366000 lbf N/A
N/A 254 mm10 in N/A 76 mm2.9921 in N/A N/A N/A
N/A 254 mm10 in N/A 76 mm2.9921 in N/A N/A N/A
N/A 260 mm10.2362 in N/A 87 mm3.4252 in N/A 1520000 N341000 lbf N/A 2440000 N548000 lbf N/A
N/A 260 mm10.2362 in N/A 130 mm5.1181 in N/A 2860000 N642000 lbf N/A 4140000 N930000 lbf N/A
N/A 260 mm10.2362 in N/A 63.5 mm2.5 in N/A 829000 N186000 lbf N/A 1690000 N379000 lbf N/A
N/A 280 mm11.0236 in N/A 87 mm3.4252 in N/A 1380000 N309000 lbf N/A 2620000 N590000 lbf N/A
N/A 280 mm11.0236 in N/A 63.5 mm2.5 in N/A 850000 N191000 lbf N/A 1780000 N401000 lbf N/A
N/A 300 mm11.811 in N/A 100 mm3.937 in N/A 1730000 N389000 lbf N/A 3170000 N712000 lbf N/A
N/A 300 mm11.811 in N/A 140 mm5.5118 in N/A 3090000 N695000 lbf N/A 5310000 N1190000 lbf N/A
N/A 300 mm11.811 in N/A 76 mm2.9921 in N/A 1180000 N265000 lbf N/A 2430000 N547000 lbf N/A
451 - 475 of 485 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20