This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
126 - 150 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 55 mm2.1654 in N/A 31.000 mm1.2205 in N/A 172000 N38700 lbf N/A 175000 N39200 lbf N/A
N/A 55 mm2.1654 in N/A 21.000 mm0.8268 in N/A 107000 N24000 lbf N/A 122000 N27400 lbf N/A
N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 174000 N39100 lbf N/A 190000 N42700 lbf N/A
N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 172000 N38700 lbf N/A 157000 N35300 lbf N/A
N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A
N/A 55 mm2.1654 in N/A 25.000 mm0.9843 in N/A 121000 N27200 lbf N/A 141000 N31600 lbf N/A
N/A 55 mm2.1654 in N/A 25.000 mm0.9843 in N/A 143000 N32200 lbf N/A 141000 N31600 lbf N/A
N/A 55 mm2.1654 in N/A 43 mm1.6929 in N/A 228000 N51200 lbf N/A 265000 N59700 lbf N/A
N/A 55 mm2.1654 in N/A 27.000 mm1.0630 in N/A 118000 N26500 lbf N/A 141000 N31700 lbf N/A
N/A 55 mm2.1654 in N/A 30.000 mm1.1811 in N/A 158000 N35500 lbf N/A 166000 N37200 lbf N/A
N/A 55 mm2.1654 in N/A 35.000 mm1.3780 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A
N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A
N/A 55 mm2.1654 in N/A 38.000 mm1.4961 in N/A 234000 N52700 lbf N/A 253000 N56800 lbf N/A
N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A
N/A 55 mm2.1654 in N/A 43 mm1.6929 in N/A 228000 N51200 lbf N/A 265000 N59700 lbf N/A
N/A 60 mm2.3622 in N/A 39 mm1.5354 in N/A 274000 N61500 lbf N/A 279000 N62800 lbf N/A
N/A 60 mm2.3622 in N/A 24.000 mm0.9449 in N/A 97600 N21900 lbf N/A 135000 N30400 lbf N/A
N/A 60 mm2.3622 in N/A 46.000 mm1.8110 in N/A 252000 N56700 lbf N/A 348000 N78300 lbf N/A
N/A 60 mm2.3622 in N/A 20.000 mm0.7874 in N/A 82500 N18500 lbf N/A 101000 N22800 lbf N/A
N/A 60 mm2.3622 in N/A 33.500 mm1.3189 in N/A 204000 N45800 lbf N/A 210000 N47100 lbf N/A
N/A 60 mm2.3622 in N/A 22.000 mm0.8661 in N/A 107000 N24100 lbf N/A 117000 N26200 lbf N/A
N/A 60 mm2.3622 in N/A 22.000 mm0.8661 in N/A 120000 N27000 lbf N/A 137000 N30700 lbf N/A
N/A 60 mm2.3622 in N/A 31.000 mm1.2205 in N/A 201000 N45300 lbf N/A 221000 N49800 lbf N/A
N/A 60 mm2.3622 in N/A 31.000 mm1.2205 in N/A 218000 N49000 lbf N/A 221000 N49800 lbf N/A
N/A 60 mm2.3622 in N/A 31.000 mm1.2205 in N/A 186000 N41700 lbf N/A 188000 N42200 lbf N/A
126 - 150 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »