This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
201 - 225 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 70 mm2.7559 in N/A 31.000 mm1.2205 in N/A 216000 N48600 lbf N/A 224000 N50400 lbf N/A
N/A 70 mm2.7559 in N/A 51 mm2.0079 in N/A 366000 N82300 lbf N/A 448000 N101000 lbf N/A
N/A 70 mm2.7559 in N/A 51 mm2.0079 in N/A 434000 N97500 lbf N/A 448000 N101000 lbf N/A
N/A 70 mm2.7559 in N/A 31.000 mm1.2205 in N/A 153000 N34500 lbf N/A 236000 N53000 lbf N/A
N/A 70 mm2.7559 in N/A 37.000 mm1.4567 in N/A 235000 N52800 lbf N/A 270000 N60800 lbf N/A
N/A 70 mm2.7559 in N/A 37.000 mm1.4567 in N/A 215000 N48200 lbf N/A 270000 N60800 lbf N/A
N/A 70 mm2.7559 in N/A 41 mm1.6142 in N/A 282000 N63300 lbf N/A 314000 N70700 lbf N/A
N/A 70 mm2.7559 in N/A 24.000 mm0.9449 in N/A 138000 N31000 lbf N/A 157000 N35300 lbf N/A
N/A 70 mm2.7559 in N/A 25.000 mm0.9843 in N/A 133000 N29900 lbf N/A 163000 N36700 lbf N/A
N/A 75 mm2.9528 in N/A 51 mm2.0079 in N/A 347000 N78000 lbf N/A 463000 N104000 lbf N/A
N/A 75 mm2.9528 in N/A 51 mm2.0079 in N/A 347000 N78000 lbf N/A 463000 N104000 lbf N/A
N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 140000 N31600 lbf N/A 167000 N37500 lbf N/A
N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 140000 N31600 lbf N/A 167000 N37500 lbf N/A
N/A 75 mm2.9528 in N/A 29.500 mm1.1614 in N/A 159000 N35800 lbf N/A 229000 N51500 lbf N/A
N/A 75 mm2.9528 in N/A 29.500 mm1.1614 in N/A 159000 N35800 lbf N/A 229000 N51500 lbf N/A
N/A 75 mm2.9528 in N/A 38.000 mm1.4961 in N/A 274000 N61600 lbf N/A 294000 N66200 lbf N/A
N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 181000 N40600 lbf N/A 180000 N40400 lbf N/A
N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 152000 N34200 lbf N/A 180000 N40400 lbf N/A
N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 354000 N79600 lbf N/A 338000 N76000 lbf N/A
N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 354000 N79600 lbf N/A 338000 N76000 lbf N/A
N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 248000 N55800 lbf N/A 278000 N62500 lbf N/A
N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 135000 N30400 lbf N/A 170000 N38200 lbf N/A
N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 135000 N30400 lbf N/A 170000 N38200 lbf N/A
N/A 75 mm2.9528 in N/A 31.000 mm1.2205 in N/A 218000 N49000 lbf N/A 227000 N51100 lbf N/A
N/A 75 mm2.9528 in N/A 31.000 mm1.2205 in N/A 199000 N44800 lbf N/A 227000 N51100 lbf N/A
201 - 225 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »