Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X32322M | Series N/A 32322 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 80 mm3.1496 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 760000 N171000 lbf | C0 - Static Radial Rating N/A 1020000 N229000 lbf | CAD N/A |
J450590 | Series N/A 450000 | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 80 mm3.1496 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 994000 N224000 lbf | C0 - Static Radial Rating N/A 1480000 N333000 lbf | CAD N/A |
X32232 | Series N/A 32232 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 80 mm3.1496 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1020000 N229000 lbf | C0 - Static Radial Rating N/A 1630000 N366000 lbf | CAD N/A |
X32234M | Series N/A 32234 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 86 mm3.3858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1110000 N250000 lbf | C0 - Static Radial Rating N/A 1750000 N394000 lbf | CAD N/A |
X32236 | Series N/A 32236 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 86 mm3.3858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1140000 N255000 lbf | C0 - Static Radial Rating N/A 1900000 N427000 lbf | CAD N/A |
X32052X | Series N/A 32052X | d - Cone Bore N/A 260 mm10.2362 in | B - Cone Width N/A 87 mm3.4252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1520000 N341000 lbf | C0 - Static Radial Rating N/A 2440000 N548000 lbf | CAD N/A |
X32056XM | Series N/A 32056X | d - Cone Bore N/A 280 mm11.0236 in | B - Cone Width N/A 87 mm3.4252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1380000 N309000 lbf | C0 - Static Radial Rating N/A 2620000 N590000 lbf | CAD N/A |
JL286948 | Series N/A L286900 | d - Cone Bore N/A 928.000 mm36.5354 in | B - Cone Width N/A 90.000 mm3.5433 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2850000 N641000 lbf | C0 - Static Radial Rating N/A 9330000 N2100000 lbf | CAD N/A |
JL286948H | Series N/A L286900 | d - Cone Bore N/A 928.000 mm36.5354 in | B - Cone Width N/A 90.000 mm3.5433 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2660000 N599000 lbf | C0 - Static Radial Rating N/A 8460000 N1900000 lbf | CAD N/A |
JL286949 | Series N/A L286900 | d - Cone Bore N/A 930.000 mm36.6142 in | B - Cone Width N/A 90.000 mm3.5433 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2850000 N641000 lbf | C0 - Static Radial Rating N/A 9330000 N2100000 lbf | CAD N/A |
JL286949H | Series N/A L286900 | d - Cone Bore N/A 930.000 mm36.6142 in | B - Cone Width N/A 90.000 mm3.5433 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2660000 N599000 lbf | C0 - Static Radial Rating N/A 8460000 N1900000 lbf | CAD N/A |
X32238 | Series N/A 32238 | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 92 mm3.622 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1700000 N383000 lbf | C0 - Static Radial Rating N/A 2210000 N496000 lbf | CAD N/A |
X32326M | Series N/A 32326 | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 93 mm3.6614 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1120000 N252000 lbf | C0 - Static Radial Rating N/A 1460000 N329000 lbf | CAD N/A |
LM377449H | Series N/A | d - Cone Bore N/A 558.8 mm22 in | B - Cone Width N/A 93 mm3.6614 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
LM377449H | Series N/A | d - Cone Bore N/A 558.8 mm22 in | B - Cone Width N/A 93 mm3.6614 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
X32240 | Series N/A 32240 | d - Cone Bore N/A 200 mm7.874 in | B - Cone Width N/A 98 mm3.8583 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1390000 N312000 lbf | C0 - Static Radial Rating N/A 2250000 N506000 lbf | CAD N/A |
JL580946 | Series N/A L580900 | d - Cone Bore N/A 630.000 mm24.8031 in | B - Cone Width N/A 100 mm3.937 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2890000 N649000 lbf | C0 - Static Radial Rating N/A 5910000 N1330000 lbf | CAD N/A |
X32064XM | Series N/A 32064XM | d - Cone Bore N/A 320.000 mm12.5984 in | B - Cone Width N/A 100 mm3.937 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1800000 N406000 lbf | C0 - Static Radial Rating N/A 3420000 N768000 lbf | CAD N/A |
X32060X | Series N/A 32060X | d - Cone Bore N/A 300 mm11.811 in | B - Cone Width N/A 100 mm3.937 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1730000 N389000 lbf | C0 - Static Radial Rating N/A 3170000 N712000 lbf | CAD N/A |
X32244M | Series N/A 32244 | d - Cone Bore N/A 220 mm8.6614 in | B - Cone Width N/A 108 mm4.252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2120000 N476000 lbf | C0 - Static Radial Rating N/A 3010000 N677000 lbf | CAD N/A |
X32248 | Series N/A 32248 | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 120 mm4.7244 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2180000 N491000 lbf | C0 - Static Radial Rating N/A 3680000 N828000 lbf | CAD N/A |
X32252 | Series N/A 32252 | d - Cone Bore N/A 260 mm10.2362 in | B - Cone Width N/A 130 mm5.1181 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2860000 N642000 lbf | C0 - Static Radial Rating N/A 4140000 N930000 lbf | CAD N/A |
X32260M | Series N/A 32260 | d - Cone Bore N/A 300 mm11.811 in | B - Cone Width N/A 140 mm5.5118 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3090000 N695000 lbf | C0 - Static Radial Rating N/A 5310000 N1190000 lbf | CAD N/A |