Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X33021 | Series N/A 33021 | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 291000 N65400 lbf | C0 - Static Radial Rating N/A 449000 N101000 lbf | CAD N/A |
X32024X | Series N/A 32024X | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 292000 N65700 lbf | C0 - Static Radial Rating N/A 466000 N105000 lbf | CAD N/A |
X33018 | Series N/A 33018 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 293000 N65900 lbf | C0 - Static Radial Rating N/A 377000 N84700 lbf | CAD N/A |
X33216 | Series N/A 33216 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 297000 N66700 lbf | C0 - Static Radial Rating N/A 409000 N91900 lbf | CAD N/A |
JT9049 | Series N/A JT9000 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 298000 N67100 lbf | C0 - Static Radial Rating N/A 386000 N86800 lbf | CAD N/A |
KJT9049 | Series N/A JT9000 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 298000 N67100 lbf | C0 - Static Radial Rating N/A 386000 N86800 lbf | CAD N/A |
X30220M | Series N/A 30220M | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 301000 N67600 lbf | C0 - Static Radial Rating N/A 375000 N84300 lbf | CAD N/A |
X31317M | Series N/A 31317 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 308000 N69300 lbf | C0 - Static Radial Rating N/A 366000 N82300 lbf | CAD N/A |
JW8049 | Series N/A JW8000 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 313000 N70300 lbf | C0 - Static Radial Rating N/A 339000 N76100 lbf | CAD N/A |
X30317M | Series N/A 30317M | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 313000 N70500 lbf | C0 - Static Radial Rating N/A 346000 N77700 lbf | CAD N/A |
X32219 | Series N/A 32219 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 316000 N71100 lbf | C0 - Static Radial Rating N/A 401000 N90100 lbf | CAD N/A |
X32313M | Series N/A 32313M | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 48 mm1.8898 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 320000 N72000 lbf | C0 - Static Radial Rating N/A 388000 N87200 lbf | CAD N/A |
X31316M | Series N/A 31316 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 N72100 lbf | C0 - Static Radial Rating N/A 312000 N70100 lbf | CAD N/A |
J6392 | Series N/A 6300 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 56 mm2.2050 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 N72300 lbf | C0 - Static Radial Rating N/A 404000 N90900 lbf | CAD N/A |
X31318M | Series N/A 31318M | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 324000 N72800 lbf | C0 - Static Radial Rating N/A 421000 N94600 lbf | CAD N/A |
X32930M | Series N/A 32930M | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 324000 N72800 lbf | C0 - Static Radial Rating N/A 573000 N129000 lbf | CAD N/A |
X30221M | Series N/A 30221M | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 N73200 lbf | C0 - Static Radial Rating N/A 407000 N91400 lbf | CAD N/A |
JF7049 | Series N/A JF7000 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 42.000 mm1.6535 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 N73200 lbf | C0 - Static Radial Rating N/A 360000 N80800 lbf | CAD N/A |
JF7049A | Series N/A JF7000 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 42.000 mm1.6535 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 N73200 lbf | C0 - Static Radial Rating N/A 360000 N80800 lbf | CAD N/A |
JHM720249 | Series N/A HM720200 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 331000 N74400 lbf | C0 - Static Radial Rating N/A 416000 N93500 lbf | CAD N/A |
KJHM720249 | Series N/A HM720200 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 331000 N74400 lbf | C0 - Static Radial Rating N/A 416000 N93500 lbf | CAD N/A |
X32022X | Series N/A 32022X | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 334000 N75000 lbf | C0 - Static Radial Rating N/A 433000 N97300 lbf | CAD N/A |
X32022XM | Series N/A 32022X | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 334000 N75000 lbf | C0 - Static Radial Rating N/A 433000 N97300 lbf | CAD N/A |
X30316M | Series N/A 30316M | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 334000 N75200 lbf | C0 - Static Radial Rating N/A 381000 N85600 lbf | CAD N/A |
JHM534149 | Series N/A HM534100 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 335000 N75300 lbf | C0 - Static Radial Rating N/A 590000 N133000 lbf | CAD N/A |