Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
JHM318448A | Series N/A HM318400 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 44.000 mm1.7323 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 392000 N88100 lbf | C0 - Static Radial Rating N/A 447000 N101000 lbf | CAD N/A |
JH217249 | Series N/A H217200 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 446000 N100000 lbf | CAD N/A |
XAA32028XM | Series N/A 32028XM | d - Cone Bore N/A 140 mm5.5118 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 644000 N145000 lbf | CAD N/A |
X32028XM | Series N/A 32028XM | d - Cone Bore N/A 140 mm5.5118 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 644000 N145000 lbf | CAD N/A |
X32220CM | Series N/A 32220C | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 521000 N117000 lbf | CAD N/A |
XAA32220CM | Series N/A 32220C | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 521000 N117000 lbf | CAD N/A |
X30224M | Series N/A 30224M | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 396000 N89100 lbf | C0 - Static Radial Rating N/A 508000 N114000 lbf | CAD N/A |
X32938M | Series N/A 32938 | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 398000 N89500 lbf | C0 - Static Radial Rating N/A 833000 N187000 lbf | CAD N/A |
XAA32221 | Series N/A 32221 | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 50 mm1.9685 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 398000 N89600 lbf | C0 - Static Radial Rating N/A 516000 N116000 lbf | CAD N/A |
X32221 | Series N/A 32221 | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 50 mm1.9685 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 398000 N89600 lbf | C0 - Static Radial Rating N/A 516000 N116000 lbf | CAD N/A |
JM734449 | Series N/A M734400 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 44.500 mm1.7520 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 401000 N90200 lbf | C0 - Static Radial Rating N/A 759000 N171000 lbf | CAD N/A |
JM734445 | Series N/A M734400 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 44.500 mm1.7520 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 401000 N90200 lbf | C0 - Static Radial Rating N/A 759000 N171000 lbf | CAD N/A |
X32936M | Series N/A 32936M | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 403000 N90600 lbf | C0 - Static Radial Rating N/A 795000 N179000 lbf | CAD N/A |
X33022M | Series N/A 33022 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 47 mm1.8504 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 404000 N90700 lbf | C0 - Static Radial Rating N/A 563000 N126000 lbf | CAD N/A |
X33022 | Series N/A 33022 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 47 mm1.8504 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 404000 N90700 lbf | C0 - Static Radial Rating N/A 563000 N126000 lbf | CAD N/A |
X30319M | Series N/A 30319 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 404000 N90800 lbf | C0 - Static Radial Rating N/A 492000 N111000 lbf | CAD N/A |
X30318M | Series N/A 30318 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 406000 N91300 lbf | C0 - Static Radial Rating N/A 429000 N96500 lbf | CAD N/A |
JM738249 | Series N/A M738200 | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 44.000 mm1.7323 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 407000 N91500 lbf | C0 - Static Radial Rating N/A 807000 N181000 lbf | CAD N/A |
JM738249A | Series N/A M738200 | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 44.000 mm1.7323 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 407000 N91500 lbf | C0 - Static Radial Rating N/A 807000 N181000 lbf | CAD N/A |
JM736149 | Series N/A M736100 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 409000 N92000 lbf | C0 - Static Radial Rating N/A 786000 N177000 lbf | CAD N/A |
JM736149A | Series N/A M736100 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 409000 N92000 lbf | C0 - Static Radial Rating N/A 786000 N177000 lbf | CAD N/A |
JM736149AA | Series N/A M736100 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 409000 N92000 lbf | C0 - Static Radial Rating N/A 786000 N177000 lbf | CAD N/A |
X33122M | Series N/A 33122 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 56 mm2.2047 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 412000 N92700 lbf | C0 - Static Radial Rating N/A 635000 N143000 lbf | CAD N/A |
X33217 | Series N/A 33217 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 49.000 mm1.9291 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 416000 N93600 lbf | C0 - Static Radial Rating N/A 483000 N109000 lbf | CAD N/A |
X33024M | Series N/A 33024M | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 48 mm1.8898 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 418000 N93900 lbf | C0 - Static Radial Rating N/A 603000 N135000 lbf | CAD N/A |