3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Series
d - Cone Bore (mm)
d - Cone Bore (in)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
Part Number |
Series |
d - Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions) |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
X33012M | N/A 33012M | N/A 60 mm2.3622 in | N/A 27.000 mm1.0630 in | N/A 122000 N27400 lbf | N/A 150000 N33600 lbf |
N/A ![]() |
N/A 47600 lbf212000 N | N/A 12300 lbf54900 N |
X31309M | N/A 31309M | N/A 45.000 mm1.7717 in | N/A 25.000 mm0.9843 in | N/A 125000 N28200 lbf | N/A 113000 N25400 lbf |
N/A ![]() |
N/A 49000 lbf218000 N | N/A 12700 lbf56500 N |
JP10044 | N/A JP10000 | N/A 95 mm3.7402 in | N/A 22.500 mm0.8858 in | N/A 125000 N28200 lbf | N/A 172000 N38700 lbf |
N/A ![]() |
N/A 49100 lbf218000 N | N/A 12700 lbf56600 N |
JP10049 | N/A JP10000 | N/A 100 mm3.937 in | N/A 22.500 mm0.8858 in | N/A 125000 N28200 lbf | N/A 172000 N38700 lbf |
N/A ![]() |
N/A 49100 lbf218000 N | N/A 12700 lbf56600 N |
X33013 | N/A 33013 | N/A 65.000 mm2.5591 in | N/A 27.000 mm1.0630 in | N/A 127000 N28500 lbf | N/A 162000 N36400 lbf |
N/A ![]() |
N/A 49700 lbf221000 N | N/A 12900 lbf57300 N |
X33013M | N/A 33013M | N/A 65.000 mm2.5591 in | N/A 27.000 mm1.0630 in | N/A 127000 N28500 lbf | N/A 162000 N36400 lbf |
N/A ![]() |
N/A 49700 lbf221000 N | N/A 12900 lbf57300 N |
JP9049 | N/A JP9000 | N/A 90 mm3.5433 in | N/A 22.500 mm0.8858 in | N/A 128000 N28800 lbf | N/A 155000 N34900 lbf |
N/A ![]() |
N/A 50200 lbf223000 N | N/A 13000 lbf57900 N |
JLM710949C | N/A LM710900 | N/A 65.000 mm2.5591 in | N/A 23.000 mm0.9055 in | N/A 128000 N28800 lbf | N/A 139000 N31300 lbf |
N/A ![]() |
N/A 50200 lbf223000 N | N/A 13000 lbf57900 N |
X30309M | N/A 30309M | N/A 45.000 mm1.7717 in | N/A 25.000 mm0.9843 in | N/A 129000 N29000 lbf | N/A 139000 N31300 lbf |
N/A ![]() |
N/A 50500 lbf225000 N | N/A 13100 lbf58300 N |
XFA30309M | N/A 30309M | N/A 47.500 mm1.8701 in | N/A 25.000 mm0.9843 in | N/A 129000 N29000 lbf | N/A 139000 N31300 lbf |
N/A ![]() |
N/A 50500 lbf225000 N | N/A 13100 lbf58300 N |
JM207049 | N/A M207000 | N/A 55.000 mm2.1654 in | N/A 29.000 mm1.1417 in | N/A 131000 N29300 lbf | N/A 168000 N37700 lbf |
N/A ![]() |
N/A 51100 lbf227000 N | N/A 13200 lbf58900 N |
JM207049A | N/A M207000 | N/A 55.000 mm2.1654 in | N/A 29.000 mm1.1417 in | N/A 131000 N29300 lbf | N/A 168000 N37700 lbf |
N/A ![]() |
N/A 51100 lbf227000 N | N/A 13200 lbf58900 N |
X32308 | N/A 32308 | N/A 40 mm1.5748 in | N/A 33.000 mm1.2992 in | N/A 133000 N30000 lbf | N/A 150000 N33700 lbf |
N/A ![]() |
N/A 52200 lbf232000 N | N/A 13500 lbf60200 N |
X32014X | N/A 32014X | N/A 70 mm2.7559 in | N/A 25.000 mm0.9843 in | N/A 133000 N29900 lbf | N/A 163000 N36700 lbf |
N/A ![]() |
N/A 52100 lbf232000 N | N/A 13500 lbf60100 N |
X32015X | N/A 32015X | N/A 75.000 mm2.9528 in | N/A 25.000 mm0.9843 in | N/A 135000 N30400 lbf | N/A 170000 N38200 lbf |
N/A ![]() |
N/A 52800 lbf235000 N | N/A 13700 lbf60900 N |
X32015XM | N/A 32015XM | N/A 75.000 mm2.9528 in | N/A 25.000 mm0.9843 in | N/A 135000 N30400 lbf | N/A 170000 N38200 lbf |
N/A ![]() |
N/A 52800 lbf235000 N | N/A 13700 lbf60900 N |
X30214 | N/A 30214 | N/A 70 mm2.7559 in | N/A 24.000 mm0.9449 in | N/A 138000 N31000 lbf | N/A 157000 N35300 lbf |
N/A ![]() |
N/A 54100 lbf240000 N | N/A 14000 lbf62300 N |
XA30214 | N/A 30214 | N/A 70 mm2.7559 in | N/A 24.000 mm0.9449 in | N/A 138000 N31000 lbf | N/A 157000 N35300 lbf |
N/A ![]() |
N/A 54100 lbf240000 N | N/A 14000 lbf62300 N |
JLM714149 | N/A LM714100 | N/A 75.000 mm2.9528 in | N/A 25.000 mm0.9843 in | N/A 140000 N31600 lbf | N/A 167000 N37500 lbf |
N/A ![]() |
N/A 54900 lbf244000 N | N/A 14200 lbf63400 N |
JLM714149A | N/A LM714100 | N/A 75.000 mm2.9528 in | N/A 25.000 mm0.9843 in | N/A 140000 N31600 lbf | N/A 167000 N37500 lbf |
N/A ![]() |
N/A 54900 lbf244000 N | N/A 14200 lbf63400 N |
X30310 | N/A 30310 | N/A 50.000 mm1.9685 in | N/A 27.000 mm1.0630 in | N/A 142000 N31900 lbf | N/A 150000 N33800 lbf |
N/A ![]() |
N/A 55600 lbf247000 N | N/A 14400 lbf64100 N |
JW5049 | N/A JW5000 | N/A 50.000 mm1.9685 in | N/A 29.000 mm1.1417 in | N/A 142000 N31800 lbf | N/A 138000 N31000 lbf |
N/A ![]() |
N/A 55400 lbf246000 N | N/A 14400 lbf63900 N |
X32211M | N/A 32211M | N/A 55.000 mm2.1654 in | N/A 25.000 mm0.9843 in | N/A 143000 N32200 lbf | N/A 141000 N31600 lbf |
N/A ![]() |
N/A 56000 lbf249000 N | N/A 14500 lbf64600 N |
X33208 | N/A 33208 | N/A 40 mm1.5748 in | N/A 32.000 mm1.2598 in | N/A 143000 N32200 lbf | N/A 144000 N32400 lbf |
N/A ![]() |
N/A 56100 lbf249000 N | N/A 14500 lbf64700 N |
JL724348 | N/A L724300 | N/A 120 mm4.7244 in | N/A 25.400 mm1.0000 in | N/A 145000 N32600 lbf | N/A 231000 N52000 lbf |
N/A ![]() |
N/A 56800 lbf252000 N | N/A 14700 lbf65500 N |