Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 2879 | Series N/A | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.9375 in23.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16400 lbf73200 N | C0 - Static Radial Rating N/A 18800 lbf83800 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3188 | Series N/A 3100 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 1.1810 in29.997 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3193 | Series N/A 3100 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 1.1810 in29.997 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3199 | Series N/A 3100 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 1.1810 in29.997 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 346 | Series N/A 335 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.8820 in22.403 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3476 | Series N/A 3400 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 1.1721 in29.771 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3476X | Series N/A 3400 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 1.1721 in29.771 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21800 lbf96900 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 43125 | Series N/A 43000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.9478 in24.074 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20700 lbf92000 N | C0 - Static Radial Rating N/A 17100 lbf76200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44126 | Series N/A 44000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.9330 in23.698 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18900 lbf84200 N | C0 - Static Radial Rating N/A 19900 lbf88600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 443 | Series N/A 435 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 1.1772 in29.901 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM88542 | Series N/A | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 1.0938 in27.783 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23200 lbf103000 N | C0 - Static Radial Rating N/A 24900 lbf111000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM88644 | Series N/A | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17300 lbf76800 N | C0 - Static Radial Rating N/A 21200 lbf94200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM89440 | Series N/A HM89400 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf110000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM67045 | Series N/A LM67000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.7283 in18.499 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM67047 | Series N/A LM67000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.6600 in16.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM67048 | Series N/A LM67000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.6600 in16.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM67049A | Series N/A LM67000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.6600 in16.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M88046 | Series N/A M88000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17100 lbf76300 N | C0 - Static Radial Rating N/A 17400 lbf77400 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NA08125 | Series N/A | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.6406 in16.271 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 02476X | Series N/A 02400 | d - Cone Bore N/A 1.2593 in31.986 mm | B - Cone Width N/A 0.8071 in20.500 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM88638 | Series N/A | d - Cone Bore N/A 1.2593 in31.986 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17300 lbf76800 N | C0 - Static Radial Rating N/A 21200 lbf94200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 26126X | Series N/A 26000 | d - Cone Bore N/A 1.2598 in31.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13200 lbf58800 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 26126 | Series N/A 26000 | d - Cone Bore N/A 1.2600 in32.004 mm | B - Cone Width N/A 0.7450 in18.923 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13200 lbf58800 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2584 | Series N/A 2500 | d - Cone Bore N/A 1.2808 in32.532 mm | B - Cone Width N/A 1.0608 in26.944 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 14130 | Series N/A 14000 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A
|
Add To Cart
Request Quote |