Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 14131 | Series N/A 14000 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 14131A | Series N/A 14000 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16131 | Series N/A 16000 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16582 | Series N/A | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15000 lbf66700 N | C0 - Static Radial Rating N/A 17500 lbf77900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1680 | Series N/A | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11800 lbf52500 N | C0 - Static Radial Rating N/A 13000 lbf57900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 25132 | Series N/A 25000 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.7450 in18.923 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11100 lbf49200 N | C0 - Static Radial Rating N/A 12100 lbf53700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2581 | Series N/A 2500 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.9983 in25.357 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2585 | Series N/A 2500 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.9983 in25.357 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 26131 | Series N/A 26000 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.7450 in18.923 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 26131H | Series N/A 26000 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.7450 in18.923 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 26132 | Series N/A 26000 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.7450 in18.923 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2785 | Series N/A 2700 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2790 | Series N/A 2700 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 31590 | Series N/A 31500 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94700 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3196 | Series N/A 3100 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 1.1810 in29.997 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3197 | Series N/A 3100 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 1.1810 in29.997 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 335-S | Series N/A 335 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.8820 in22.403 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3477 | Series N/A 3400 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 1.1721 in29.771 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3483 | Series N/A 3400 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 1.1721 in29.771 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 43131 | Series N/A 43000 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.9478 in24.074 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20700 lbf92000 N | C0 - Static Radial Rating N/A 17100 lbf76200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 43132 | Series N/A 43000 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.9478 in24.074 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20700 lbf92000 N | C0 - Static Radial Rating N/A 17100 lbf76200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44131 | Series N/A 44000 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.9330 in23.698 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22400 lbf99800 N | C0 - Static Radial Rating N/A 19900 lbf88600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM88547 | Series N/A | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 1.0938 in27.783 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23200 lbf103000 N | C0 - Static Radial Rating N/A 24900 lbf111000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM89443 | Series N/A HM89400 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf110000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM89444 | Series N/A HM89400 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf110000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |