Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
951 - 1000 of 2507 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

H913840 N/A 2.3617 in59.987 mm N/A 1.5625 in39.688 mm N/A 61300 lbf273000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
HM813839 N/A 2.3617 in59.987 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM813839P N/A 2.3617 in59.987 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM911244 N/A 2.3617 in59.987 mm N/A 1.2175 in30.925 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table)
29580 N/A 2.3622 in60 mm N/A 1.0000 in25.400 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
29582 N/A 2.3622 in60 mm N/A 1.0000 in25.400 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
39582A N/A 2.3622 in60 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
397 N/A 2.3622 in60 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
3977 N/A 2.3622 in60 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
476 N/A 2.3622 in60 mm N/A 1.1420 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
6361 N/A 2.3622 in60 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
66585 N/A 2.3622 in60 mm N/A 1.2500 in31.750 mm N/A 41200 lbf183000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
66588 N/A 2.3622 in60 mm N/A 1.2500 in31.750 mm N/A 41200 lbf183000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
NA397 N/A 2.3622 in60 mm N/A 1.03125 in26.194 mm N/A N/A N/A CAD Icon (for items table)
NA476 N/A 2.3622 in60 mm N/A 1.2813 in32.545 mm N/A N/A N/A CAD Icon (for items table)
28985 N/A 2.3750 in60.325 mm N/A 1.0000 in25.400 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A CAD Icon (for items table)
3960 N/A 2.3750 in60.325 mm N/A 1.4330 in36.398 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3980 N/A 2.3750 in60.325 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
557A N/A 2.3750 in60.325 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
558 N/A 2.3750 in60.325 mm N/A 1.4440 in36.678 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
5582 N/A 2.3750 in60.325 mm N/A 1.7230 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
5583 N/A 2.3750 in60.325 mm N/A 1.7230 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
5583V N/A 2.3750 in60.325 mm N/A 1.7230 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
558A N/A 2.3750 in60.325 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
637 N/A 2.3750 in60.325 mm N/A 1.6250 in41.275 mm N/A 52400 lbf233000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
6376 N/A 2.3750 in60.325 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
65237 N/A 2.3750 in60.325 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Icon (for items table)
65237A N/A 2.3750 in60.325 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Icon (for items table)
78238 N/A 2.3750 in60.325 mm N/A 1.3085 in33.236 mm N/A 45600 lbf203000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table)
78238C N/A 2.3750 in60.325 mm N/A 1.3085 in33.236 mm N/A 53200 lbf237000 N N/A 52600 lbf234000 N N/A CAD Icon (for items table)
9275 N/A 2.3750 in60.325 mm N/A 1.8125 in46.038 mm N/A 66900 lbf298000 N N/A 74200 lbf330000 N N/A CAD Icon (for items table)
H715332 N/A 2.3750 in60.325 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
HH814542 N/A 2.3750 in60.325 mm N/A 2.0750 in52.705 mm N/A 79600 lbf354000 N N/A 101000 lbf451000 N N/A CAD Icon (for items table)
HM212044 N/A 2.3750 in60.325 mm N/A 1.5100 in38.354 mm N/A 60000 lbf267000 N N/A 62700 lbf279000 N N/A CAD Icon (for items table)
HM813841 N/A 2.3750 in60.325 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM813841A N/A 2.3750 in60.325 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM911245 N/A 2.3750 in60.325 mm N/A 1.3125 in33.338 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table)
NA558 N/A 2.3750 in60.325 mm N/A 1.5625 in39.6875 mm N/A N/A N/A CAD Icon (for items table)
NA558SW N/A 2.3750 in60.325 mm N/A 1.5625 in39.6875 mm N/A N/A N/A CAD Icon (for items table)
392 N/A 2 7/16 in61.913 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
392A N/A 2 7/16 in61.913 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
554 N/A 2 7/16 in61.913 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
9178 N/A 2 7/16 in61.913 mm N/A 2.0625 in52.388 mm N/A 64200 lbf285000 N N/A 68700 lbf306000 N N/A CAD Icon (for items table)
9180 N/A 2 7/16 in61.913 mm N/A 1.8125 in46.038 mm N/A 64200 lbf285000 N N/A 68700 lbf306000 N N/A CAD Icon (for items table)
9181 N/A 2 7/16 in61.913 mm N/A 1.8125 in46.038 mm N/A 64200 lbf285000 N N/A 68700 lbf306000 N N/A CAD Icon (for items table)
H715334 N/A 2 7/16 in61.913 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H913842 N/A 2 7/16 in61.913 mm N/A 1.5625 in39.688 mm N/A 61300 lbf273000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
H913843 N/A 2 7/16 in61.913 mm N/A 1.5625 in39.688 mm N/A 61300 lbf273000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
HM813843 N/A 2 7/16 in61.913 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM911249 N/A 2 7/16 in61.913 mm N/A 1.3125 in33.338 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table)
951 - 1000 of 2507 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »