All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 601 - 625 of 1000 « 21 22 23 24 25 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

46175 N/A 1 3/4 in
44.45
mm
1.2500 in
31.750
mm
29100 lbf
129000
N
35500 lbf
158000
N
CAD Icon (for items table)
46176 N/A 1 3/4 in
44.45
mm
1.2500 in
31.750
mm
29100 lbf
129000
N
35500 lbf
158000
N
CAD Icon (for items table)
49175 49000 1 3/4 in
44.45
mm
1.2500 in
31.750
mm
30500 lbf
136000
N
35000 lbf
156000
N
CAD Icon (for items table)
49176 49000 1 3/4 in
44.45
mm
1.2500 in
31.750
mm
30500 lbf
136000
N
35000 lbf
156000
N
CAD Icon (for items table)
49576 49500 1 3/4 in
44.45
mm
1.2500 in
31.750
mm
35400 lbf
157000
N
35000 lbf
155000
N
CAD Icon (for items table)
49577 49500 1 3/4 in
44.45
mm
1.2500 in
31.750
mm
29800 lbf
133000
N
35000 lbf
155000
N
CAD Icon (for items table)
527 525 1 3/4 in
44.45
mm
1.4200 in
36.068
mm
37000 lbf
165000
N
43000 lbf
191000
N
CAD Icon (for items table)
53176 53000 1 3/4 in
44.45
mm
1.1142 in
28.301
mm
26700 lbf
119000
N
23400 lbf
104000
N
CAD Icon (for items table)
53177 53000 1 3/4 in
44.45
mm
1.1142 in
28.301
mm
26700 lbf
119000
N
23400 lbf
104000
N
CAD Icon (for items table)
53178 53000 1 3/4 in
44.45
mm
1.1142 in
28.301
mm
26700 lbf
119000
N
23400 lbf
104000
N
CAD Icon (for items table)
535 535 1 3/4 in
44.45
mm
1.4550 in
36.957
mm
38700 lbf
172000
N
46200 lbf
206000
N
CAD Icon (for items table)
5356 N/A 1 3/4 in
44.45
mm
1.7510 in
44.475
mm
47700 lbf
212000
N
60100 lbf
267000
N
CAD Icon (for items table)
55175 55000 1 3/4 in
44.45
mm
1.0594 in
26.909
mm
28300 lbf
126000
N
26700 lbf
119000
N
CAD Icon (for items table)
55175C 55000C 1 3/4 in
44.45
mm
1.0594 in
26.909
mm
34000 lbf
151000
N
36200 lbf
161000
N
CAD Icon (for items table)
55176 55000 1 3/4 in
44.45
mm
1.0594 in
26.909
mm
28300 lbf
126000
N
26700 lbf
119000
N
CAD Icon (for items table)
55176C 55000C 1 3/4 in
44.45
mm
1.0594 in
26.909
mm
34000 lbf
151000
N
36200 lbf
161000
N
CAD Icon (for items table)
59175 59000 1 3/4 in
44.45
mm
1.4375 in
36.513
mm
45500 lbf
202000
N
45400 lbf
202000
N
CAD Icon (for items table)
59176 59000 1 3/4 in
44.45
mm
1.4375 in
36.513
mm
45500 lbf
202000
N
45400 lbf
202000
N
CAD Icon (for items table)
615 615 1 3/4 in
44.45
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
CAD Icon (for items table)
6277 6200 1 3/4 in
44.45
mm
2.0625 in
52.388
mm
68800 lbf
306000
N
83300 lbf
370000
N
CAD Icon (for items table)
65384 N/A 1 3/4 in
44.45
mm
1.75 in
44.45
mm
50300 lbf
224000
N
57500 lbf
256000
N
CAD Icon (for items table)
65385 N/A 1 3/4 in
44.45
mm
1.75 in
44.45
mm
50300 lbf
224000
N
57500 lbf
256000
N
CAD Icon (for items table)
HM803149 N/A 1 3/4 in
44.45
mm
1.1563 in
29.370
mm
25600 lbf
114000
N
32400 lbf
144000
N
CAD Icon (for items table)
HM804842 HM804800 1 3/4 in
44.45
mm
1.1563 in
29.370
mm
33100 lbf
147000
N
35400 lbf
157000
N
CAD Icon (for items table)
HM804843 HM804800 1 3/4 in
44.45
mm
1.1563 in
29.370
mm
33100 lbf
147000
N
35400 lbf
157000
N
CAD Icon (for items table)
  Results 601 - 625 of 1000 « 21 22 23 24 25 »