Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 376 | Series N/A 375 | d - Cone Bore N/A 1.7717 in45.001 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23400 lbf104000 N | C0 - Static Radial Rating N/A 22700 lbf101000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 376A | Series N/A 375 | d - Cone Bore N/A 1.7717 in45.001 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19800 lbf87900 N | C0 - Static Radial Rating N/A 22700 lbf101000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 376X | Series N/A 375 | d - Cone Bore N/A 1.7717 in45.001 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18300 lbf81400 N | C0 - Static Radial Rating N/A 22700 lbf101000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 435-S | Series N/A 435 | d - Cone Bore N/A 1.7717 in45.001 mm | B - Cone Width N/A 1.1772 in29.901 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 4559 | Series N/A | d - Cone Bore N/A 1.7717 in45.001 mm | B - Cone Width N/A 1.5810 in40.157 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 40500 lbf180000 N | C0 - Static Radial Rating N/A 53200 lbf237000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 458-S | Series N/A 455 | d - Cone Bore N/A 1.7717 in45.001 mm | B - Cone Width N/A 1.1542 in29.317 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 17887 | Series N/A | d - Cone Bore N/A 1.7807 in45.230 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15500 lbf68900 N | C0 - Static Radial Rating N/A 18700 lbf83300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3586 | Series N/A 3500 | d - Cone Bore N/A 1.7810 in45.237 mm | B - Cone Width N/A 1.2160 in30.886 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KLM603049H | Series N/A | d - Cone Bore N/A 1.7812 in45.242 mm | B - Cone Width N/A 0.7812 in19.842 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76300 N | C0 - Static Radial Rating N/A 17500 lbf77900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM102949 | Series N/A | d - Cone Bore N/A 1.7812 in45.242 mm | B - Cone Width N/A 0.7800 in19.812 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16400 lbf72900 N | C0 - Static Radial Rating N/A 18400 lbf81800 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM102949CP | Series N/A | d - Cone Bore N/A 1.7812 in45.242 mm | B - Cone Width N/A 0.7800 in19.812 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16400 lbf72900 N | C0 - Static Radial Rating N/A 18400 lbf81800 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM603049 | Series N/A | d - Cone Bore N/A 1.7812 in45.242 mm | B - Cone Width N/A 0.7812 in19.842 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76300 N | C0 - Static Radial Rating N/A 17500 lbf77900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM603049AS | Series N/A | d - Cone Bore N/A 1.7812 in45.242 mm | B - Cone Width N/A 0.7812 in19.842 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76300 N | C0 - Static Radial Rating N/A 17500 lbf77900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 25590 | Series N/A 25500 | d - Cone Bore N/A 1.7960 in45.618 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90500 N | C0 - Static Radial Rating N/A 24900 lbf111000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 437 | Series N/A 435 | d - Cone Bore N/A 1.8020 in45.771 mm | B - Cone Width N/A 1.1772 in29.901 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM204049 | Series N/A | d - Cone Bore N/A 1.8105 in45.987 mm | B - Cone Width N/A 1.2598 in31.999 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38300 lbf170000 N | C0 - Static Radial Rating N/A 38600 lbf172000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM503349 | Series N/A | d - Cone Bore N/A 1.8105 in45.987 mm | B - Cone Width N/A 0.7087 in18.001 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15100 lbf67400 N | C0 - Static Radial Rating N/A 17000 lbf75400 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM503349A | Series N/A | d - Cone Bore N/A 1.8105 in45.987 mm | B - Cone Width N/A 0.7087 in18.001 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15100 lbf67400 N | C0 - Static Radial Rating N/A 17000 lbf75400 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 13181 | Series N/A | d - Cone Bore N/A 1.8125 in46.038 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50800 N | C0 - Static Radial Rating N/A 13700 lbf61100 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 18690 | Series N/A 18600 | d - Cone Bore N/A 1.8125 in46.038 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11700 lbf52000 N | C0 - Static Radial Rating N/A 13800 lbf61300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 18780 | Series N/A 18700 | d - Cone Bore N/A 1.8125 in46.038 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54700 N | C0 - Static Radial Rating N/A 15200 lbf67500 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 25592 | Series N/A 25500 | d - Cone Bore N/A 1.8125 in46.038 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90500 N | C0 - Static Radial Rating N/A 24900 lbf111000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2984 | Series N/A 2900 | d - Cone Bore N/A 1.8125 in46.038 mm | B - Cone Width N/A 1.0082 in25.608 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21000 lbf93300 N | C0 - Static Radial Rating N/A 26200 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2984A | Series N/A 2900 | d - Cone Bore N/A 1.8125 in46.038 mm | B - Cone Width N/A 1.0082 in25.608 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21000 lbf93300 N | C0 - Static Radial Rating N/A 26200 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 359A | Series N/A 355 | d - Cone Bore N/A 1.8125 in46.038 mm | B - Cone Width N/A 0.8540 in21.692 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21800 lbf97000 N | C0 - Static Radial Rating N/A 20000 lbf88800 N |
CAD
N/A
|
Add To Cart
Request Quote |