All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 776 - 800 of 1000 « 31 32 33 34 35 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

529X 525 2 in
50.80
mm
1.4200 in
36.068
mm
37000 lbf
165000
N
43000 lbf
191000
N
CAD Icon (for items table)
537 535 2 in
50.80
mm
1.4550 in
36.957
mm
38700 lbf
172000
N
46200 lbf
206000
N
CAD Icon (for items table)
537X 535 2 in
50.80
mm
1.4550 in
36.957
mm
38700 lbf
172000
N
46200 lbf
206000
N
CAD Icon (for items table)
55200 55000 2 in
50.80
mm
1.0594 in
26.909
mm
28300 lbf
126000
N
26700 lbf
119000
N
CAD Icon (for items table)
55200C 55000C 2 in
50.80
mm
1.0594 in
26.909
mm
34000 lbf
151000
N
36200 lbf
161000
N
CAD Icon (for items table)
555 555 2 in
50.80
mm
1.4440 in
36.678
mm
42900 lbf
191000
N
55700 lbf
248000
N
CAD Icon (for items table)
5565 5500 2 in
50.80
mm
1.7230 in
43.764
mm
53200 lbf
237000
N
73500 lbf
327000
N
CAD Icon (for items table)
59200 59000 2 in
50.80
mm
1.4375 in
36.513
mm
45500 lbf
202000
N
45400 lbf
202000
N
CAD Icon (for items table)
59201 59000 2 in
50.80
mm
1.4375 in
36.513
mm
45500 lbf
202000
N
45400 lbf
202000
N
CAD Icon (for items table)
619 615 2 in
50.80
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
CAD Icon (for items table)
6279 6200 2 in
50.80
mm
2.0625 in
52.388
mm
68800 lbf
306000
N
83300 lbf
370000
N
CAD Icon (for items table)
65200 65000 2 in
50.80
mm
1.75 in
44.45
mm
54700 lbf
243000
N
66700 lbf
297000
N
CAD Icon (for items table)
65395 N/A 2 in
50.80
mm
1.75 in
44.45
mm
50300 lbf
224000
N
57500 lbf
256000
N
CAD Icon (for items table)
66200 66000 2 in
50.80
mm
1.2500 in
31.750
mm
39700 lbf
177000
N
37300 lbf
166000
N
CAD Icon (for items table)
72200 72000 2 in
50.80
mm
1.2910 in
32.791
mm
37100 lbf
165000
N
39400 lbf
175000
N
CAD Icon (for items table)
72200C 72000C 2 in
50.80
mm
1.2910 in
32.791
mm
48200 lbf
214000
N
46800 lbf
208000
N
CAD Icon (for items table)
72201C 72000C 2 in
50.80
mm
1.2910 in
32.791
mm
48200 lbf
214000
N
46800 lbf
208000
N
CAD Icon (for items table)
HM807046 HM807000 2 in
50.80
mm
1.4375 in
36.513
mm
45700 lbf
203000
N
50200 lbf
223000
N
CAD Icon (for items table)
HM807046N HM807000 2 in
50.80
mm
1.4375 in
36.513
mm
45700 lbf
203000
N
50200 lbf
223000
N
CAD Icon (for items table)
HM813836 HM813800 2 in
50.80
mm
1.4375 in
36.513
mm
51500 lbf
229000
N
57600 lbf
256000
N
CAD Icon (for items table)
HM907643 N/A 2 in
50.80
mm
1.1250 in
28.575
mm
27700 lbf
123000
N
34400 lbf
153000
N
CAD Icon (for items table)
L305649 L305600 2 in
50.80
mm
0.7188 in
18.258
mm
13700 lbf
60800
N
20000 lbf
88800
N
CAD Icon (for items table)
LL205449 LL205400 2 in
50.80
mm
0.5000 in
12.700
mm
8390 lbf
37300
N
10600 lbf
47200
N
CAD Icon (for items table)
LL205449A LL205400 2 in
50.80
mm
0.5000 in
12.700
mm
8390 lbf
37300
N
10600 lbf
47200
N
CAD Icon (for items table)
LL205449AA LL205400 2 in
50.80
mm
0.5000 in
12.700
mm
8390 lbf
37300
N
10600 lbf
47200
N
CAD Icon (for items table)
  Results 776 - 800 of 1000 « 31 32 33 34 35 »