Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1601 - 1650 of 2507 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HM926740NA N/A 4 1/2 in114.300 mm N/A 2.28125 in57.944 mm N/A N/A N/A CAD Icon (for items table)
64452 N/A 4.5266 in114.976 mm N/A 1.6250 in41.275 mm N/A 57200 lbf254000 N N/A 94200 lbf419000 N N/A CAD Icon (for items table)
64452A N/A 4.5266 in114.976 mm N/A 1.6250 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A CAD Icon (for items table)
HH224349 N/A 4.5266 in114.976 mm N/A 2.6250 in66.675 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table)
64452X N/A 4.5276 in115.001 mm N/A 1.5748 in40.000 mm N/A 57200 lbf254000 N N/A 94200 lbf419000 N N/A CAD Icon (for items table)
71453 N/A 4.5310 in115.087 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table)
71455 N/A 4.5310 in115.087 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table)
68462 N/A 4.6250 in117.475 mm N/A 1.2500 in31.750 mm N/A 52100 lbf232000 N N/A 61000 lbf271000 N N/A CAD Icon (for items table)
68463 N/A 4.6250 in117.475 mm N/A 1.2500 in31.750 mm N/A 52100 lbf232000 N N/A 61000 lbf271000 N N/A CAD Icon (for items table)
H225148 N/A 4.6250 in117.475 mm N/A 2.7500 in69.850 mm N/A 116000 lbf518000 N N/A 168000 lbf747000 N N/A CAD Icon (for items table)
HM124646 N/A 4.6875 in119.063 mm N/A 2.2500 in57.150 mm N/A 87200 lbf388000 N N/A 140000 lbf623000 N N/A CAD Icon (for items table)
HM125943 N/A 4.7224 in119.949 mm N/A 2.3750 in60.325 mm N/A 100000 lbf446000 N N/A 155000 lbf691000 N N/A CAD Icon (for items table)
HM124649 N/A 4.7227 in119.957 mm N/A 2.2500 in57.150 mm N/A 87200 lbf388000 N N/A 140000 lbf623000 N N/A CAD Icon (for items table)
74472 N/A 4.7230 in119.964 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
HH228336 N/A 4.7234 in119.974 mm N/A 3.2500 in82.550 mm N/A 189000 lbf843000 N N/A 279000 lbf1240000 N N/A CAD Icon (for items table)
M224748 N/A 4.7234 in119.974 mm N/A 1.4375 in36.513 mm N/A 54900 lbf244000 N N/A 94900 lbf422000 N N/A CAD Icon (for items table)
74473X N/A 4.7244 in120 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
97472X N/A 4.7244 in120 mm N/A 1.9460 in49.428 mm N/A 84500 lbf376000 N N/A 109000 lbf486000 N N/A CAD Icon (for items table)
48282 N/A 4 3/4 in120.650 mm N/A 1.5000 in38.100 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A CAD Icon (for items table)
67384 N/A 4 3/4 in120.650 mm N/A 1.8125 in46.038 mm N/A 97900 lbf436000 N N/A 141000 lbf625000 N N/A CAD Icon (for items table)
795 N/A 4 3/4 in120.650 mm N/A 1.875 in47.625 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A CAD Icon (for items table)
95475 N/A 4 3/4 in120.650 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD Icon (for items table)
EE153044 N/A 4 3/4 in120.650 mm N/A 3.2500 in82.550 mm N/A 160000 lbf711000 N N/A 232000 lbf1030000 N N/A CAD Icon (for items table)
EE341048 N/A 4 3/4 in120.650 mm N/A 2.3437 in59.530 mm N/A 114000 lbf508000 N N/A 140000 lbf622000 N N/A CAD Icon (for items table)
HH228340 N/A 4 3/4 in120.650 mm N/A 3.2500 in82.550 mm N/A 205000 lbf910000 N N/A 279000 lbf1240000 N N/A CAD Icon (for items table)
HH926749 N/A 4 3/4 in120.650 mm N/A 3.2500 in82.550 mm N/A 240000 lbf1070000 N N/A 243000 lbf1080000 N N/A CAD Icon (for items table)
HH926749A N/A 4 3/4 in120.650 mm N/A 3.2500 in82.550 mm N/A 202000 lbf899000 N N/A 243000 lbf1080000 N N/A CAD Icon (for items table)
HM624749 N/A 4 3/4 in120.650 mm N/A 1.8125 in46.038 mm N/A 81300 lbf362000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table)
KL624549 N/A 4 3/4 in120.650 mm N/A 0.8438 in21.433 mm N/A 23700 lbf105000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
L225842 N/A 4 3/4 in120.650 mm N/A 1.0313 in26.195 mm N/A 32100 lbf143000 N N/A 61400 lbf273000 N N/A CAD Icon (for items table)
L624549 N/A 4 3/4 in120.650 mm N/A 0.8438 in21.433 mm N/A 23700 lbf105000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
L724349 N/A 4 3/4 in120.650 mm N/A 1.0000 in25.400 mm N/A 32600 lbf145000 N N/A 52000 lbf231000 N N/A CAD Icon (for items table)
M224749 N/A 4 3/4 in120.650 mm N/A 1.4375 in36.513 mm N/A 54900 lbf244000 N N/A 94900 lbf422000 N N/A CAD Icon (for items table)
GL624549 N/A 4 3/4 in120.650 mm N/A 0.8438 in21.433 mm N/A 23700 lbf105000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
48286 N/A 4.8750 in123.825 mm N/A 1.5000 in38.100 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A CAD Icon (for items table)
EE153049 N/A 4.8750 in123.825 mm N/A 3.2500 in82.550 mm N/A 160000 lbf711000 N N/A 232000 lbf1030000 N N/A CAD Icon (for items table)
HH228344 N/A 4.8750 in123.825 mm N/A 3.2500 in82.550 mm N/A 205000 lbf910000 N N/A 279000 lbf1240000 N N/A CAD Icon (for items table)
HM125948 N/A 4.8750 in123.825 mm N/A 2.3750 in60.325 mm N/A 100000 lbf446000 N N/A 155000 lbf691000 N N/A CAD Icon (for items table)
95491 N/A 4.9190 in124.943 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD Icon (for items table)
97493 N/A 4.9330 in125.298 mm N/A 1.9460 in49.428 mm N/A 84500 lbf376000 N N/A 109000 lbf486000 N N/A CAD Icon (for items table)
HM926745 N/A 4.9330 in125.298 mm N/A 1.9460 in49.428 mm N/A 132000 lbf586000 N N/A 151000 lbf673000 N N/A CAD Icon (for items table)
HM127440 N/A 4.9995 in126.987 mm N/A 2.2500 in57.150 mm N/A 94500 lbf420000 N N/A 159000 lbf706000 N N/A CAD Icon (for items table)
48290 N/A 5 in127 mm N/A 1.5000 in38.100 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A CAD Icon (for items table)
67388 N/A 5 in127 mm N/A 1.8125 in46.038 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A CAD Icon (for items table)
74500 N/A 5 in127 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
796X N/A 5 in127 mm N/A 1.875 in47.625 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A CAD Icon (for items table)
798 N/A 5 in127 mm N/A 1.9690 in50.013 mm N/A 75700 lbf337000 N N/A 123000 lbf545000 N N/A CAD Icon (for items table)
95500 N/A 5 in127 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD Icon (for items table)
97500 N/A 5 in127 mm N/A 1.9460 in49.428 mm N/A 100000 lbf446000 N N/A 109000 lbf486000 N N/A CAD Icon (for items table)
99500 N/A 5 in127 mm N/A 2.6250 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
1601 - 1650 of 2507 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »