All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 876 - 900 of 1000 « 36 37 38 39 40 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

475X 475 2.1654 in
55.001
mm
1.1420 in
29.007
mm
29900 lbf
133000
N
41900 lbf
186000
N
CAD Icon (for items table)
557 555 2.1654 in
55.001
mm
1.4440 in
36.678
mm
42900 lbf
191000
N
55700 lbf
248000
N
CAD Icon (for items table)
622X 615 2.1654 in
55.001
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
CAD Icon (for items table)
NA385 N/A 2.1654 in
55.001
mm
1.03125 in
26.194
mm
N/A N/A CAD Icon (for items table)
622A 615 2.1656 in
55.006
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
CAD Icon (for items table)
386 385 2.1840 in
55.474
mm
0.8640 in
21.946
mm
20500 lbf
91000
N
24100 lbf
107000
N
CAD Icon (for items table)
28680 28600 2 3/16 in
55.563
mm
0.9688 in
24.608
mm
27700 lbf
123000
N
32000 lbf
142000
N
CAD Icon (for items table)
466-S 455 2 3/16 in
55.563
mm
1.1542 in
29.317
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
5566 5500 2 3/16 in
55.563
mm
1.7230 in
43.764
mm
53200 lbf
237000
N
73500 lbf
327000
N
CAD Icon (for items table)
72218 72000 2 3/16 in
55.563
mm
1.2910 in
32.791
mm
37100 lbf
165000
N
39400 lbf
175000
N
CAD Icon (for items table)
72218C 72000C 2 3/16 in
55.563
mm
1.2910 in
32.791
mm
48200 lbf
214000
N
46800 lbf
208000
N
CAD Icon (for items table)
72219C 72000C 2 3/16 in
55.563
mm
1.2910 in
32.791
mm
48200 lbf
214000
N
46800 lbf
208000
N
CAD Icon (for items table)
HM813840 HM813800 2 3/16 in
55.563
mm
1.4375 in
36.513
mm
51500 lbf
229000
N
57600 lbf
256000
N
CAD Icon (for items table)
389 385 2.1880 in
55.575
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
CAD Icon (for items table)
66583 66500 2.1950 in
55.753
mm
1.2500 in
31.750
mm
34800 lbf
155000
N
39900 lbf
178000
N
CAD Icon (for items table)
28682 28600 2 1/4 in
57.15
mm
0.9688 in
24.608
mm
27700 lbf
123000
N
32000 lbf
142000
N
CAD Icon (for items table)
28682P 28600 2 1/4 in
57.15
mm
0.9688 in
24.608
mm
27700 lbf
123000
N
32000 lbf
142000
N
CAD Icon (for items table)
29665 29600 2 1/4 in
57.15
mm
1.0000 in
25.400
mm
24800 lbf
111000
N
37200 lbf
166000
N
CAD Icon (for items table)
33225 33000 2 1/4 in
57.15
mm
1.1875 in
30.163
mm
31100 lbf
138000
N
44300 lbf
197000
N
CAD Icon (for items table)
33225A 33000 2 1/4 in
57.15
mm
1.1875 in
30.163
mm
28800 lbf
128000
N
44300 lbf
197000
N
CAD Icon (for items table)
387 385 2 1/4 in
57.15
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
CAD Icon (for items table)
387A 385 2 1/4 in
57.15
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
CAD Icon (for items table)
387AS 385 2 1/4 in
57.15
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
CAD Icon (for items table)
387-S 385 2 1/4 in
57.15
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
CAD Icon (for items table)
387W 385 2 1/4 in
57.15
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
CAD Icon (for items table)
  Results 876 - 900 of 1000 « 36 37 38 39 40