Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1751 - 1800 of 2507 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

NA48685SW N/A 5.625 in142.875 mm N/A 1.8438 in46.833 mm N/A 64400 lbf286000 N N/A N/A CAD Icon (for items table)
NA48686 N/A 5.625 in142.875 mm N/A 1.8438 in46.8325 mm N/A N/A N/A CAD Icon (for items table)
HM129848 N/A 5.6870 in144.450 mm N/A 2.3125 in58.738 mm N/A 98900 lbf440000 N N/A 171000 lbf761000 N N/A CAD Icon (for items table)
HM133432 N/A 5.6870 in144.450 mm N/A 2.7500 in69.850 mm N/A 135000 lbf600000 N N/A 233000 lbf1040000 N N/A CAD Icon (for items table)
H230847 N/A 5.6875 in144.463 mm N/A 2.6875 in68.263 mm N/A 128000 lbf570000 N N/A 206000 lbf915000 N N/A CAD Icon (for items table)
36690 N/A 5.7500 in146.050 mm N/A 1.1250 in28.575 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
36690P N/A 5.7500 in146.050 mm N/A 1.1250 in28.575 mm N/A 52300 lbf233000 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
36691 N/A 5.7500 in146.050 mm N/A 1.1250 in28.575 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
81575 N/A 5.7500 in146.050 mm N/A 1.9687 in50.005 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A CAD Icon (for items table)
82576 N/A 5.7500 in146.050 mm N/A 2.2300 in56.642 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A CAD Icon (for items table)
99575 N/A 5.7500 in146.050 mm N/A 2.6250 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
EE107057 N/A 5.7500 in146.050 mm N/A 2.9375 in74.613 mm N/A 176000 lbf784000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
EE107057V N/A 5.7500 in146.050 mm N/A 2.9375 in74.613 mm N/A 209000 lbf929000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
EE217056 N/A 5.7500 in146.050 mm N/A 2.8750 in73.025 mm N/A 161000 lbf715000 N N/A 237000 lbf1060000 N N/A CAD Icon (for items table)
EE217064 N/A 5.7500 in146.050 mm N/A 2.8750 in73.025 mm N/A 161000 lbf715000 N N/A 237000 lbf1060000 N N/A CAD Icon (for items table)
EE450577 N/A 5.7500 in146.050 mm N/A 3.6875 in93.663 mm N/A 237000 lbf1050000 N N/A 333000 lbf1480000 N N/A CAD Icon (for items table)
EE750573 N/A 5.7500 in146.050 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A CAD Icon (for items table)
EE750576 N/A 5.7500 in146.050 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A CAD Icon (for items table)
EE750577 N/A 5.7500 in146.050 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A CAD Icon (for items table)
HH234040 N/A 5.7500 in146.050 mm N/A 3.6875 in93.663 mm N/A 259000 lbf1150000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
HH932145 N/A 5.7500 in146.050 mm N/A 3.2500 in82.550 mm N/A 260000 lbf1160000 N N/A 282000 lbf1250000 N N/A CAD Icon (for items table)
HM231140 N/A 5.7500 in146.050 mm N/A 2.2300 in56.642 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A CAD Icon (for items table)
LL529749 N/A 5.7500 in146.050 mm N/A 0.8125 in20.638 mm N/A 25400 lbf113000 N N/A 48200 lbf214000 N N/A CAD Icon (for items table)
M229349 N/A 5.7500 in146.050 mm N/A 1.5748 in40.000 mm N/A 75000 lbf334000 N N/A 129000 lbf573000 N N/A CAD Icon (for items table)
M229349A N/A 5.7500 in146.050 mm N/A 1.5748 in40.000 mm N/A 75000 lbf334000 N N/A 129000 lbf573000 N N/A CAD Icon (for items table)
NA82576 N/A 5.7500 in146.050 mm N/A 2.59375 in65.881 mm N/A N/A N/A CAD Icon (for items table)
HM231140NA N/A 5.7500 in146.050 mm N/A 2.59375 in65.881 mm N/A N/A N/A CAD Icon (for items table)
G36690 N/A 5.7500 in146.050 mm N/A 1.1250 in28.575 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
82587 N/A 5.8750 in149.225 mm N/A 2.2300 in56.642 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A CAD Icon (for items table)
99587 N/A 5.8750 in149.225 mm N/A 2.6250 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
HM231148 N/A 5.8750 in149.225 mm N/A 2.2300 in56.642 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A CAD Icon (for items table)
HM231149 N/A 5.8750 in149.225 mm N/A 2.2300 in56.642 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A CAD Icon (for items table)
NA82587 N/A 5.8750 in149.225 mm N/A 2.59375 in65.881 mm N/A N/A N/A CAD Icon (for items table)
HM231149NA N/A 5.8750 in149.225 mm N/A 2.59375 in65.881 mm N/A N/A N/A CAD Icon (for items table)
HM133436 N/A 5.9042 in149.967 mm N/A 2.7500 in69.850 mm N/A 135000 lbf600000 N N/A 233000 lbf1040000 N N/A CAD Icon (for items table)
99591 N/A 5.9045 in149.974 mm N/A 2.8125 in71.438 mm N/A 132000 lbf585000 N N/A 211000 lbf938000 N N/A CAD Icon (for items table)
M432144 N/A 5.9050 in149.987 mm N/A 1.875 in47.625 mm N/A 77100 lbf343000 N N/A 143000 lbf636000 N N/A CAD Icon (for items table)
81590 N/A 5.9055 in150 mm N/A 1.9687 in50.005 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A CAD Icon (for items table)
99590X N/A 5.9055 in150 mm N/A 2.6250 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
EE560592 N/A 5.9330 in150.698 mm N/A 3.0000 in76.200 mm N/A 234000 lbf1040000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table)
81593 N/A 5.9375 in150.813 mm N/A 1.9687 in50.005 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A CAD Icon (for items table)
LM330446 N/A 5.9375 in150.813 mm N/A 1.6250 in41.275 mm N/A 60100 lbf267000 N N/A 125000 lbf556000 N N/A CAD Icon (for items table)
M231647 N/A 5.9436 in150.967 mm N/A 2.126 in54 mm N/A N/A N/A CAD Icon (for items table)
EE450601XS N/A 5.9840 in151.994 mm N/A 3.6875 in93.663 mm N/A 219000 lbf975000 N N/A 333000 lbf1480000 N N/A CAD Icon (for items table)
H432649 N/A 5.9995 in152.387 mm N/A 3.0625 in77.788 mm N/A 174000 lbf775000 N N/A 265000 lbf1180000 N N/A CAD Icon (for items table)
81600 N/A 6.0000 in152.400 mm N/A 1.9687 in50.005 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A CAD Icon (for items table)
99600 N/A 6.0000 in152.400 mm N/A 2.6250 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
99600P N/A 6.0000 in152.400 mm N/A 2.6250 in66.675 mm N/A 176000 lbf783000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
99603 N/A 6.0000 in152.400 mm N/A 2.8125 in71.438 mm N/A 132000 lbf585000 N N/A 211000 lbf938000 N N/A CAD Icon (for items table)
99603AS N/A 6.0000 in152.400 mm N/A 2.8125 in71.438 mm N/A 139000 lbf620000 N N/A 211000 lbf938000 N N/A CAD Icon (for items table)
1751 - 1800 of 2507 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »