Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
151 - 200 of 2507 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

02872 N/A 1 1/8 in28.575 mm N/A 0.8750 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD Icon (for items table)
15112 N/A 1 1/8 in28.575 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
15113 N/A 1 1/8 in28.575 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
15590 N/A 1 1/8 in28.575 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
1985 N/A 1 1/8 in28.575 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table)
1988 N/A 1 1/8 in28.575 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table)
24112 N/A 1 1/8 in28.575 mm N/A 0.7470 in18.974 mm N/A 12600 lbf55900 N N/A 12400 lbf55200 N N/A CAD Icon (for items table)
2474 N/A 1 1/8 in28.575 mm N/A 0.9375 in23.813 mm N/A 15200 lbf67600 N N/A 16500 lbf73300 N N/A CAD Icon (for items table)
2578 N/A 1 1/8 in28.575 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD Icon (for items table)
26112 N/A 1 1/8 in28.575 mm N/A 0.7450 in18.923 mm N/A 15700 lbf69600 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
2689 N/A 1 1/8 in28.575 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
2689A N/A 1 1/8 in28.575 mm N/A 0.9760 in24.790 mm N/A 16000 lbf71000 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
3192 N/A 1 1/8 in28.575 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table)
3198 N/A 1 1/8 in28.575 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table)
41125 N/A 1 1/8 in28.575 mm N/A 0.9550 in24.257 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD Icon (for items table)
41126 N/A 1 1/8 in28.575 mm N/A 0.9550 in24.257 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD Icon (for items table)
43112 N/A 1 1/8 in28.575 mm N/A 0.9478 in24.074 mm N/A 20700 lbf92000 N N/A 17100 lbf76200 N N/A CAD Icon (for items table)
LM67043 N/A 1 1/8 in28.575 mm N/A 0.6600 in16.764 mm N/A 8210 lbf36500 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
M86647 N/A 1 1/8 in28.575 mm N/A 0.8438 in21.433 mm N/A 13500 lbf60200 N N/A 16100 lbf71700 N N/A CAD Icon (for items table)
M88040 N/A 1 1/8 in28.575 mm N/A 0.8750 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD Icon (for items table)
M88040A N/A 1 1/8 in28.575 mm N/A 0.8750 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD Icon (for items table)
NA41125 N/A 1 1/8 in28.575 mm N/A 1.0938 in27.7825 mm N/A N/A N/A CAD Icon (for items table)
L45449 N/A 1.1417 in28.999 mm N/A 0.5800 in14.732 mm N/A 7980 lbf35500 N N/A 8130 lbf36200 N N/A CAD Icon (for items table)
2690 N/A 1.1562 in29.367 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
2691 N/A 1.1562 in29.367 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
322 N/A 1.1800 in29.972 mm N/A 0.8730 in22.174 mm N/A 16800 lbf74900 N N/A 16800 lbf74800 N N/A CAD Icon (for items table)
02474A N/A 1.1806 in29.987 mm N/A 0.8750 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD Icon (for items table)
14118AS N/A 1.1806 in29.987 mm N/A 0.7560 in19.202 mm N/A 14500 lbf64700 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
15115 N/A 1.1806 in29.987 mm N/A 0.7500 in19.050 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
15117 N/A 1.1806 in29.987 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
17118 N/A 1.1806 in29.987 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD Icon (for items table)
26118 N/A 1.1806 in29.987 mm N/A 0.7450 in18.923 mm N/A 15700 lbf69600 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
43117 N/A 1.1806 in29.987 mm N/A 0.9478 in24.074 mm N/A 17500 lbf77600 N N/A 17100 lbf76200 N N/A CAD Icon (for items table)
NA26118 N/A 1.1806 in29.987 mm N/A 0.84175 in21.38 mm N/A N/A N/A CAD Icon (for items table)
NA26118SW N/A 1.1806 in29.987 mm N/A 0.84175 in21.38 mm N/A N/A N/A CAD Icon (for items table)
14117A N/A 1.1811 in30 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14118 N/A 1.1811 in30 mm N/A 0.7560 in19.202 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14118A N/A 1.1811 in30 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14120A N/A 1.1811 in30 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
15117X N/A 1.1811 in30 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
17118-S N/A 1.1811 in30 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD Icon (for items table)
2560X N/A 1.1811 in30 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD Icon (for items table)
2586 N/A 1.1811 in30 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD Icon (for items table)
26118-S N/A 1.1811 in30 mm N/A 0.7450 in18.923 mm N/A 15700 lbf69600 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
319 N/A 1.1811 in30 mm N/A 0.8730 in22.174 mm N/A 16800 lbf74900 N N/A 16800 lbf74800 N N/A CAD Icon (for items table)
3190 N/A 1.1811 in30 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table)
416 N/A 1.1811 in30 mm N/A 1.1450 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A CAD Icon (for items table)
NA15118SW N/A 1.1811 in30 mm N/A 0.99905 in25.376 mm N/A N/A N/A CAD Icon (for items table)
NA15117SW N/A 1.1813 in30.005 mm N/A 1.0000 in25.400 mm N/A N/A N/A CAD Icon (for items table)
15116 N/A 1.1855 in30.112 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
151 - 200 of 2507 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »