Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2001 - 2050 of 2507 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

93787 N/A 7.875 in200.025 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
EE130787 N/A 7.875 in200.025 mm N/A 2.7500 in69.850 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
H247535 N/A 7.875 in200.025 mm N/A 4.4375 in112.713 mm N/A 377000 lbf1670000 N N/A 699000 lbf3110000 N N/A CAD Icon (for items table)
H247536 N/A 7.875 in200.025 mm N/A 4.4375 in112.713 mm N/A 398000 lbf1770000 N N/A 757000 lbf3370000 N N/A CAD Icon (for items table)
HH144642 N/A 7.875 in200.025 mm N/A 4.3750 in111.125 mm N/A 474000 lbf2110000 N N/A 585000 lbf2600000 N N/A CAD Icon (for items table)
HM743337 N/A 7.875 in200.025 mm N/A 2.7500 in69.850 mm N/A 206000 lbf917000 N N/A 353000 lbf1570000 N N/A CAD Icon (for items table)
LM241147 N/A 7.875 in200.025 mm N/A 1.8125 in46.038 mm N/A 85800 lbf382000 N N/A 162000 lbf721000 N N/A CAD Icon (for items table)
M241542 N/A 7.875 in200.025 mm N/A 2.4375 in61.913 mm N/A 126000 lbf560000 N N/A 238000 lbf1060000 N N/A CAD Icon (for items table)
M241543 N/A 7.875 in200.025 mm N/A 2.2813 in57.945 mm N/A 135000 lbf600000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
M241545 N/A 7.9060 in200.812 mm N/A 2.4375 in61.913 mm N/A 126000 lbf560000 N N/A 238000 lbf1060000 N N/A CAD Icon (for items table)
EE420793 N/A 7.9375 in201.613 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE420793W N/A 7.9375 in201.613 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
67983 N/A 8 in203.2 mm N/A 1.8125 in46.038 mm N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A CAD Icon (for items table)
93800 N/A 8 in203.2 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93800A N/A 8 in203.2 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93800W N/A 8 in203.2 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
EE114080 N/A 8 in203.2 mm N/A 3.3750 in85.725 mm N/A 274000 lbf1220000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table)
EE122080 N/A 8 in203.2 mm N/A 2.6250 in66.675 mm N/A 171000 lbf761000 N N/A 292000 lbf1300000 N N/A CAD Icon (for items table)
EE132083 N/A 8 in203.2 mm N/A 2.125 in53.975 mm N/A 126000 lbf559000 N N/A 202000 lbf900000 N N/A CAD Icon (for items table)
EE380080 N/A 8 in203.2 mm N/A 3.7500 in95.250 mm N/A 371000 lbf1650000 N N/A 453000 lbf2010000 N N/A CAD Icon (for items table)
EE420801 N/A 8 in203.2 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE710806 N/A 8 in203.2 mm N/A 2.4375 in61.913 mm N/A 215000 lbf955000 N N/A 287000 lbf1280000 N N/A CAD Icon (for items table)
KLL641149 N/A 8 in203.2 mm N/A 1.0938 in27.783 mm N/A 46700 lbf208000 N N/A 91100 lbf405000 N N/A CAD Icon (for items table)
LL641149 N/A 8 in203.2 mm N/A 1.0938 in27.783 mm N/A 46700 lbf208000 N N/A 91100 lbf405000 N N/A CAD Icon (for items table)
LM241149 N/A 8 in203.2 mm N/A 1.6875 in42.863 mm N/A 98700 lbf439000 N N/A 182000 lbf811000 N N/A CAD Icon (for items table)
LM241149NW N/A 8 in203.2 mm N/A 1.875 in47.625 mm N/A 98700 lbf439000 N N/A 182000 lbf811000 N N/A CAD Icon (for items table)
M241547 N/A 8 in203.2 mm N/A 2.2813 in57.945 mm N/A 135000 lbf600000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
M241547A N/A 8 in203.2 mm N/A 2.2813 in57.945 mm N/A 143000 lbf635000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
M241547C N/A 8 in203.2 mm N/A 2.2813 in57.945 mm N/A 155000 lbf688000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
M241547V N/A 8 in203.2 mm N/A 2.2813 in57.945 mm N/A 169000 lbf753000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
M541349 N/A 8 in203.2 mm N/A 1.9375 in49.213 mm N/A 151000 lbf672000 N N/A 215000 lbf958000 N N/A CAD Icon (for items table)
NA132083 N/A 8 in203.2 mm N/A 2.3750 in60.325 mm N/A N/A N/A CAD Icon (for items table)
GLL641149 N/A 8 in203.2 mm N/A 1.0938 in27.783 mm N/A 46700 lbf208000 N N/A 91100 lbf405000 N N/A CAD Icon (for items table)
EE114081 N/A 8.0015 in203.238 mm N/A 3.3750 in85.725 mm N/A 274000 lbf1220000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table)
LL641148 N/A 8.0110 in203.479 mm N/A 1.2500 in31.750 mm N/A 44600 lbf198000 N N/A 85300 lbf379000 N N/A CAD Icon (for items table)
LM241148 N/A 8.0310 in203.987 mm N/A 1.8125 in46.038 mm N/A 90800 lbf404000 N N/A 162000 lbf721000 N N/A CAD Icon (for items table)
93806A N/A 8.0625 in204.788 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
M241549 N/A 8.0625 in204.788 mm N/A 2.2813 in57.945 mm N/A 135000 lbf600000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
67985 N/A 8.1250 in206.375 mm N/A 1.8125 in46.038 mm N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A CAD Icon (for items table)
93812 N/A 8.1250 in206.375 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
DX632258 N/A 8.1250 in206.375 mm N/A 3.9375 in100.013 mm N/A 347000 lbf1540000 N N/A 522000 lbf2320000 N N/A CAD Icon (for items table)
EE132084 N/A 8.1250 in206.375 mm N/A 2.125 in53.975 mm N/A 119000 lbf528000 N N/A 202000 lbf900000 N N/A CAD Icon (for items table)
EE380081 N/A 8.1250 in206.375 mm N/A 3.7500 in95.250 mm N/A 371000 lbf1650000 N N/A 453000 lbf2010000 N N/A CAD Icon (for items table)
EE420812X N/A 8.1250 in206.375 mm N/A 3.4999 in88.897 mm N/A 248000 lbf1100000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
H242649 N/A 8.1250 in206.375 mm N/A 3.9375 in100.013 mm N/A 305000 lbf1350000 N N/A 522000 lbf2320000 N N/A CAD Icon (for items table)
LL641149A N/A 8.1250 in206.375 mm N/A 1.0938 in27.783 mm N/A 44100 lbf196000 N N/A 91100 lbf405000 N N/A CAD Icon (for items table)
67989 N/A 8.2500 in209.550 mm N/A 1.8125 in46.038 mm N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A CAD Icon (for items table)
67989H N/A 8.2500 in209.550 mm N/A 1.9375 in49.213 mm N/A 105000 lbf468000 N N/A 178000 lbf790000 N N/A CAD Icon (for items table)
93825 N/A 8.2500 in209.550 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93825A N/A 8.2500 in209.550 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
2001 - 2050 of 2507 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »