Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| H715345XX | Series N/A H715300 | d - Cone Bore N/A 2 13/16 in71.438 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 71700 lbf319000 N | C0 - Static Radial Rating N/A 91000 lbf405000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM813849 | Series N/A HM813800 | d - Cone Bore N/A 2 13/16 in71.438 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51500 lbf229000 N | C0 - Static Radial Rating N/A 57600 lbf256000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 27680 | Series N/A 27600 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26300 lbf117000 N | C0 - Static Radial Rating N/A 39900 lbf178000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29685 | Series N/A 29600 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf111000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29685N | Series N/A 29600 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf111000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 33287 | Series N/A 33000 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31100 lbf138000 N | C0 - Static Radial Rating N/A 44300 lbf197000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 33287A | Series N/A 33000 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31100 lbf138000 N | C0 - Static Radial Rating N/A 44300 lbf197000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42683 | Series N/A 42600 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.2205 in31.001 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36200 lbf161000 N | C0 - Static Radial Rating N/A 49800 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 567 | Series N/A 565 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.4240 in36.170 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 567N | Series N/A 565 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.4240 in36.170 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 567X | Series N/A 565 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.4240 in36.170 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 567XA | Series N/A 565 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.4240 in36.170 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 40900 lbf182000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5752 | Series N/A | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 2.0650 in52.451 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 57400 lbf255000 N | C0 - Static Radial Rating N/A 85400 lbf380000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 576 | Series N/A 575 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.4212 in36.098 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 lbf207000 N | C0 - Static Radial Rating N/A 65400 lbf291000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6460 | Series N/A 6400 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 2.1350 in54.229 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92400 lbf411000 N | C0 - Static Radial Rating N/A 104000 lbf463000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 657 | Series N/A 655 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 lbf247000 N | C0 - Static Radial Rating N/A 75300 lbf335000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 744 | Series N/A 745 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.8375 in46.673 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84700 lbf377000 N | C0 - Static Radial Rating N/A 93800 lbf417000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 744AH | Series N/A 745 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.8375 in46.673 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 81300 lbf362000 N | C0 - Static Radial Rating N/A 88600 lbf394000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 762 | Series N/A 755 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.9000 in48.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 73600 lbf327000 N | C0 - Static Radial Rating N/A 99200 lbf441000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 762XA | Series N/A 755 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.9000 in48.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 68100 lbf303000 N | C0 - Static Radial Rating N/A 99200 lbf441000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM814845 | Series N/A LM814800 | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26500 lbf118000 N | C0 - Static Radial Rating N/A 41200 lbf183000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M514546 | Series N/A | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.5500 in39.370 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33700 lbf150000 N | C0 - Static Radial Rating N/A 45600 lbf203000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NA567 | Series N/A | d - Cone Bore N/A 2.8750 in73.025 mm | B - Cone Width N/A 1.59375 in40.481 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 29688 | Series N/A 29600 | d - Cone Bore N/A 2.9062 in73.817 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf111000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 568 | Series N/A 565 | d - Cone Bore N/A 2.9062 in73.817 mm | B - Cone Width N/A 1.4240 in36.170 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |