Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 577 | Series N/A 575 | d - Cone Bore N/A 2 15/16 in74.613 mm | B - Cone Width N/A 1.4212 in36.098 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 lbf207000 N | C0 - Static Radial Rating N/A 65400 lbf291000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 658 | Series N/A 655 | d - Cone Bore N/A 2 15/16 in74.613 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 lbf247000 N | C0 - Static Radial Rating N/A 75300 lbf335000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 34294 | Series N/A 34000 | d - Cone Bore N/A 2.9518 in74.976 mm | B - Cone Width N/A 0.9060 in23.012 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23000 lbf102000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42686 | Series N/A 42600 | d - Cone Bore N/A 2.9523 in74.988 mm | B - Cone Width N/A 1.2205 in31.001 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36200 lbf161000 N | C0 - Static Radial Rating N/A 49800 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 497X | Series N/A 495 | d - Cone Bore N/A 2.9528 in75.001 mm | B - Cone Width N/A 1.1720 in29.769 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32800 lbf146000 N | C0 - Static Radial Rating N/A 48600 lbf216000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM215249 | Series N/A | d - Cone Bore N/A 2.9916 in75.987 mm | B - Cone Width N/A 1.5354 in38.999 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53900 lbf240000 N | C0 - Static Radial Rating N/A 72800 lbf324000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KHM215249 | Series N/A | d - Cone Bore N/A 2.9916 in75.987 mm | B - Cone Width N/A 1.5354 in38.999 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 58400 lbf260000 N | C0 - Static Radial Rating N/A 72800 lbf324000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 34299X | Series N/A 34000 | d - Cone Bore N/A 2.9921 in75.999 mm | B - Cone Width N/A 0.9060 in23.012 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94600 N | C0 - Static Radial Rating N/A 30600 lbf136000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 27684 | Series N/A 27600 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26300 lbf117000 N | C0 - Static Radial Rating N/A 39900 lbf178000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 27684A | Series N/A 27600 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24900 lbf111000 N | C0 - Static Radial Rating N/A 39900 lbf178000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 34300 | Series N/A 34000 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 0.9060 in23.012 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23000 lbf102000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 34300A | Series N/A 34000 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 0.9060 in23.012 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23000 lbf102000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 34301 | Series N/A 34000 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 0.9060 in23.012 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23000 lbf102000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42687 | Series N/A 42600 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 1.2205 in31.001 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36200 lbf161000 N | C0 - Static Radial Rating N/A 49800 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42687A | Series N/A 42600 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 1.2205 in31.001 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36200 lbf161000 N | C0 - Static Radial Rating N/A 49800 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42688 | Series N/A 42600 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 1.2205 in31.001 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36200 lbf161000 N | C0 - Static Radial Rating N/A 49800 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 47678 | Series N/A 47600 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 1.3125 in33.338 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48100 lbf214000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 47679 | Series N/A 47600 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 1.3125 in33.338 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48100 lbf214000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 47680 | Series N/A 47600 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 1.3125 in33.338 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48100 lbf214000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 495A | Series N/A 495 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 1.1720 in29.769 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34700 lbf154000 N | C0 - Static Radial Rating N/A 48600 lbf216000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 495AX | Series N/A 495 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 1.1720 in29.769 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34700 lbf154000 N | C0 - Static Radial Rating N/A 48600 lbf216000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 575 | Series N/A 575 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 1.4212 in36.098 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 lbf207000 N | C0 - Static Radial Rating N/A 65400 lbf291000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5755 | Series N/A | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 2.0650 in52.451 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 57400 lbf255000 N | C0 - Static Radial Rating N/A 85400 lbf380000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 575-S | Series N/A 575 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 1.4212 in36.098 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 lbf207000 N | C0 - Static Radial Rating N/A 65400 lbf291000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 575W | Series N/A 575 | d - Cone Bore N/A 3 in76.2 mm | B - Cone Width N/A 1.4212 in36.098 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 lbf207000 N | C0 - Static Radial Rating N/A 65400 lbf291000 N |
CAD
N/A
|
Add To Cart
Request Quote |