Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 749V | Series N/A 745 | d - Cone Bore N/A 3.3475 in85.027 mm | B - Cone Width N/A 1.8375 in46.673 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84700 lbf377000 N | C0 - Static Radial Rating N/A 93800 lbf417000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 497 | Series N/A 495 | d - Cone Bore N/A 3.3750 in85.725 mm | B - Cone Width N/A 1.1720 in29.769 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34700 lbf154000 N | C0 - Static Radial Rating N/A 48600 lbf216000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 497A | Series N/A 495 | d - Cone Bore N/A 3.3750 in85.725 mm | B - Cone Width N/A 1.1720 in29.769 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34700 lbf154000 N | C0 - Static Radial Rating N/A 48600 lbf216000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 497P | Series N/A 495 | d - Cone Bore N/A 3.3750 in85.725 mm | B - Cone Width N/A 1.1720 in29.769 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 41200 lbf183000 N | C0 - Static Radial Rating N/A 48600 lbf216000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 596 | Series N/A 595 | d - Cone Bore N/A 3.3750 in85.725 mm | B - Cone Width N/A 1.4300 in36.322 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 665 | Series N/A 655 | d - Cone Bore N/A 3.3750 in85.725 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 lbf247000 N | C0 - Static Radial Rating N/A 75300 lbf335000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 665A | Series N/A 655 | d - Cone Bore N/A 3.3750 in85.725 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 lbf247000 N | C0 - Static Radial Rating N/A 75300 lbf335000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 677 | Series N/A 675 | d - Cone Bore N/A 3.3750 in85.725 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 59500 lbf265000 N | C0 - Static Radial Rating N/A 86700 lbf386000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 758 | Series N/A 755 | d - Cone Bore N/A 3.3750 in85.725 mm | B - Cone Width N/A 1.9000 in48.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 73600 lbf327000 N | C0 - Static Radial Rating N/A 99200 lbf441000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 841 | Series N/A 835 | d - Cone Bore N/A 3.3750 in85.725 mm | B - Cone Width N/A 2.2190 in56.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 lbf485000 N | C0 - Static Radial Rating N/A 117000 lbf522000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM120835 | Series N/A HM120800 | d - Cone Bore N/A 3.3750 in85.725 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60700 lbf270000 N | C0 - Static Radial Rating N/A 96900 lbf431000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM617048 | Series N/A HM617000 | d - Cone Bore N/A 3.3750 in85.725 mm | B - Cone Width N/A 1.6875 in42.863 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 58700 lbf261000 N | C0 - Static Radial Rating N/A 89700 lbf399000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM617049 | Series N/A HM617000 | d - Cone Bore N/A 3.3750 in85.725 mm | B - Cone Width N/A 1.6875 in42.863 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 58700 lbf261000 N | C0 - Static Radial Rating N/A 89700 lbf399000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NA497SW | Series N/A | d - Cone Bore N/A 3.3750 in85.725 mm | B - Cone Width N/A 1.4375 in36.5125 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 596-S | Series N/A 595 | d - Cone Bore N/A 3 7/16 in87.313 mm | B - Cone Width N/A 1.4300 in36.322 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 869 | Series N/A 855 | d - Cone Bore N/A 3 7/16 in87.313 mm | B - Cone Width N/A 2.2650 in57.531 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 lbf458000 N | C0 - Static Radial Rating N/A 142000 lbf630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH221432 | Series N/A HH221400 | d - Cone Bore N/A 3 7/16 in87.313 mm | B - Cone Width N/A 2.2650 in57.531 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 120000 lbf534000 N | C0 - Static Radial Rating N/A 156000 lbf692000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L217847 | Series N/A L217800 | d - Cone Bore N/A 3 7/16 in87.313 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20800 lbf92600 N | C0 - Static Radial Rating N/A 35200 lbf156000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42346 | Series N/A 42000 | d - Cone Bore N/A 3.4630 in87.960 mm | B - Cone Width N/A 1.1406 in28.971 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 43400 lbf193000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42350 | Series N/A 42000 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 1.1406 in28.971 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 43400 lbf193000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 593 | Series N/A 595 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 1.4300 in36.322 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 593A | Series N/A 595 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 1.4300 in36.322 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6580 | Series N/A 6500 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 2.1693 in55.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 98800 lbf439000 N | C0 - Static Radial Rating N/A 118000 lbf523000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6580V | Series N/A 6500 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 2.1693 in55.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 98800 lbf439000 N | C0 - Static Radial Rating N/A 118000 lbf523000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 679 | Series N/A 675 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 59500 lbf265000 N | C0 - Static Radial Rating N/A 86700 lbf386000 N |
CAD
N/A
|
Add To Cart
Request Quote |