Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| HM921343V | Series N/A HM921300 | d - Cone Bore N/A 3.5400 in89.916 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 76400 lbf340000 N | C0 - Static Radial Rating N/A 76000 lbf338000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 98354 | Series N/A 98000 | d - Cone Bore N/A 3.5423 in89.974 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 108000 lbf482000 N | C0 - Static Radial Rating N/A 117000 lbf519000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM218248 | Series N/A | d - Cone Bore N/A 3.5423 in89.974 mm | B - Cone Width N/A 1.5748 in40.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 73000 lbf325000 N | C0 - Static Radial Rating N/A 87300 lbf388000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M919048 | Series N/A M919000 | d - Cone Bore N/A 3.5425 in89.980 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45600 lbf203000 N | C0 - Static Radial Rating N/A 55200 lbf246000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 69354 | Series N/A | d - Cone Bore N/A 3.5430 in89.992 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 40600 lbf181000 N | C0 - Static Radial Rating N/A 51700 lbf230000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42354X | Series N/A 42000 | d - Cone Bore N/A 3.5433 in90 mm | B - Cone Width N/A 1.1406 in28.971 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36600 lbf163000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 597X | Series N/A 595 | d - Cone Bore N/A 3.5433 in90 mm | B - Cone Width N/A 1.4300 in36.322 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6581X | Series N/A 6500 | d - Cone Bore N/A 3.5433 in90 mm | B - Cone Width N/A 2.1693 in55.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 98800 lbf439000 N | C0 - Static Radial Rating N/A 118000 lbf523000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 98354X | Series N/A 98000 | d - Cone Bore N/A 3.5433 in90 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 99000 lbf440000 N | C0 - Static Radial Rating N/A 117000 lbf519000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 760 | Series N/A 755 | d - Cone Bore N/A 3.5625 in90.488 mm | B - Cone Width N/A 1.9000 in48.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 73600 lbf327000 N | C0 - Static Radial Rating N/A 99200 lbf441000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 597A | Series N/A 595 | d - Cone Bore N/A 3.5965 in91.351 mm | B - Cone Width N/A 1.4300 in36.322 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM718947 | Series N/A | d - Cone Bore N/A 3.6210 in91.973 mm | B - Cone Width N/A 1.1811 in30.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36800 lbf164000 N | C0 - Static Radial Rating N/A 53900 lbf240000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42362 | Series N/A 42000 | d - Cone Bore N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.1406 in28.971 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36600 lbf163000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 47890 | Series N/A 47800 | d - Cone Bore N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.375 in34.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44300 lbf197000 N | C0 - Static Radial Rating N/A 69000 lbf307000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 598 | Series N/A 595 | d - Cone Bore N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.4300 in36.322 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 598A | Series N/A 595 | d - Cone Bore N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.4300 in36.322 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 598W | Series N/A 595 | d - Cone Bore N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.4300 in36.322 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 598X | Series N/A 595 | d - Cone Bore N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.4300 in36.322 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 681 | Series N/A 675 | d - Cone Bore N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 59500 lbf265000 N | C0 - Static Radial Rating N/A 86700 lbf386000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 681A | Series N/A 675 | d - Cone Bore N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 59500 lbf265000 N | C0 - Static Radial Rating N/A 86700 lbf386000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 77362 | Series N/A 77000 | d - Cone Bore N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.9000 in48.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 76400 lbf340000 N | C0 - Static Radial Rating N/A 107000 lbf474000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 77364 | Series N/A 77000 | d - Cone Bore N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.9000 in48.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 76400 lbf340000 N | C0 - Static Radial Rating N/A 107000 lbf474000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 778 | Series N/A 775 | d - Cone Bore N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.8900 in48.006 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77800 lbf346000 N | C0 - Static Radial Rating N/A 111000 lbf495000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 857 | Series N/A 855 | d - Cone Bore N/A 3.6250 in92.075 mm | B - Cone Width N/A 2.2650 in57.531 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 lbf458000 N | C0 - Static Radial Rating N/A 142000 lbf630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE213362 | Series N/A | d - Cone Bore N/A 3.6250 in92.075 mm | B - Cone Width N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 145000 lbf644000 N | C0 - Static Radial Rating N/A 177000 lbf786000 N |
CAD
N/A
|
Add To Cart
Request Quote |