Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 77376 | Series N/A 77000 | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Cone Width N/A 1.9000 in48.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 76400 lbf340000 N | C0 - Static Radial Rating N/A 107000 lbf474000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 776 | Series N/A 775 | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Cone Width N/A 1.8900 in48.006 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77800 lbf346000 N | C0 - Static Radial Rating N/A 111000 lbf495000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 776W | Series N/A 775 | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Cone Width N/A 1.8900 in48.006 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77800 lbf346000 N | C0 - Static Radial Rating N/A 111000 lbf495000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 777 | Series N/A 775 | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Cone Width N/A 1.8900 in48.006 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77800 lbf346000 N | C0 - Static Radial Rating N/A 111000 lbf495000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 864 | Series N/A 855 | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Cone Width N/A 2.2650 in57.531 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 lbf458000 N | C0 - Static Radial Rating N/A 142000 lbf630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EH220749 | Series N/A | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Cone Width N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 lbf715000 N | C0 - Static Radial Rating N/A 204000 lbf906000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH221440 | Series N/A HH221400 | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Cone Width N/A 2.2650 in57.531 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 120000 lbf534000 N | C0 - Static Radial Rating N/A 156000 lbf692000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| K594A | Series N/A | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Cone Width N/A 1.4300 in36.322 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 52600 lbf234000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L319249 | Series N/A L319200 | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Cone Width N/A 0.8438 in21.433 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21400 lbf95400 N | C0 - Static Radial Rating N/A 37400 lbf166000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LL319349 | Series N/A | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Cone Width N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63500 N | C0 - Static Radial Rating N/A 22400 lbf99400 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM119348 | Series N/A LM119300 | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31400 lbf140000 N | C0 - Static Radial Rating N/A 51100 lbf227000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NA52375 | Series N/A | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Cone Width N/A 1.62495 in41.2735 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NA776 | Series N/A | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Cone Width N/A 2.0625 in52.3875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NA776SW | Series N/A | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Cone Width N/A 2.0625 in52.3875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42381 | Series N/A 42000 | d - Cone Bore N/A 3.8125 in96.838 mm | B - Cone Width N/A 1.1406 in28.971 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 43400 lbf193000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 90381 | Series N/A | d - Cone Bore N/A 3.8125 in96.838 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 86100 lbf383000 N | C0 - Static Radial Rating N/A 88100 lbf392000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52387 | Series N/A 52000 | d - Cone Bore N/A 3.8750 in98.425 mm | B - Cone Width N/A 1.4219 in36.116 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52387P | Series N/A 52000 | d - Cone Bore N/A 3.8750 in98.425 mm | B - Cone Width N/A 1.4219 in36.116 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 59500 lbf265000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52387W | Series N/A 52000 | d - Cone Bore N/A 3.8750 in98.425 mm | B - Cone Width N/A 1.4219 in36.116 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 685 | Series N/A 675 | d - Cone Bore N/A 3.8750 in98.425 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 59500 lbf265000 N | C0 - Static Radial Rating N/A 86700 lbf386000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 779 | Series N/A 775 | d - Cone Bore N/A 3.8750 in98.425 mm | B - Cone Width N/A 1.8900 in48.006 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77800 lbf346000 N | C0 - Static Radial Rating N/A 111000 lbf495000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 866 | Series N/A 855 | d - Cone Bore N/A 3.8750 in98.425 mm | B - Cone Width N/A 2.2650 in57.531 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 lbf458000 N | C0 - Static Radial Rating N/A 142000 lbf630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 943 | Series N/A 935 | d - Cone Bore N/A 3.8750 in98.425 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 lbf572000 N | C0 - Static Radial Rating N/A 177000 lbf786000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH221442 | Series N/A HH221400 | d - Cone Bore N/A 3.8750 in98.425 mm | B - Cone Width N/A 2.2650 in57.531 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 120000 lbf534000 N | C0 - Static Radial Rating N/A 156000 lbf692000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH224332 | Series N/A HH224300 | d - Cone Bore N/A 3.8750 in98.425 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 153000 lbf680000 N | C0 - Static Radial Rating N/A 204000 lbf906000 N |
CAD
N/A
|
Add To Cart
Request Quote |