Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| L44643 | Series N/A | d - Cone Bore N/A 1 in25.40 mm | B - Cone Width N/A 0.5800 in14.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8010 lbf35600 N | C0 - Static Radial Rating N/A 7400 lbf32900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L44643X | Series N/A | d - Cone Bore N/A 1 in25.40 mm | B - Cone Width N/A 0.5800 in14.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8010 lbf35600 N | C0 - Static Radial Rating N/A 7400 lbf32900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M84249 | Series N/A | d - Cone Bore N/A 1 in25.40 mm | B - Cone Width N/A 0.9100 in23.114 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13100 lbf58100 N | C0 - Static Radial Rating N/A 14200 lbf63300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M84548 | Series N/A M84500 | d - Cone Bore N/A 1 in25.40 mm | B - Cone Width N/A 0.7650 in19.431 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48500 N | C0 - Static Radial Rating N/A 11900 lbf52900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M86643 | Series N/A M86600 | d - Cone Bore N/A 1 in25.40 mm | B - Cone Width N/A 0.8438 in21.433 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf60200 N | C0 - Static Radial Rating N/A 16100 lbf71700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M88036 | Series N/A M88000 | d - Cone Bore N/A 1 in25.40 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13400 lbf59600 N | C0 - Static Radial Rating N/A 17400 lbf77400 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 321 | Series N/A | d - Cone Bore N/A 1.0148 in25.776 mm | B - Cone Width N/A 0.8730 in22.174 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16800 lbf74900 N | C0 - Static Radial Rating N/A 16800 lbf74800 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15579X | Series N/A 15500 | d - Cone Bore N/A 1.0231 in25.987 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L44645 | Series N/A | d - Cone Bore N/A 1.0231 in25.987 mm | B - Cone Width N/A 0.5800 in14.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8010 lbf35600 N | C0 - Static Radial Rating N/A 7400 lbf32900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15103 | Series N/A 15000 | d - Cone Bore N/A 1.0298 in26.157 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15103-S | Series N/A 15000 | d - Cone Bore N/A 1.0300 in26.162 mm | B - Cone Width N/A 0.7850 in19.939 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15579A | Series N/A 15500 | d - Cone Bore N/A 1.0300 in26.162 mm | B - Cone Width N/A 0.7344 in18.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2682 | Series N/A 2600 | d - Cone Bore N/A 1.0300 in26.162 mm | B - Cone Width N/A 1.0013 in25.433 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1987 | Series N/A 1900 | d - Cone Bore N/A 1.0620 in26.975 mm | B - Cone Width N/A 0.7620 in19.355 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15106 | Series N/A 15000 | d - Cone Bore N/A 1.0625 in26.988 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15580 | Series N/A 15500 | d - Cone Bore N/A 1.0625 in26.988 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1997X | Series N/A 1900 | d - Cone Bore N/A 1.0625 in26.988 mm | B - Cone Width N/A 0.7620 in19.355 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2688 | Series N/A 2600 | d - Cone Bore N/A 1.0625 in26.988 mm | B - Cone Width N/A 1.0013 in25.433 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 41106 | Series N/A 41000 | d - Cone Bore N/A 1.0625 in26.988 mm | B - Cone Width N/A 0.9550 in24.257 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18600 lbf82600 N | C0 - Static Radial Rating N/A 14400 lbf64100 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KL44649 | Series N/A | d - Cone Bore N/A 1.0625 in26.988 mm | B - Cone Width N/A 0.5800 in14.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6760 lbf30100 N | C0 - Static Radial Rating N/A 7400 lbf32900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L44649 | Series N/A | d - Cone Bore N/A 1.0625 in26.988 mm | B - Cone Width N/A 0.5800 in14.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8010 lbf35600 N | C0 - Static Radial Rating N/A 7400 lbf32900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M84549 | Series N/A M84500 | d - Cone Bore N/A 1.0625 in26.988 mm | B - Cone Width N/A 0.7650 in19.431 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48500 N | C0 - Static Radial Rating N/A 11900 lbf52900 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 02473X | Series N/A 02400 | d - Cone Bore N/A 1.1019 in27.988 mm | B - Cone Width N/A 0.8071 in20.500 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 02474 | Series N/A 02400 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 02474W | Series N/A 02400 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N |
CAD
N/A
|
Add To Cart
Request Quote |