Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| NA691 | Series N/A | d - Cone Bore N/A 4 in101.600 mm | B - Cone Width N/A 1.8125 in46.0375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NA780 | Series N/A | d - Cone Bore N/A 4 in101.600 mm | B - Cone Width N/A 2.0625 in52.3875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NA861 | Series N/A | d - Cone Bore N/A 4 in101.600 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH221449NA | Series N/A | d - Cone Bore N/A 4 in101.600 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NA691SW | Series N/A | d - Cone Bore N/A 4 in101.600 mm | B - Cone Width N/A 1.8125 in46.0375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 689 | Series N/A 675 | d - Cone Bore N/A 4.0625 in103.188 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 59500 lbf265000 N | C0 - Static Radial Rating N/A 86700 lbf386000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 71412 | Series N/A 71000 | d - Cone Bore N/A 4.1250 in104.775 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 81700 lbf364000 N | C0 - Static Radial Rating N/A 122000 lbf543000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 782 | Series N/A 775 | d - Cone Bore N/A 4.1250 in104.775 mm | B - Cone Width N/A 1.8900 in48.006 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77800 lbf346000 N | C0 - Static Radial Rating N/A 111000 lbf495000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 786 | Series N/A 775 | d - Cone Bore N/A 4.1250 in104.775 mm | B - Cone Width N/A 1.8900 in48.006 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77800 lbf346000 N | C0 - Static Radial Rating N/A 111000 lbf495000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 787 | Series N/A 775 | d - Cone Bore N/A 4.1250 in104.775 mm | B - Cone Width N/A 1.8900 in48.006 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77800 lbf346000 N | C0 - Static Radial Rating N/A 111000 lbf495000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LL521845 | Series N/A | d - Cone Bore N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13800 lbf61400 N | C0 - Static Radial Rating N/A 24000 lbf107000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NA782 | Series N/A | d - Cone Bore N/A 4.1250 in104.775 mm | B - Cone Width N/A 2.0625 in52.3875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 56418 | Series N/A 56000 | d - Cone Bore N/A 4 3/16 in106.363 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50900 lbf226000 N | C0 - Static Radial Rating N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM121349 | Series N/A | d - Cone Bore N/A 4.2116 in106.975 mm | B - Cone Width N/A 1.1024 in28.001 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38400 lbf171000 N | C0 - Static Radial Rating N/A 64100 lbf285000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 37425 | Series N/A 37000 | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 0.8440 in21.438 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30700 lbf137000 N | C0 - Static Radial Rating N/A 40100 lbf179000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 37425N | Series N/A 37000 | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 0.8440 in21.438 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30700 lbf137000 N | C0 - Static Radial Rating N/A 40100 lbf179000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 48190 | Series N/A | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 1.375 in34.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 43200 lbf192000 N | C0 - Static Radial Rating N/A 69200 lbf308000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 56425 | Series N/A 56000 | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50900 lbf226000 N | C0 - Static Radial Rating N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 56425W | Series N/A 56000 | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50900 lbf226000 N | C0 - Static Radial Rating N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 56426 | Series N/A 56000 | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50900 lbf226000 N | C0 - Static Radial Rating N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 56426N | Series N/A 56000 | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50900 lbf226000 N | C0 - Static Radial Rating N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 67425 | Series N/A | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 52500 lbf233000 N | C0 - Static Radial Rating N/A 60300 lbf268000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 71425 | Series N/A 71000 | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 81700 lbf364000 N | C0 - Static Radial Rating N/A 122000 lbf543000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 936 | Series N/A 935 | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 lbf572000 N | C0 - Static Radial Rating N/A 177000 lbf786000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH224340 | Series N/A HH224300 | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 153000 lbf680000 N | C0 - Static Radial Rating N/A 204000 lbf906000 N |
CAD
N/A
|
Add To Cart
Request Quote |