Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 95512X | Series N/A 95000 | d - Cone Bore N/A 5.1181 in130 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf629000 N | C0 - Static Radial Rating N/A 209000 lbf931000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE154512 | Series N/A | d - Cone Bore N/A 5.1181 in130 mm | B - Cone Width N/A 3.2284 in82.001 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 163000 lbf727000 N | C0 - Static Radial Rating N/A 248000 lbf1110000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 67389 | Series N/A 67300 | d - Cone Bore N/A 5.1250 in130.175 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82600 lbf368000 N | C0 - Static Radial Rating N/A 141000 lbf625000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 799A | Series N/A 795 | d - Cone Bore N/A 5.1250 in130.175 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85000 lbf378000 N | C0 - Static Radial Rating N/A 133000 lbf593000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM127446 | Series N/A HM127400 | d - Cone Bore N/A 5.1870 in131.750 mm | B - Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 94500 lbf420000 N | C0 - Static Radial Rating N/A 159000 lbf706000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 48385 | Series N/A 48300 | d - Cone Bore N/A 5 1/4 in133.350 mm | B - Cone Width N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 63600 lbf283000 N | C0 - Static Radial Rating N/A 122000 lbf542000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 67390 | Series N/A 67300 | d - Cone Bore N/A 5 1/4 in133.350 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82600 lbf368000 N | C0 - Static Radial Rating N/A 141000 lbf625000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 67391 | Series N/A 67300 | d - Cone Bore N/A 5 1/4 in133.350 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82600 lbf368000 N | C0 - Static Radial Rating N/A 141000 lbf625000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74525 | Series N/A 74000 | d - Cone Bore N/A 5 1/4 in133.350 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85900 lbf382000 N | C0 - Static Radial Rating N/A 138000 lbf614000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95524V | Series N/A 95000 | d - Cone Bore N/A 5 1/4 in133.350 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 168000 lbf745000 N | C0 - Static Radial Rating N/A 209000 lbf931000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95525 | Series N/A 95000 | d - Cone Bore N/A 5 1/4 in133.350 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf629000 N | C0 - Static Radial Rating N/A 209000 lbf931000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95528 | Series N/A 95000 | d - Cone Bore N/A 5 1/4 in133.350 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf629000 N | C0 - Static Radial Rating N/A 209000 lbf931000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KL327249 | Series N/A | d - Cone Bore N/A 5 1/4 in133.350 mm | B - Cone Width N/A 1.0313 in26.195 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33100 lbf147000 N | C0 - Static Radial Rating N/A 65000 lbf289000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L327249 | Series N/A L327200 | d - Cone Bore N/A 5 1/4 in133.350 mm | B - Cone Width N/A 1.0313 in26.195 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33100 lbf147000 N | C0 - Static Radial Rating N/A 65000 lbf289000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LL327049 | Series N/A | d - Cone Bore N/A 5 1/4 in133.350 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21700 lbf96400 N | C0 - Static Radial Rating N/A 38300 lbf170000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M327349 | Series N/A | d - Cone Bore N/A 5 1/4 in133.350 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 86800 lbf386000 N | C0 - Static Radial Rating N/A 120000 lbf533000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NA48385 | Series N/A | d - Cone Bore N/A 5 1/4 in133.350 mm | B - Cone Width N/A 1.6875 in42.8625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74529 | Series N/A 74000 | d - Cone Bore N/A 5.3140 in134.976 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85900 lbf382000 N | C0 - Static Radial Rating N/A 138000 lbf614000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 48393 | Series N/A 48300 | d - Cone Bore N/A 5 3/8 in136.525 mm | B - Cone Width N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 63600 lbf283000 N | C0 - Static Radial Rating N/A 122000 lbf542000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 48393A | Series N/A 48300 | d - Cone Bore N/A 5 3/8 in136.525 mm | B - Cone Width N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 63600 lbf283000 N | C0 - Static Radial Rating N/A 122000 lbf542000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74536W | Series N/A 74000 | d - Cone Bore N/A 5 3/8 in136.525 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85900 lbf382000 N | C0 - Static Radial Rating N/A 138000 lbf614000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 74537 | Series N/A 74000 | d - Cone Bore N/A 5 3/8 in136.525 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85900 lbf382000 N | C0 - Static Radial Rating N/A 138000 lbf614000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 896 | Series N/A 895 | d - Cone Bore N/A 5 3/8 in136.525 mm | B - Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 117000 lbf520000 N | C0 - Static Radial Rating N/A 182000 lbf809000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99537 | Series N/A 99000 | d - Cone Bore N/A 5 3/8 in136.525 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 231000 lbf1030000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE580537 | Series N/A 580000 | d - Cone Bore N/A 5 3/8 in136.525 mm | B - Cone Width N/A 3.1250 in79.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 172000 lbf763000 N | C0 - Static Radial Rating N/A 233000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |