Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| M432144 | Series N/A | d - Cone Bore N/A 5.9050 in149.987 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77100 lbf343000 N | C0 - Static Radial Rating N/A 143000 lbf636000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 81590 | Series N/A 81000 | d - Cone Bore N/A 5.9055 in150 mm | B - Cone Width N/A 1.9687 in50.005 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 90300 lbf402000 N | C0 - Static Radial Rating N/A 134000 lbf595000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99590X | Series N/A 99000 | d - Cone Bore N/A 5.9055 in150 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 231000 lbf1030000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE560592 | Series N/A 560000 | d - Cone Bore N/A 5.9330 in150.698 mm | B - Cone Width N/A 3.0000 in76.200 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 lbf1040000 N | C0 - Static Radial Rating N/A 295000 lbf1310000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 81593 | Series N/A 81000 | d - Cone Bore N/A 5 15/16 in150.813 mm | B - Cone Width N/A 1.9687 in50.005 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 90300 lbf402000 N | C0 - Static Radial Rating N/A 134000 lbf595000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM330446 | Series N/A LM330400 | d - Cone Bore N/A 5 15/16 in150.813 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60100 lbf267000 N | C0 - Static Radial Rating N/A 125000 lbf556000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M231647 | Series N/A | d - Cone Bore N/A 5.9436 in150.967 mm | B - Cone Width N/A 2.126 in54 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE450601XS | Series N/A 450000 | d - Cone Bore N/A 5.9840 in151.994 mm | B - Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 219000 lbf975000 N | C0 - Static Radial Rating N/A 333000 lbf1480000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H432649 | Series N/A H432600 | d - Cone Bore N/A 5.9995 in152.387 mm | B - Cone Width N/A 3.0625 in77.788 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 174000 lbf775000 N | C0 - Static Radial Rating N/A 265000 lbf1180000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 81600 | Series N/A 81000 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 1.9687 in50.005 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 90300 lbf402000 N | C0 - Static Radial Rating N/A 134000 lbf595000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99600 | Series N/A 99000 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 231000 lbf1030000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99600P | Series N/A 99000 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 176000 lbf783000 N | C0 - Static Radial Rating N/A 231000 lbf1030000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99603 | Series N/A 99000 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 2.8125 in71.438 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 132000 lbf585000 N | C0 - Static Radial Rating N/A 211000 lbf938000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99603AS | Series N/A 99000 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 2.8125 in71.438 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 139000 lbf620000 N | C0 - Static Radial Rating N/A 211000 lbf938000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DX513576 | Series N/A | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 217000 lbf965000 N | C0 - Static Radial Rating N/A 263000 lbf1170000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE107060 | Series N/A 107000 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 176000 lbf784000 N | C0 - Static Radial Rating N/A 263000 lbf1170000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE107060V | Series N/A 107000 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 209000 lbf929000 N | C0 - Static Radial Rating N/A 263000 lbf1170000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE217060 | Series N/A | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 lbf715000 N | C0 - Static Radial Rating N/A 237000 lbf1060000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE450601 | Series N/A 450000 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 237000 lbf1050000 N | C0 - Static Radial Rating N/A 333000 lbf1480000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE560600 | Series N/A 560000 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 3.0000 in76.200 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 lbf1040000 N | C0 - Static Radial Rating N/A 295000 lbf1310000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH234048 | Series N/A HH234000 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 259000 lbf1150000 N | C0 - Static Radial Rating N/A 354000 lbf1580000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH234048V | Series N/A HH234000 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 lbf1450000 N | C0 - Static Radial Rating N/A 354000 lbf1580000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH234049 | Series N/A HH234000 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 274000 lbf1220000 N | C0 - Static Radial Rating N/A 354000 lbf1580000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KL630349 | Series N/A | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 0.9449 in24.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32000 lbf143000 N | C0 - Static Radial Rating N/A 62200 lbf277000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KL730649 | Series N/A | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 43500 lbf194000 N | C0 - Static Radial Rating N/A 76100 lbf339000 N |
CAD
N/A
|
Add To Cart
Request Quote |