Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| EE117063X | Series N/A | d - Cone Bore N/A 6 3/8 in161.925 mm | B - Cone Width N/A 3.1250 in79.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 298000 lbf1320000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE590638 | Series N/A | d - Cone Bore N/A 6 3/8 in161.925 mm | B - Cone Width N/A 3.1875 in80.963 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 215000 lbf955000 N | C0 - Static Radial Rating N/A 266000 lbf1180000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237537 | Series N/A HM237500 | d - Cone Bore N/A 6.4951 in164.976 mm | B - Cone Width N/A 2.6772 in68.001 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 188000 lbf837000 N | C0 - Static Radial Rating N/A 254000 lbf1130000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H337840 | Series N/A H337800 | d - Cone Bore N/A 6.4995 in165.087 mm | B - Cone Width N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 226000 lbf1010000 N | C0 - Static Radial Rating N/A 335000 lbf1490000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H337840XX | Series N/A H337800 | d - Cone Bore N/A 6.4995 in165.087 mm | B - Cone Width N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 226000 lbf1010000 N | C0 - Static Radial Rating N/A 335000 lbf1490000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM136940 | Series N/A HM136900 | d - Cone Bore N/A 6.4995 in165.087 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 178000 lbf791000 N | C0 - Static Radial Rating N/A 271000 lbf1210000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 46790 | Series N/A 46700 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 68200 lbf303000 N | C0 - Static Radial Rating N/A 143000 lbf635000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 46790A | Series N/A 46700 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 68200 lbf303000 N | C0 - Static Radial Rating N/A 143000 lbf635000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 560950 | Series N/A 560000 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 3.0000 in76.200 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 208000 lbf924000 N | C0 - Static Radial Rating N/A 249000 lbf1110000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 67780 | Series N/A 67700 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91100 lbf405000 N | C0 - Static Radial Rating N/A 175000 lbf779000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 67780V | Series N/A 67700 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 108000 lbf480000 N | C0 - Static Radial Rating N/A 175000 lbf779000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 86650 | Series N/A 86000 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 112000 lbf498000 N | C0 - Static Radial Rating N/A 145000 lbf644000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 94649 | Series N/A 94000 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 242000 lbf1070000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 94650 | Series N/A 94000 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 242000 lbf1070000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE108065 | Series N/A | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 4.1250 in104.775 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 lbf1450000 N | C0 - Static Radial Rating N/A 439000 lbf1950000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE219065 | Series N/A | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 208000 lbf927000 N | C0 - Static Radial Rating N/A 341000 lbf1520000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE420651 | Series N/A 420000 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 3.4999 in88.897 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 263000 lbf1170000 N | C0 - Static Radial Rating N/A 409000 lbf1820000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE560650 | Series N/A 560000 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 3.0000 in76.200 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 lbf1040000 N | C0 - Static Radial Rating N/A 295000 lbf1310000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE590649 | Series N/A | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 3.1875 in80.963 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 215000 lbf955000 N | C0 - Static Radial Rating N/A 266000 lbf1180000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE590650 | Series N/A | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 3.1875 in80.963 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 215000 lbf955000 N | C0 - Static Radial Rating N/A 266000 lbf1180000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE780655 | Series N/A 780000 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 2.375 in60.325 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 197000 lbf876000 N | C0 - Static Radial Rating N/A 243000 lbf1080000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H238140 | Series N/A H238100 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 238000 lbf1060000 N | C0 - Static Radial Rating N/A 378000 lbf1680000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH437549 | Series N/A | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 372000 lbf1660000 N | C0 - Static Radial Rating N/A 434000 lbf1930000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH437549XX | Series N/A | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 372000 lbf1660000 N | C0 - Static Radial Rating N/A 434000 lbf1930000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM234648 | Series N/A | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 2.8125 in71.438 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 lbf656000 N | C0 - Static Radial Rating N/A 233000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |