Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| HM237534 | Series N/A HM237500 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 2.6875 in68.263 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 188000 lbf837000 N | C0 - Static Radial Rating N/A 254000 lbf1130000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237535 | Series N/A HM237500 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 219000 lbf976000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237536 | Series N/A HM237500 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 219000 lbf976000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L433749 | Series N/A L433700 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.0313 in26.195 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 40200 lbf179000 N | C0 - Static Radial Rating N/A 75300 lbf335000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M235145 | Series N/A M235100 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 115000 lbf513000 N | C0 - Static Radial Rating N/A 166000 lbf740000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NA94650 | Series N/A | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 2.8125 in71.4375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NA46790SW | Series N/A | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 46791A | Series N/A 46700 | d - Cone Bore N/A 6.5354 in165.999 mm | B - Cone Width N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 64400 lbf286000 N | C0 - Static Radial Rating N/A 143000 lbf635000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 46792 | Series N/A 46700 | d - Cone Bore N/A 6.5625 in166.688 mm | B - Cone Width N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 68200 lbf303000 N | C0 - Static Radial Rating N/A 143000 lbf635000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M235146AX | Series N/A | d - Cone Bore N/A 6.6120 in167.945 mm | B - Cone Width N/A 2.125 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 98500 lbf438000 N | C0 - Static Radial Rating N/A 166000 lbf740000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 67782 | Series N/A 67700 | d - Cone Bore N/A 6.6250 in168.275 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91100 lbf405000 N | C0 - Static Radial Rating N/A 175000 lbf779000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 67782W | Series N/A 67700 | d - Cone Bore N/A 6.6250 in168.275 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 86000 lbf383000 N | C0 - Static Radial Rating N/A 175000 lbf779000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H936349 | Series N/A | d - Cone Bore N/A 6.6250 in168.275 mm | B - Cone Width N/A 3.1250 in79.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 276000 lbf1230000 N | C0 - Static Radial Rating N/A 316000 lbf1400000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M235146 | Series N/A M235100 | d - Cone Bore N/A 6.6250 in168.275 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 98500 lbf438000 N | C0 - Static Radial Rating N/A 166000 lbf740000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M235146X | Series N/A | d - Cone Bore N/A 6.6270 in168.326 mm | B - Cone Width N/A 2.125 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 98500 lbf438000 N | C0 - Static Radial Rating N/A 166000 lbf740000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM535347 | Series N/A HM535300 | d - Cone Bore N/A 6.6919 in169.974 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 lbf654000 N | C0 - Static Radial Rating N/A 265000 lbf1180000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 94669 | Series N/A 94000 | d - Cone Bore N/A 6.6923 in169.984 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 242000 lbf1070000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 86669 | Series N/A 86000 | d - Cone Bore N/A 6.6929 in170 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 112000 lbf498000 N | C0 - Static Radial Rating N/A 145000 lbf644000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M235149 | Series N/A M235100 | d - Cone Bore N/A 6.6929 in170 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 115000 lbf513000 N | C0 - Static Radial Rating N/A 166000 lbf740000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 86675 | Series N/A 86000 | d - Cone Bore N/A 6.7500 in171.450 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 89200 lbf397000 N | C0 - Static Radial Rating N/A 145000 lbf644000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 94675 | Series N/A 94000 | d - Cone Bore N/A 6.7500 in171.450 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 242000 lbf1070000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE117067 | Series N/A | d - Cone Bore N/A 6.7500 in171.450 mm | B - Cone Width N/A 3.1250 in79.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 298000 lbf1320000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE590675 | Series N/A | d - Cone Bore N/A 6.7500 in171.450 mm | B - Cone Width N/A 3.1875 in80.963 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 215000 lbf955000 N | C0 - Static Radial Rating N/A 266000 lbf1180000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE780676 | Series N/A 780000 | d - Cone Bore N/A 6.7500 in171.450 mm | B - Cone Width N/A 2.375 in60.325 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 197000 lbf876000 N | C0 - Static Radial Rating N/A 243000 lbf1080000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM237540 | Series N/A HM237500 | d - Cone Bore N/A 6.7500 in171.450 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 219000 lbf976000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N |
CAD
N/A
|
Add To Cart
Request Quote |