Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| L865547 | Series N/A L865500 | d - Cone Bore N/A 15 in381.000 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 133000 lbf594000 N | C0 - Static Radial Rating N/A 311000 lbf1380000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L865548 | Series N/A L865500 | d - Cone Bore N/A 15 in381.000 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 133000 lbf594000 N | C0 - Static Radial Rating N/A 311000 lbf1380000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM565949 | Series N/A LM565900 | d - Cone Bore N/A 15 in381.000 mm | B - Cone Width N/A 3.3125 in84.138 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 313000 lbf1390000 N | C0 - Static Radial Rating N/A 663000 lbf2950000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M268730 | Series N/A M268700 | d - Cone Bore N/A 15 in381.000 mm | B - Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 642000 lbf2860000 N | C0 - Static Radial Rating N/A 1250000 lbf5550000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M268730H | Series N/A M268700 | d - Cone Bore N/A 15 in381.000 mm | B - Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 629000 lbf2800000 N | C0 - Static Radial Rating N/A 1210000 lbf5400000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM266448 | Series N/A HM266400 | d - Cone Bore N/A 15.1250 in384.175 mm | B - Cone Width N/A 4.1250 in104.775 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 510000 lbf2270000 N | C0 - Static Radial Rating N/A 946000 lbf4210000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM266448WS | Series N/A HM266400 | d - Cone Bore N/A 15.1250 in384.175 mm | B - Cone Width N/A 4.1250 in104.775 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 557000 lbf2480000 N | C0 - Static Radial Rating N/A 946000 lbf4210000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM266449 | Series N/A HM266400 | d - Cone Bore N/A 15.1250 in384.175 mm | B - Cone Width N/A 4.1250 in104.775 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 553000 lbf2460000 N | C0 - Static Radial Rating N/A 1060000 lbf4730000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM266449V | Series N/A HM266400 | d - Cone Bore N/A 15.1250 in384.175 mm | B - Cone Width N/A 4.1250 in104.775 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 605000 lbf2690000 N | C0 - Static Radial Rating N/A 1060000 lbf4730000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM267148WS | Series N/A | d - Cone Bore N/A 15.1250 in384.175 mm | B - Cone Width N/A 4.1250 in104.775 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 725000 lbf3220000 N | C0 - Static Radial Rating N/A 1070000 lbf4760000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LL365348 | Series N/A LL365300 | d - Cone Bore N/A 15.1250 in384.175 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 52300 lbf232000 N | C0 - Static Radial Rating N/A 150000 lbf667000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM665949 | Series N/A LM665900 | d - Cone Bore N/A 15.1875 in385.763 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 304000 lbf1350000 N | C0 - Static Radial Rating N/A 710000 lbf3160000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM665949A | Series N/A LM665900 | d - Cone Bore N/A 15.1875 in385.763 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 304000 lbf1350000 N | C0 - Static Radial Rating N/A 710000 lbf3160000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M667935 | Series N/A M667900 | d - Cone Bore N/A 15.2460 in387.248 mm | B - Cone Width N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 420000 lbf1870000 N | C0 - Static Radial Rating N/A 886000 lbf3940000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234154 | Series N/A 234000 | d - Cone Bore N/A 15.5 in393.7 mm | B - Cone Width N/A 2.4063 in61.120 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 244000 lbf1090000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234156 | Series N/A 234000 | d - Cone Bore N/A 15.6250 in396.875 mm | B - Cone Width N/A 2.4063 in61.120 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 244000 lbf1090000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234156W | Series N/A 234000 | d - Cone Bore N/A 15.6250 in396.875 mm | B - Cone Width N/A 2.4063 in61.120 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 244000 lbf1090000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM567943 | Series N/A LM567900 | d - Cone Bore N/A 15.6250 in396.875 mm | B - Cone Width N/A 3.3125 in84.138 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 322000 lbf1430000 N | C0 - Static Radial Rating N/A 704000 lbf3130000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LL566848 | Series N/A LL566800 | d - Cone Bore N/A 15.8750 in403.225 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51700 lbf230000 N | C0 - Static Radial Rating N/A 159000 lbf708000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234160 | Series N/A 234000 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Cone Width N/A 2.4063 in61.120 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 244000 lbf1090000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234160A | Series N/A 234000 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Cone Width N/A 2.4063 in61.120 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 244000 lbf1090000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE234160W | Series N/A 234000 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Cone Width N/A 2.4063 in61.120 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 244000 lbf1090000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE285160 | Series N/A 285000 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Cone Width N/A 2.6719 in67.866 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 249000 lbf1110000 N | C0 - Static Radial Rating N/A 471000 lbf2100000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE571602 | Series N/A 570000 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Cone Width N/A 3.4580 in87.833 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 458000 lbf2040000 N | C0 - Static Radial Rating N/A 758000 lbf3370000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE736160 | Series N/A 736000 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Cone Width N/A 3.1250 in79.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 387000 lbf1720000 N | C0 - Static Radial Rating N/A 769000 lbf3420000 N |
CAD
N/A
|
Add To Cart
Request Quote |