Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
05079 | Series N/A 05000 | d - Cone Bore N/A 0.7869 in19.987 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
07079 | Series N/A 07000 | d - Cone Bore N/A 0.7874 in20 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07079X | Series N/A 07000 | d - Cone Bore N/A 0.7869 in19.987 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6060 lbf27000 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07087 | Series N/A 07000 | d - Cone Bore N/A 0.8750 in22.225 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07087X | Series N/A 07000 | d - Cone Bore N/A 0.8750 in22.225 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07090X | Series N/A 07000 | d - Cone Bore N/A 0.9050 in22.987 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6060 lbf27000 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07093 | Series N/A 07000 | d - Cone Bore N/A 0.9375 in23.813 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07096 | Series N/A 07000 | d - Cone Bore N/A 0.9905 in25.159 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07097 | Series N/A 07000 | d - Cone Bore N/A 0.9843 in25.001 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07098 | Series N/A 07000 | d - Cone Bore N/A 0.9835 in24.981 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07099 | Series N/A 07000 | d - Cone Bore N/A 0.9950 in25.273 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07100 | Series N/A 07000 | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07100-S | Series N/A 07000 | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07100-SA | Series N/A 07000 | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
08118 | Series N/A 08000 | d - Cone Bore N/A 1.1875 in30.163 mm | B - Cone Width N/A 0.5937 in15.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 7130 lbf31700 N | C0 - Static Radial Rating N/A 7880 lbf35000 N | CAD N/A |
08125 | Series N/A 08000 | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 0.5937 in15.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 7130 lbf31700 N | C0 - Static Radial Rating N/A 7880 lbf35000 N | CAD N/A |
09062 | Series N/A 09000 | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.8480 in21.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N | CAD N/A |
09067 | Series N/A 09000 | d - Cone Bore N/A 0.7500 in19.05 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N | CAD N/A |
09070 | Series N/A 09000 | d - Cone Bore N/A 0.6950 in17.653 mm | B - Cone Width N/A 0.8480 in21.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N | CAD N/A |
09074 | Series N/A 09000 | d - Cone Bore N/A 0.7500 in19.05 mm | B - Cone Width N/A 0.8480 in21.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N | CAD N/A |
09075 | Series N/A 09000 | d - Cone Bore N/A 0.7480 in18.999 mm | B - Cone Width N/A 0.8792 in22.332 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N | CAD N/A |
09076 | Series N/A 09000 | d - Cone Bore N/A 0.7480 in18.999 mm | B - Cone Width N/A 0.8792 in22.332 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N | CAD N/A |
09078 | Series N/A 09000 | d - Cone Bore N/A 0.7500 in19.05 mm | B - Cone Width N/A 0.8480 in21.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N | CAD N/A |
09081 | Series N/A 09000 | d - Cone Bore N/A 0.8120 in20.625 mm | B - Cone Width N/A 0.8480 in21.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N | CAD N/A |
11157 | Series N/A 11000 | d - Cone Bore N/A 1.5740 in39.980 mm | B - Cone Width N/A 0.6844 in17.384 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48100 N | C0 - Static Radial Rating N/A 12400 lbf55100 N | CAD N/A |