Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
11162 | Series N/A 11000 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 0.6844 in17.384 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48100 N | C0 - Static Radial Rating N/A 12400 lbf55100 N | CAD N/A |
11163 | Series N/A 11000 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 0.6844 in17.384 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48100 N | C0 - Static Radial Rating N/A 12400 lbf55100 N | CAD N/A |
11165X | Series N/A 11000 | d - Cone Bore N/A 1.6535 in41.999 mm | B - Cone Width N/A 0.6844 in17.384 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48100 N | C0 - Static Radial Rating N/A 12400 lbf55100 N | CAD N/A |
11590 | Series N/A | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 4230 lbf18800 N | C0 - Static Radial Rating N/A 3920 lbf17400 N | CAD N/A |
11590A | Series N/A | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3910 lbf17400 N | C0 - Static Radial Rating N/A 3920 lbf17400 N | CAD N/A |
1163X | Series N/A | d - Cone Bore N/A 9/16 in14.288 mm | B - Cone Width N/A 0.8880 in22.555 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8320 lbf37000 N | C0 - Static Radial Rating N/A 8170 lbf36300 N | CAD N/A |
1178X | Series N/A | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.8880 in22.555 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8320 lbf37000 N | C0 - Static Radial Rating N/A 8170 lbf36300 N | CAD N/A |
12168 | Series N/A 12000 | d - Cone Bore N/A 1 11/16 in42.863 mm | B - Cone Width N/A 0.6750 in17.145 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11100 lbf49500 N | C0 - Static Radial Rating N/A 13100 lbf58100 N | CAD N/A |
12175 | Series N/A 12000 | d - Cone Bore N/A 1 3/4 in44.450 mm | B - Cone Width N/A 0.6750 in17.145 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11100 lbf49500 N | C0 - Static Radial Rating N/A 13100 lbf58100 N | CAD N/A |
12580 | Series N/A | d - Cone Bore N/A 0.8125 in20.638 mm | B - Cone Width N/A 0.7813 in19.845 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9810 lbf43600 N | C0 - Static Radial Rating N/A 9720 lbf43200 N | CAD N/A |
1280 | Series N/A | d - Cone Bore N/A 0.8750 in22.225 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12400 lbf55300 N | C0 - Static Radial Rating N/A 12400 lbf55100 N | CAD N/A |
13175 | Series N/A | d - Cone Bore N/A 1 3/4 in44.450 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50800 N | C0 - Static Radial Rating N/A 13700 lbf61100 N | CAD N/A |
13181 | Series N/A | d - Cone Bore N/A 1.8125 in46.038 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50800 N | C0 - Static Radial Rating N/A 13700 lbf61100 N | CAD N/A |
1351 | Series N/A 1300 | d - Cone Bore N/A 0.7500 in19.05 mm | B - Cone Width N/A 0.9440 in23.978 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf47900 N | C0 - Static Radial Rating N/A 10900 lbf48300 N | CAD N/A |
13682 | Series N/A 13600 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15100 lbf67200 N | C0 - Static Radial Rating N/A 15300 lbf67900 N | CAD N/A |
13685 | Series N/A 13600 | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15100 lbf67200 N | C0 - Static Radial Rating N/A 15300 lbf67900 N | CAD N/A |
13685A | Series N/A 13600 | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15100 lbf67200 N | C0 - Static Radial Rating N/A 15300 lbf67900 N | CAD N/A |
13686 | Series N/A 13600 | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 1.0313 in26.195 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15100 lbf67200 N | C0 - Static Radial Rating N/A 15300 lbf67900 N | CAD N/A |
13687 | Series N/A 13600 | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15100 lbf67200 N | C0 - Static Radial Rating N/A 15300 lbf67900 N | CAD N/A |
1380 | Series N/A 1300 | d - Cone Bore N/A 0.8750 in22.225 mm | B - Cone Width N/A 0.7940 in20.168 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf47900 N | C0 - Static Radial Rating N/A 10900 lbf48300 N | CAD N/A |
1380H | Series N/A 1300 | d - Cone Bore N/A 0.8750 in22.225 mm | B - Cone Width N/A 0.7940 in20.168 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12800 lbf56700 N | C0 - Static Radial Rating N/A 10900 lbf48300 N | CAD N/A |
13889 | Series N/A 13800 | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6100 lbf27200 N | C0 - Static Radial Rating N/A 7430 lbf33000 N | CAD N/A |
13890 | Series N/A 13800 | d - Cone Bore N/A 1.5150 in38.481 mm | B - Cone Width N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6100 lbf27200 N | C0 - Static Radial Rating N/A 7430 lbf33000 N | CAD N/A |
14116 | Series N/A 14000 | d - Cone Bore N/A 1.1900 in30.226 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14116W | Series N/A 14000 | d - Cone Bore N/A 1.1900 in30.226 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |