Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 2490 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Sort by
N/A 15000 N/A 1.0000 in25.400 mm N/A 0.7500 in19.050 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.0000 in25.400 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.0000 in25.400 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.0298 in26.157 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.0300 in26.162 mm N/A 0.7850 in19.939 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.0625 in26.988 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.1250 in28.575 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.1250 in28.575 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.1806 in29.987 mm N/A 0.7500 in19.050 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.1855 in30.112 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.1806 in29.987 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.1811 in30 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.1895 in30.213 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.1895 in30.213 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.1895 in30.213 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.1880 in30.175 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.2500 in31.750 mm N/A 0.7500 in19.050 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.2500 in31.750 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15000 N/A 1.2500 in31.750 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
N/A 15500 N/A 0.9375 in23.813 mm N/A 0.7344 in18.654 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD
N/A 15500 N/A 1.0000 in25.400 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54500 N N/A 11300 lbf50100 N N/A CAD
N/A 15500 N/A 1.0300 in26.162 mm N/A 0.7344 in18.654 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD
N/A 15500 N/A 1.0231 in25.987 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD
N/A 15500 N/A 1.0625 in26.988 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD
N/A 15500 N/A 1.1250 in28.575 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD
101 - 125 of 2490 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »