Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
LM78349 | Series N/A | d - Cone Bore N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.6693 in17.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9560 lbf42500 N | C0 - Static Radial Rating N/A 11800 lbf52400 N | CAD N/A |
LM78349A | Series N/A | d - Cone Bore N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.6693 in17.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11300 lbf50400 N | C0 - Static Radial Rating N/A 11800 lbf52400 N | CAD N/A |
12168 | Series N/A 12000 | d - Cone Bore N/A 1 11/16 in42.863 mm | B - Cone Width N/A 0.6750 in17.145 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11100 lbf49500 N | C0 - Static Radial Rating N/A 13100 lbf58100 N | CAD N/A |
12175 | Series N/A 12000 | d - Cone Bore N/A 1 3/4 in44.450 mm | B - Cone Width N/A 0.6750 in17.145 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11100 lbf49500 N | C0 - Static Radial Rating N/A 13100 lbf58100 N | CAD N/A |
L812147 | Series N/A | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 0.6790 in17.247 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18600 lbf82900 N | C0 - Static Radial Rating N/A 20000 lbf89100 N | CAD N/A |
11165X | Series N/A 11000 | d - Cone Bore N/A 1.6535 in41.999 mm | B - Cone Width N/A 0.6844 in17.384 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48100 N | C0 - Static Radial Rating N/A 12400 lbf55100 N | CAD N/A |
11157 | Series N/A 11000 | d - Cone Bore N/A 1.5740 in39.980 mm | B - Cone Width N/A 0.6844 in17.384 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48100 N | C0 - Static Radial Rating N/A 12400 lbf55100 N | CAD N/A |
11162 | Series N/A 11000 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 0.6844 in17.384 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48100 N | C0 - Static Radial Rating N/A 12400 lbf55100 N | CAD N/A |
11163 | Series N/A 11000 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 0.6844 in17.384 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48100 N | C0 - Static Radial Rating N/A 12400 lbf55100 N | CAD N/A |
18590 | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50800 N | C0 - Static Radial Rating N/A 13100 lbf58100 N | CAD N/A |
18587 | Series N/A | d - Cone Bore N/A 1.5625 in39.688 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50800 N | C0 - Static Radial Rating N/A 13100 lbf58100 N | CAD N/A |
13175 | Series N/A | d - Cone Bore N/A 1 3/4 in44.450 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50800 N | C0 - Static Radial Rating N/A 13700 lbf61100 N | CAD N/A |
18685 | Series N/A 18600 | d - Cone Bore N/A 1 3/4 in44.450 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11700 lbf52000 N | C0 - Static Radial Rating N/A 13800 lbf61300 N | CAD N/A |
15590 | Series N/A 15500 | d - Cone Bore N/A 1.1250 in28.575 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N | CAD N/A |
15578 | Series N/A 15500 | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54500 N | C0 - Static Radial Rating N/A 11300 lbf50100 N | CAD N/A |
15580 | Series N/A 15500 | d - Cone Bore N/A 1.0625 in26.988 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N | CAD N/A |
15579X | Series N/A 15500 | d - Cone Bore N/A 1.0231 in25.987 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N | CAD N/A |
13181 | Series N/A | d - Cone Bore N/A 1.8125 in46.038 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50800 N | C0 - Static Radial Rating N/A 13700 lbf61100 N | CAD N/A |
18690 | Series N/A 18600 | d - Cone Bore N/A 1.8125 in46.038 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11700 lbf52000 N | C0 - Static Radial Rating N/A 13800 lbf61300 N | CAD N/A |
18780 | Series N/A 18700 | d - Cone Bore N/A 1.8125 in46.038 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54700 N | C0 - Static Radial Rating N/A 15200 lbf67500 N | CAD N/A |
18790 | Series N/A 18700 | d - Cone Bore N/A 2 in50.8 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54700 N | C0 - Static Radial Rating N/A 15200 lbf67500 N | CAD N/A |
KLL225749 | Series N/A | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90200 N | C0 - Static Radial Rating N/A 34400 lbf153000 N | CAD N/A |
LL225749 | Series N/A | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90200 N | C0 - Static Radial Rating N/A 34400 lbf153000 N | CAD N/A |
LL327049 | Series N/A | d - Cone Bore N/A 5.2500 in133.350 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21700 lbf96400 N | C0 - Static Radial Rating N/A 38300 lbf170000 N | CAD N/A |
L812148 | Series N/A | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 0.6930 in17.602 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18600 lbf82900 N | C0 - Static Radial Rating N/A 20000 lbf89100 N | CAD N/A |