Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 2490 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Sort by
N/A N/A 0.8900 in22.606 mm N/A 0.6102 in15.499 mm N/A 7900 lbf35100 N N/A 7420 lbf33000 N N/A CAD
N/A N/A 1.1417 in28.999 mm N/A 0.5800 in14.732 mm N/A 7980 lbf35500 N N/A 8130 lbf36200 N N/A CAD
N/A N/A 1.0625 in26.988 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD
N/A N/A 1.0231 in25.987 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD
N/A N/A 1.0000 in25.400 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD
N/A N/A 1.0000 in25.400 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD
N/A N/A 1.0000 in25.400 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD
N/A N/A 0.9375 in23.813 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD
N/A LL103000 N/A 1 3/4 in44.450 mm N/A 0.5000 in12.700 mm N/A 8110 lbf36100 N N/A 9790 lbf43600 N N/A CAD
N/A LL408000 N/A 2 1/4 in57.150 mm N/A 0.5000 in12.700 mm N/A 8120 lbf36100 N N/A 10500 lbf46800 N N/A CAD
N/A LM67000 N/A 1.1250 in28.575 mm N/A 0.6600 in16.764 mm N/A 8210 lbf36500 N N/A 10000 lbf44600 N N/A CAD
N/A N/A 0.6250 in15.875 mm N/A 0.8880 in22.555 mm N/A 8320 lbf37000 N N/A 8170 lbf36300 N N/A CAD
N/A N/A 9/16 in14.288 mm N/A 0.8880 in22.555 mm N/A 8320 lbf37000 N N/A 8170 lbf36300 N N/A CAD
N/A LL205400 N/A 1.8125 in46.038 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD
N/A LL205400 N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD
N/A LL205400 N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD
N/A LL205400 N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD
N/A N/A 0.7874 in20 mm N/A 0.6380 in16.205 mm N/A 8430 lbf37500 N N/A 8690 lbf38700 N N/A CAD
N/A N/A 0.8656 in21.986 mm N/A 0.6550 in16.637 mm N/A 8680 lbf38600 N N/A 7930 lbf35300 N N/A CAD
N/A N/A 0.8656 in21.986 mm N/A 0.6550 in16.637 mm N/A 8680 lbf38600 N N/A 7930 lbf35300 N N/A CAD
N/A N/A 2 1/2 in63.500 mm N/A 0.5000 in12.700 mm N/A 8700 lbf38700 N N/A 12000 lbf53300 N N/A CAD
N/A N/A 0.7500 in19.05 mm N/A 0.6550 in16.637 mm N/A 8800 lbf39100 N N/A 7200 lbf32000 N N/A CAD
N/A N/A 0.6294 in15.987 mm N/A 0.8268 in21.001 mm N/A 9020 lbf40100 N N/A 8840 lbf39300 N N/A CAD
N/A N/A 2 3/4 in69.850 mm N/A 0.5313 in13.495 mm N/A 9070 lbf40300 N N/A 13100 lbf58100 N N/A CAD
N/A N/A 0.8437 in21.430 mm N/A 0.7200 in18.288 mm N/A 9170 lbf40800 N N/A 9780 lbf43500 N N/A CAD
51 - 75 of 2490 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »