Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
L68149 | Series N/A | d - Cone Bore N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.6600 in16.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45500 N | C0 - Static Radial Rating N/A 11000 lbf48700 N | CAD N/A |
L68149A | Series N/A | d - Cone Bore N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.6600 in16.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45500 N | C0 - Static Radial Rating N/A 11000 lbf48700 N | CAD N/A |
L68149H | Series N/A | d - Cone Bore N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.6600 in16.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45500 N | C0 - Static Radial Rating N/A 11000 lbf48700 N | CAD N/A |
L68149P | Series N/A | d - Cone Bore N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.6600 in16.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45500 N | C0 - Static Radial Rating N/A 11000 lbf48700 N | CAD N/A |
15574A | Series N/A 15500 | d - Cone Bore N/A 0.9375 in23.813 mm | B - Cone Width N/A 0.7344 in18.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N | CAD N/A |
15579X | Series N/A 15500 | d - Cone Bore N/A 1.0231 in25.987 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N | CAD N/A |
15579A | Series N/A 15500 | d - Cone Bore N/A 1.0300 in26.162 mm | B - Cone Width N/A 0.7344 in18.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N | CAD N/A |
15580 | Series N/A 15500 | d - Cone Bore N/A 1.0625 in26.988 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N | CAD N/A |
15590 | Series N/A 15500 | d - Cone Bore N/A 1.1250 in28.575 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N | CAD N/A |
LM67045 | Series N/A LM67000 | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 0.7283 in18.499 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N | CAD N/A |
LM67047 | Series N/A LM67000 | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 0.6600 in16.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N | CAD N/A |
LM67048 | Series N/A LM67000 | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 0.6600 in16.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N | CAD N/A |
LM67049A | Series N/A LM67000 | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 0.6600 in16.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N | CAD N/A |
1351 | Series N/A 1300 | d - Cone Bore N/A 0.7500 in19.05 mm | B - Cone Width N/A 0.9440 in23.978 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf47900 N | C0 - Static Radial Rating N/A 10900 lbf48300 N | CAD N/A |
1380 | Series N/A 1300 | d - Cone Bore N/A 0.8750 in22.225 mm | B - Cone Width N/A 0.7940 in20.168 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf47900 N | C0 - Static Radial Rating N/A 10900 lbf48300 N | CAD N/A |
11157 | Series N/A 11000 | d - Cone Bore N/A 1.5740 in39.980 mm | B - Cone Width N/A 0.6844 in17.384 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48100 N | C0 - Static Radial Rating N/A 12400 lbf55100 N | CAD N/A |
11162 | Series N/A 11000 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 0.6844 in17.384 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48100 N | C0 - Static Radial Rating N/A 12400 lbf55100 N | CAD N/A |
11163 | Series N/A 11000 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 0.6844 in17.384 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48100 N | C0 - Static Radial Rating N/A 12400 lbf55100 N | CAD N/A |
11165X | Series N/A 11000 | d - Cone Bore N/A 1.6535 in41.999 mm | B - Cone Width N/A 0.6844 in17.384 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48100 N | C0 - Static Radial Rating N/A 12400 lbf55100 N | CAD N/A |
246X | Series N/A | d - Cone Bore N/A 0.8750 in22.225 mm | B - Cone Width N/A 0.7480 in18.999 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48200 N | C0 - Static Radial Rating N/A 11100 lbf49200 N | CAD N/A |
247 | Series N/A | d - Cone Bore N/A 0.9843 in25.001 mm | B - Cone Width N/A 0.7480 in18.999 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48200 N | C0 - Static Radial Rating N/A 11100 lbf49200 N | CAD N/A |
1990X | Series N/A 1900 | d - Cone Bore N/A 0.9375 in23.813 mm | B - Cone Width N/A 0.8400 in21.336 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N | CAD N/A |
1986 | Series N/A 1900 | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.7620 in19.355 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N | CAD N/A |
1994X | Series N/A 1900 | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.7620 in19.355 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N | CAD N/A |
1997X | Series N/A 1900 | d - Cone Bore N/A 1.0625 in26.988 mm | B - Cone Width N/A 0.7620 in19.355 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N | CAD N/A |