Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
1987 | Series N/A 1900 | d - Cone Bore N/A 1.0620 in26.975 mm | B - Cone Width N/A 0.7620 in19.355 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N | CAD N/A |
1975 | Series N/A 1900 | d - Cone Bore N/A 0.8750 in22.225 mm | B - Cone Width N/A 0.7620 in19.355 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N | CAD N/A |
1985 | Series N/A 1900 | d - Cone Bore N/A 1.1250 in28.575 mm | B - Cone Width N/A 0.7620 in19.355 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N | CAD N/A |
1988 | Series N/A 1900 | d - Cone Bore N/A 1.1250 in28.575 mm | B - Cone Width N/A 0.7620 in19.355 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N | CAD N/A |
M84549 | Series N/A M84500 | d - Cone Bore N/A 1.0625 in26.988 mm | B - Cone Width N/A 0.7650 in19.431 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48500 N | C0 - Static Radial Rating N/A 11900 lbf52900 N | CAD N/A |
M84548 | Series N/A M84500 | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.7650 in19.431 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48500 N | C0 - Static Radial Rating N/A 11900 lbf52900 N | CAD N/A |
LM29748 | Series N/A | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48600 N | C0 - Static Radial Rating N/A 13600 lbf60300 N | CAD N/A |
LM29749 | Series N/A | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48600 N | C0 - Static Radial Rating N/A 13600 lbf60300 N | CAD N/A |
LL713149 | Series N/A | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 0.6299 in15.999 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11000 lbf48800 N | C0 - Static Radial Rating N/A 16900 lbf75000 N | CAD N/A |
25132 | Series N/A 25000 | d - Cone Bore N/A 1.3125 in33.338 mm | B - Cone Width N/A 0.7450 in18.923 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11100 lbf49200 N | C0 - Static Radial Rating N/A 12100 lbf53700 N | CAD N/A |
12168 | Series N/A 12000 | d - Cone Bore N/A 1 11/16 in42.863 mm | B - Cone Width N/A 0.6750 in17.145 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11100 lbf49500 N | C0 - Static Radial Rating N/A 13100 lbf58100 N | CAD N/A |
12175 | Series N/A 12000 | d - Cone Bore N/A 1 3/4 in44.450 mm | B - Cone Width N/A 0.6750 in17.145 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11100 lbf49500 N | C0 - Static Radial Rating N/A 13100 lbf58100 N | CAD N/A |
LM300848 | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 0.7087 in18.001 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11200 lbf49800 N | C0 - Static Radial Rating N/A 14300 lbf63500 N | CAD N/A |
LM78349A | Series N/A | d - Cone Bore N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.6693 in17.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11300 lbf50400 N | C0 - Static Radial Rating N/A 11800 lbf52400 N | CAD N/A |
LM48545 | Series N/A LM48500 | d - Cone Bore N/A 1.3830 in35.128 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11300 lbf50500 N | C0 - Static Radial Rating N/A 14200 lbf63100 N | CAD N/A |
19143 | Series N/A 19000 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 0.6504 in16.520 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19138X | Series N/A 19000 | d - Cone Bore N/A 1.3780 in35.001 mm | B - Cone Width N/A 0.6504 in16.520 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19138 | Series N/A 19000 | d - Cone Bore N/A 1.3770 in34.976 mm | B - Cone Width N/A 0.6504 in16.520 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19153X | Series N/A 19000 | d - Cone Bore N/A 1.5156 in38.496 mm | B - Cone Width N/A 0.6504 in16.520 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19150 | Series N/A 19000 | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 0.6504 in16.520 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19149X | Series N/A 19000 | d - Cone Bore N/A 1.4961 in38.001 mm | B - Cone Width N/A 0.6504 in16.520 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
18587 | Series N/A | d - Cone Bore N/A 1.5625 in39.688 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50800 N | C0 - Static Radial Rating N/A 13100 lbf58100 N | CAD N/A |
18590 | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50800 N | C0 - Static Radial Rating N/A 13100 lbf58100 N | CAD N/A |
13175 | Series N/A | d - Cone Bore N/A 1 3/4 in44.450 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50800 N | C0 - Static Radial Rating N/A 13700 lbf61100 N | CAD N/A |
13181 | Series N/A | d - Cone Bore N/A 1.8125 in46.038 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50800 N | C0 - Static Radial Rating N/A 13700 lbf61100 N | CAD N/A |