Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
14117A | Series N/A 14000 | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14118 | Series N/A 14000 | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 0.7560 in19.202 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14118A | Series N/A 14000 | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14118AS | Series N/A 14000 | d - Cone Bore N/A 1.1806 in29.987 mm | B - Cone Width N/A 0.7560 in19.202 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14500 lbf64700 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14119A | Series N/A 14000 | d - Cone Bore N/A 1.1900 in30.226 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14120 | Series N/A 14000 | d - Cone Bore N/A 1.1900 in30.226 mm | B - Cone Width N/A 1.0520 in26.721 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14120A | Series N/A 14000 | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 1.0520 in26.721 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14121 | Series N/A 14000 | d - Cone Bore N/A 1.1900 in30.226 mm | B - Cone Width N/A 1.0210 in25.933 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14123A | Series N/A 14000 | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 1.0520 in26.721 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14123AA | Series N/A 14000 | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 1.0520 in26.721 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14124 | Series N/A 14000 | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14125A | Series N/A 14000 | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14130 | Series N/A 14000 | d - Cone Bore N/A 1.3125 in33.338 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14131 | Series N/A 14000 | d - Cone Bore N/A 1.3125 in33.338 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14131A | Series N/A 14000 | d - Cone Bore N/A 1.3125 in33.338 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14136A | Series N/A 14000 | d - Cone Bore N/A 1.3750 in34.925 mm | B - Cone Width N/A 1.0520 in26.721 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14136AA | Series N/A 14000 | d - Cone Bore N/A 1.3750 in34.925 mm | B - Cone Width N/A 1.0520 in26.721 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14137A | Series N/A 14000 | d - Cone Bore N/A 1.3750 in34.925 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14137AS | Series N/A 14000 | d - Cone Bore N/A 1.3750 in34.925 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14138A | Series N/A 14000 | d - Cone Bore N/A 1.3750 in34.925 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14139 | Series N/A 14000 | d - Cone Bore N/A 1.3770 in34.976 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14139X | Series N/A 14000 | d - Cone Bore N/A 1.3780 in35.001 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14585 | Series N/A | d - Cone Bore N/A 1.3750 in34.925 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13300 lbf59200 N | C0 - Static Radial Rating N/A 15300 lbf68100 N | CAD N/A |
15100 | Series N/A 15000 | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N | CAD N/A |
15100-S | Series N/A 15000 | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N | CAD N/A |