Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
00050 | Series N/A 00000 | d - Cone Bore N/A 0.5000 in12.7 mm | B - Cone Width N/A 0.5540 in14.072 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 4690 lbf20900 N | C0 - Static Radial Rating N/A 3840 lbf17100 N | CAD N/A |
02473 | Series N/A | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N | CAD N/A |
02473X | Series N/A 02400 | d - Cone Bore N/A 1.1019 in27.988 mm | B - Cone Width N/A 0.8071 in20.500 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N | CAD N/A |
02474 | Series N/A 02400 | d - Cone Bore N/A 1.1250 in28.575 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N | CAD N/A |
02474A | Series N/A 02400 | d - Cone Bore N/A 1.1806 in29.987 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N | CAD N/A |
02474W | Series N/A 02400 | d - Cone Bore N/A 1.1250 in28.575 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N | CAD N/A |
02475 | Series N/A 02400 | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N | CAD N/A |
02475A | Series N/A 02400 | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13300 lbf59100 N | C0 - Static Radial Rating N/A 15800 lbf70200 N | CAD N/A |
02476 | Series N/A 02400 | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N | CAD N/A |
02476X | Series N/A 02400 | d - Cone Bore N/A 1.2593 in31.986 mm | B - Cone Width N/A 0.8071 in20.500 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N | CAD N/A |
02872 | Series N/A 02800 | d - Cone Bore N/A 1.1250 in28.575 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14800 lbf65700 N | C0 - Static Radial Rating N/A 16800 lbf74900 N | CAD N/A |
02875 | Series N/A 02800 | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14800 lbf65700 N | C0 - Static Radial Rating N/A 16800 lbf74900 N | CAD N/A |
02876 | Series N/A 02800 | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14800 lbf65700 N | C0 - Static Radial Rating N/A 16800 lbf74900 N | CAD N/A |
02877 | Series N/A 02800 | d - Cone Bore N/A 1.3750 in34.925 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14800 lbf65700 N | C0 - Static Radial Rating N/A 16800 lbf74900 N | CAD N/A |
02878 | Series N/A 02800 | d - Cone Bore N/A 1.3750 in34.925 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14800 lbf65700 N | C0 - Static Radial Rating N/A 16800 lbf74900 N | CAD N/A |
02884 | Series N/A 02800 | d - Cone Bore N/A 1.4350 in36.449 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14800 lbf65700 N | C0 - Static Radial Rating N/A 16800 lbf74900 N | CAD N/A |
03062 | Series N/A | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.5780 in14.681 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 5400 lbf24000 N | C0 - Static Radial Rating N/A 4780 lbf21300 N | CAD N/A |
03066X | Series N/A | d - Cone Bore N/A 0.6693 in17 mm | B - Cone Width N/A 0.5780 in14.681 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 5400 lbf24000 N | C0 - Static Radial Rating N/A 4780 lbf21300 N | CAD N/A |
05062 | Series N/A 05000 | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05066 | Series N/A 05000 | d - Cone Bore N/A 0.6690 in16.993 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05068 | Series N/A 05000 | d - Cone Bore N/A 0.6875 in17.463 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05070X | Series N/A 05000 | d - Cone Bore N/A 0.7087 in18.001 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 5560 lbf24700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05070XS | Series N/A 05000 | d - Cone Bore N/A 0.7082 in17.988 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05075 | Series N/A 05000 | d - Cone Bore N/A 0.7500 in19.05 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05075X | Series N/A 05000 | d - Cone Bore N/A 0.7500 in19.05 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |